Economy Phillips Large Flat Head Self-Tapping Screws Stainless Steel JISB1122T (Boxed)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel Phillips large flat head self-tapping screws for JISB1122T selection.
• Thread nominal range covers ST2.2 to ST6.3, helping match screw size to the required fastening point.
• SUS304 body, coarse thread, fully threaded form and A2-70 strength class are specified.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
· Discounted price for box sales
· The product meets the specifications of the standard number shown on the website, but MISUMI does not guarantee the brand of this product
Product Feature
· This product is sold in boxes
Material Specifications
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-TATRS304S | SUS304 | - | Coarse | Fully threaded | A2-70 | JISB1122T |
Dimensional Drawing

| Type | ST | L | A (max) | E (max) |
| E-LBOX-TATRS304S | 2.2 | 4.5 | 6.9 | 2.05 |
| 2.9 | 9.5 | |||
| 13 | ||||
| 16 | ||||
| 19 | ||||
| 25 | ||||
| 30 | ||||
| 32 | ||||
| 35 | ||||
| 3.5 | 6.5 | 8.1 | 2.35 | |
| 9.5 | ||||
| 13 | ||||
| 16 | ||||
| 19 | ||||
| 25 | ||||
| 32 | ||||
| 35 | ||||
| 3.9 | 6.5 | 9.4 | 2.65 | |
| 9.5 | ||||
| 13 | ||||
| 16 | ||||
| 19 | ||||
| 22 | ||||
| 25 | ||||
| 30 | ||||
| 32 | ||||
| 35 | ||||
| 38 |
| Type | ST | L | A (max) | E (max) |
| E-LBOX-TATRS304S | 4.2 | 9.5 | 9.4 | 2.65 |
| 13 | ||||
| 16 | ||||
| 19 | ||||
| 25 | ||||
| 30 | ||||
| 32 | ||||
| 35 | ||||
| 38 | ||||
| 40 | ||||
| 45 | ||||
| 4.8 | 9.5 | 11.8 | 3.25 | |
| 13 | ||||
| 16 | ||||
| 19 | ||||
| 25 | ||||
| 30 | ||||
| 32 | ||||
| 35 | ||||
| 38 | ||||
| 40 | ||||
| 45 | ||||
| 50 | ||||
| 55 |
Material
Surface Treatment