Economy Pan Head Self-Tapping Screws Stainless Steel GB/T845 (Boxed)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel pan head self-tapping screw compliant with GB/T845 related specifications.
• Nominal thread range is ST2.2~ST6.3, helping match screw diameter to the prepared fastening point.
• SUS304 body with coarse, full thread construction and A2-20H strength class.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
・Boxed sales offer a cost-effective price.
・The product complies with the relevant specifications of the standard numbers shown on the webpage, but MISUMI does not guarantee the brand of this product.
Product Features
・This product is sold in boxes.
Dimensional Drawing
Material
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-TANBS304S | SUS304 | - | Coarse | Full thread | A2-20H | GB/T845 |
Standard:GB/T845
| TYPE | ST | L | Pitch P | Head width S | Head thickness k | Phillips No. | |||||||||||||
| Min | Max | Min | Max | ||||||||||||||||
| E-LBOX-TANBS304S | 2.2 | 6.5 | 9.5 | 13 | 16 | 19 | 22 | 0.8 | 3.7 | 4 | 1.4 | 1.6 | 1 | ||||||
| 2.9 | 6.5 | 9.5 | 13 | 16 | 19 | 22 | 25 | 1.1 | 5.3 | 5.6 | 2.2 | 2.4 | 1 | ||||||
| 3.5 | 6.5 | 9.5 | 13 | 16 | 19 | 22 | 25 | 30 | 32 | 35 | 1.3 | 6.6 | 7 | 2.4 | 2.6 | 2 | |||
| 3.9 | 9.5 | 13 | 16 | 19 | 22 | 25 | 30 | 32 | 35 | 1.34 | 7.1 | 7.5 | 2.6 | 2.8 | 2 | ||||
| 4.2 | 9.5 | 13 | 16 | 19 | 22 | 25 | 32 | 35 | 38 | 1.34 | 7.6 | 8 | 2.8 | 3.1 | 2 | ||||
| 4.8 | 9.5 | 13 | 16 | 19 | 22 | 25 | 32 | 35 | 38 | 45 | 1.41 | 9.1 | 9.5 | 3.4 | 3.7 | 2 | |||
| 5.5 | 13 | 16 | 19 | 22 | 25 | 32 | 35 | 38 | 45 | 50 | 1.8 | 10.6 | 11 | 3.7 | 4.0 | 3 | |||
| 55 | |||||||||||||||||||
| 6.3 | 13 | 16 | 19 | 22 | 25 | 32 | 35 | 38 | 45 | 50 | 1.8 | 11.6 | 12 | 4.3 | 4.6 | 3 | |||
| 55 | 60 | ||||||||||||||||||
Material
Surface Treatment