Economy Hex Flange Bolts Stainless Steel GB5789 (Boxed)

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel hex flange bolts with serrations on the back of the flange.
• Nominal thread range is M5~M12 for matching common metric coarse-thread sizes.
• SUS304 body, full thread, A2-70 strength class and GB/T5789-1986 standard.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・This product is an economy hex flange bolt GB5789 stainless steel type (sold in boxes), with serrations on the back of the flange.
・Boxed sales offer a cost-effective price.
・The product complies with the relevant specifications of the standard numbers shown on the webpage, but MISUMI does not guarantee the brand of this product.
・Boxed sales offer a cost-effective price.
・The product complies with the relevant specifications of the standard numbers shown on the webpage, but MISUMI does not guarantee the brand of this product.
Dimensional Drawing
Material
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-TAH11S304S | SUS304 | - | Coarse | Full thread | A2-70 | GB/T5789-1986 |

Standard:GB/T5789
Specification Table
| TYPE | M | L | Pitch P | Head Width S Max | Head Thickness K Max | Hexagonal opposite side B | Hexagonal diagonal T Max | ||||||||||||
| Min | Max | ||||||||||||||||||
| E-LBOX-TAH11S304SS | 5 | 10 | 12 | 14 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 0.8 | 11.8 | 5.4 | 7.6 | 8 | 9 | |
| 6 | 12 | 14 | 16 | 20 | 25 | 30 | 35 | 40 | 1 | 14.2 | 6.6 | 9.6 | 10 | 10.8 | |||||
| 45 | 50 | 60 | 70 | 80 | |||||||||||||||
| 8 | 12 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 1.25 | 18 | 8.1 | 12.6 | 13 | 14.1 | ||
| 65 | 70 | 80 | 90 | 100 | |||||||||||||||
| 10 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 1.5 | 22.3 | 9.2 | 14.6 | 15 | 16.3 | |
| 80 | 85 | 90 | 95 | 100 | 110 | 120 | 130 | ||||||||||||
| 12 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 1.75 | 26.6 | 10.4 | 17.6 | 18 | 19.7 | ||||
| 70 | 75 | 80 | 85 | 90 | 100 | ||||||||||||||
Product Features
・Nominal thread range: M5~M12.
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment