Hex Socket Head Cap Screws With Captured Washer - Stainless Steel

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Product Overview
・This product is Hex Socket Head Cap Screws With Captured Washer - Stainless Steel (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN912 (Spring Washer Combination)
Material Specification
| Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-SCBZ304S | SUS304 | - | A2-50 | DIN912 Spring Washer Combination |
Specification Table
| Type | M (Coarse Thread) | L | B | PCS/Box |
| Size Selection E-LBOX-SCBZ304S | 3 | 6 | 2.5 | 3500 |
| 8 | 3200 | |||
| 10 | 3000 | |||
| 12 | 2500 | |||
| 14 | 2200 | |||
| 16 | 2000 | |||
| 20 | 1500 | |||
| 25 | 1200 | |||
| 30 | 1000 | |||
| 4 | 6 | 3 | 1800 | |
| 8 | 1600 | |||
| 10 | 1500 | |||
| 12 | 1300 | |||
| 14 | 1100 | |||
| 16 | 1100 | |||
| 18 | 1000 | |||
| 20 | 1000 | |||
| 25 | 700 | |||
| 30 | 550 | |||
| 35 | 480 | |||
| 40 | 400 | |||
| 80 | 150 |
| Type | M (Coarse Thread) | L | B | PCS/Box |
| Size Selection E-LBOX-SCBZ304S | 5 | 8 | 4 | 1000 |
| 12 | 800 | |||
| 14 | 700 | |||
| 16 | 650 | |||
| 22 | 500 | |||
| 25 | 450 | |||
| 35 | 300 | |||
| 40 | 300 | |||
| 6 | 10 | 5 | 550 | |
| 12 | 500 | |||
| 14 | 400 | |||
| 16 | 400 | |||
| 18 | 400 | |||
| 20 | 350 | |||
| 22 | 350 | |||
| 25 | 300 | |||
| 28 | 280 | |||
| 35 | 200 | |||
| 40 | 180 | |||
| 8 | 20 | 6 | 180 | |
| 25 | 160 | |||
| 30 | 130 | |||
| 40 | 100 | |||
| 45 | 90 | |||
| 50 | 80 | |||
| 10 | 25 | 8 | 150 | |
| 30 | 130 | |||
| 35 | 120 | |||
| 45 | 100 | |||
| 12 | 30 | 10 | 90 |
Product Features
・Thread Nominal Range: M3~M12
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment