Cross Recessed Hex Head Screw With Captured Washer - Stainless Steel

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel hex head machine screw with cross recess and captured flat spring washer combination.
• Thread nominal range is M3~M10 with metric coarse full thread for matching standard coarse-thread fastening points.
• Body material is SUS304 Equivalent with strength class A2-70.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.

Applicable Standard: GB9074.13 (Flat Spring Washer Combination)
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-BSET304S | SUS304 Equivalent | — | Coarse | Full Thread | A2-70 | GB9074.13 (Flat Spring Washer Combination) |
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-BSET304S | 3 | 6 | 3500 |
| 8 | 3000 | ||
| 10 | 2500 | ||
| 12 | 2200 | ||
| 16 | 1800 | ||
| 4 | 6 | 1600 | |
| 8 | 1400 | ||
| 10 | 1300 | ||
| 12 | 1100 | ||
| 14 16 | 1000 | ||
| 20 | 850 | ||
| 25 | 650 | ||
| 30 | 550 | ||
| 35 | 450 | ||
| 40 | 400 | ||
| 45 | 350 | ||
| 50 | 260 | ||
| 5 | 10 | 850 | |
| 12 | 800 | ||
| 14 16 | 700 | ||
| 18 | 600 | ||
| 20 | 550 | ||
| 22 | 500 | ||
| 24 | 450 | ||
| 30 | 400 | ||
| 35 | 300 | ||
| 40 | 280 | ||
| 45 | 250 | ||
| 50 | 220 | ||
| 55 | 200 | ||
| 60 | 160 | ||
| 80 | 100 | ||
| 6 | 12 | 500 | |
| 14 | 450 | ||
| 18 | 380 | ||
| 20 | 350 | ||
| 30 | 260 | ||
| 35 | 220 | ||
| 40 | 200 | ||
| 45 | 180 | ||
| 50 | 150 | ||
| 60 | 130 | ||
| 8 | 12 | 240 | |
| 16 18 | 200 | ||
| 20 | 180 | ||
| 25 | 160 | ||
| 30 | 140 | ||
| 35 | 120 | ||
| 40 | 100 | ||
| 45 | 90 | ||
| 50 | 80 | ||
| 60 | 70 | ||
| 10 | 20 | 160 | |
| 25 | 150 | ||
| 30 | 130 | ||
| 35 | 110 | ||
| 50 | 85 | ||
| 70 | 60 |
・Thread Nominal Range: M3~M10
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment