Cross Recessed Hex Head Screw With Captured Washer

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Product Overview
・Cross Recessed Hex Head Screw With Captured Washer (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: GB9074.13 (Flat Spring Washer Combination)
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-BSET | Carbon Steel | Blue & White Zinc Plating | Coarse | Full Thread | Class 4.8 | GB9074.13 (Flat Spring Washer Combination) |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-BSET | 4 | 8 | 2500 |
| 10 12 | 2200 | ||
| 14 | 2000 | ||
| 18 | 1600 | ||
| 20 | 1500 | ||
| 25 | 1300 | ||
| 30 | 1000 | ||
| 5 | 8 | 1600 | |
| 10 | 1500 | ||
| 12 | 1400 | ||
| 14 | 1200 | ||
| 16 18 | 1100 | ||
| 20 | 1000 | ||
| 25 | 800 | ||
| 30 | 650 | ||
| 6 | 10 | 900 | |
| 12 | 850 | ||
| 14 | 800 | ||
| 16 18 | 700 | ||
| 20 | 600 | ||
| 25 | 550 | ||
| 30 | 500 | ||
| 35 | 400 | ||
| 40 | 350 | ||
| 45 50 | 300 | ||
| 8 | 16 | 350 | |
| 20 25 | 300 | ||
| 30 | 250 | ||
| 40 | 200 |
Product Features
・Carbon Steel Class 4.8 Hexagon Cross Recessed Machine Screw and Flat Spring Washer Combination
・Thread Nominal Range: M4~M8
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・Thread Nominal Range: M4~M8
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment