Hex Socket Set Screw - Cup Point - Stainless Steel

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• DIN916 cup point hex socket set screw with SUS304 body.
• Thread nominal range covers M2~M16 for matching common coarse-thread sizes.
• Surface treatment is Not Provided and strength class is A2-70.
[Use]
• For clamping and tightening applications where a headless screw is required.
Product Overview
・This product is Hex Socket Set Screw - Cup Point - Stainless Steel (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN916
Material Specification
| Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-MSSK304S | SUS304 | Not Provided | A2-70 | DIN916 |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
| Size Selection E-LBOX-MSSK304S | 2 | 4 | 28000 | DIN916 |
| 6 | 25000 | |||
| 2.5 | 3 | 35000 | ||
| 4 | 28000 | |||
| 5 | 24000 | |||
| 6 | 20000 | |||
| 8 | 15000 | |||
| 10 | 10000 | |||
| 12 | 9000 | |||
| 3 | 3 | 30000 | ||
| 4 | 20000 | |||
| 5 | 15000 | |||
| 6 | 12000 | |||
| 8 | 8000 | |||
| 10 | 7000 | |||
| 12 | 6000 | |||
| 16 | 4000 | |||
| 20 | 3000 | |||
| 4 | 3 | 20000 | ||
| 4 | 16000 | |||
| 5 | 13000 | |||
| 6 | 11000 | |||
| 8 | 7800 | |||
| 10 | 6000 | |||
| 12 | 4500 | |||
| 16 | 3300 | |||
| 20 | 2500 | |||
| 25 | 2000 | |||
| 30 | 1600 | |||
| 5 | 4 | 11000 | ||
| 5 | 8500 | |||
| 8 | 5200 | |||
| 10 | 4000 | |||
| 12 | 3200 | |||
| 16 | 2100 | |||
| 20 | 1800 | |||
| 25 | 1300 | |||
| 30 | 1000 | |||
| 35 | 800 | |||
| 40 | 700 | |||
| 45 | 600 | |||
| 50 | 500 |
| Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
| Size Selection E-LBOX-MSSK304S | 6 | 6 | 5000 | DIN916 |
| 7 | 4300 | |||
| 8 | 3500 | |||
| 10 | 2800 | |||
| 12 | 2200 | |||
| 16 | 1600 | |||
| 20 | 1200 | |||
| 25 | 900 | |||
| 30 | 750 | |||
| 35 | 600 | |||
| 40 | 500 | |||
| 45 | 450 | |||
| 50 | 400 | |||
| 60 | 300 | |||
| 8 | 6 | 2800 | ||
| 8 | 2000 | |||
| 10 | 1600 | |||
| 12 | 1300 | |||
| 16 | 900 | |||
| 20 | 700 | |||
| 25 | 550 | |||
| 30 | 450 | |||
| 35 | 360 | |||
| 40 | 300 | |||
| 45 | 260 | |||
| 50 | 240 | |||
| 60 | 180 | |||
| 65 | 180 | |||
| 80 | 200 | |||
| 10 | 8 | 1300 | ||
| 10 | 1000 | |||
| 12 | 800 | |||
| 16 | 600 | |||
| 20 | 480 | |||
| 25 | 350 | |||
| 30 | 280 | |||
| 35 | 240 | |||
| 40 | 200 | |||
| 45 | 180 | |||
| 50 | 160 | |||
| 55 | 130 | |||
| 60 | 120 | |||
| 70 | 100 |
| Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
| Size Selection E-LBOX-MSSK304S | 12 | 10 | 700 | DIN916 |
| 12 | 600 | |||
| 16 | 400 | |||
| 20 | 330 | |||
| 25 | 260 | |||
| 30 | 210 | |||
| 35 | 170 | |||
| 40 | 140 | |||
| 45 | 130 | |||
| 50 | 110 | |||
| 65 | 90 | |||
| 70 | 90 | |||
| 16 | 12 | 340 | ||
| 16 | 240 | |||
| 20 | 190 | |||
| 25 | 140 | |||
| 30 | 115 | |||
| 35 | 90 |
Product Features
・The product is a headless screw for clamping and tightening.
・Thread Nominal Range: M2~M16
・This product is sold in boxes.
・Thread Nominal Range: M2~M16
・This product is sold in boxes.
Material
Surface Treatment