Hex Socket Set Screw - Flat End - Stainless Steel

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Product Overview
・This product is Hex Socket Set Screw - Flat End - Stainless Steel (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN913
Material Specification
| Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-MSSF304S | SUS304 | Not Provided | A2-70 | DIN913 |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
| Size Selection E-LBOX-MSSF304S | 2 | 3 | 20000 | DIN913 |
| 4 | 28000 | |||
| 5 | 26000 | |||
| 6 | 25000 | |||
| 8 | 20000 | |||
| 10 | 10000 | |||
| 2.5 | 3 | 35000 | ||
| 4 | 28000 | |||
| 5 | 24000 | |||
| 6 | 20000 | |||
| 8 | 15000 | |||
| 10 | 7200 | |||
| 12 | 8000 | |||
| 3 | 3 | 28000 | ||
| 4 | 22500 | |||
| 5 | 20000 | |||
| 6 | 15000 | |||
| 8 | 10000 | |||
| 10 | 6000 | |||
| 12 | 4500 | |||
| 16 | 3300 | |||
| 20 | 2500 | |||
| 4 | 3 | 20000 | ||
| 5 | 13000 | |||
| 6 | 11000 | |||
| 8 | 7800 | |||
| 10 | 4000 | |||
| 12 | 3200 | |||
| 16 | 2100 | |||
| 20 | 1800 | |||
| 30 | 1000 | |||
| 35 | 1200 | |||
| 5 | 4 | 11000 | ||
| 5 | 8500 | |||
| 6 | 7000 | |||
| 8 | 5200 | |||
| 10 | 4000 | |||
| 12 | 3200 | |||
| 16 | 2100 | |||
| 20 | 1800 | |||
| 25 | 1300 | |||
| 30 | 1000 |
| Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
| Size Selection E-LBOX-MSSF304S | 6 | 4 | 7600 | DIN913 |
| 5 | 6500 | |||
| 6 | 5000 | |||
| 8 | 3500 | |||
| 10 | 2800 | |||
| 12 | 2200 | |||
| 14 | 2000 | |||
| 16 | 1600 | |||
| 20 | 1200 | |||
| 25 | 900 | |||
| 30 | 750 | |||
| 35 | 600 | |||
| 40 | 500 | |||
| 45 | 450 | |||
| 50 | 400 | |||
| 60 | 300 | |||
| 8 | 6 | 2800 | ||
| 8 | 2000 | |||
| 10 | 1600 | |||
| 12 | 1300 | |||
| 14 | 1100 | |||
| 16 | 900 | |||
| 20 | 700 | |||
| 25 | 550 | |||
| 30 | 450 | |||
| 35 | 360 | |||
| 40 | 300 | |||
| 45 | 260 | |||
| 50 | 240 | |||
| 55 | 200 | |||
| 60 | 180 | |||
| 70 | 160 | |||
| 80 | 100 |
| Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
| Size Selection E-LBOX-MSSF304S | 10 | 8 | 1300 | DIN913 |
| 10 | 1000 | |||
| 12 | 800 | |||
| 14 | 700 | |||
| 16 | 600 | |||
| 20 | 480 | |||
| 25 | 350 | |||
| 30 | 280 | |||
| 35 | 240 | |||
| 40 | 200 | |||
| 45 | 180 | |||
| 50 | 160 | |||
| 60 | 120 | |||
| 70 | 100 | |||
| 12 | 10 | 700 | ||
| 12 | 600 | |||
| 20 | 330 | |||
| 25 | 260 | |||
| 30 | 210 | |||
| 40 | 140 | |||
| 45 | 130 | |||
| 50 | 110 | |||
| 60 | 90 | |||
| 80 | 70 | |||
| 16 | 12 | 340 | ||
| 25 | 140 | |||
| 30 | 115 | |||
| 35 | 90 | |||
| 40 | 80 | |||
| 50 | 60 |
Product Features
・The product is a headless screw for clamping and tightening.
・Thread Nominal Range: M2~M16
・This product is sold in boxes.
・Thread Nominal Range: M2~M16
・This product is sold in boxes.
Material
Surface Treatment