Hex Socket Set Screw - Flat End - Carbon Steel

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Headless screw for clamping and tightening.
• Carbon steel body with black oxide surface treatment.
• DIN913 applicable standard with 45H strength class.
• Thread nominal range is M3~M16, helping match the screw to the required coarse thread size.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・This product is Hex Socket Set Screw - Flat End - Carbon Steel (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN913
Material Specification
| Type | Body | Standard Number | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-MSSF | Carbon Steel | Black oxide | 45H | DIN913 |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
| Size Selection E-LBOX-MSSF | 3 | 3 | 20000 | DIN913 |
| 4 | 16000 | |||
| 5 | 12000 | |||
| 6 | 10000 | |||
| 8 | 6000 | |||
| 10 | 10000 | |||
| 12 | 9000 | |||
| 16 | 6000 | |||
| 20 | 5000 | |||
| 4 | 3 | 12000 | ||
| 4 | 20000 | |||
| 6 | 10000 | |||
| 8 | 8000 | |||
| 10 | 6000 | |||
| 12 | 5000 | |||
| 16 | 3600 | |||
| 20 | 2800 | |||
| 25 | 2000 | |||
| 30 | 1600 | |||
| 5 | 3 | 7500 | ||
| 4 | 12000 | |||
| 5 | 8000 | |||
| 6 | 7000 | |||
| 8 | 5000 | |||
| 10 | 4000 | |||
| 12 | 3000 | |||
| 16 | 2500 | |||
| 20 | 2000 | |||
| 25 | 1500 | |||
| 35 | 900 | |||
| 6 | 4 | 8000 | ||
| 5 | 6000 | |||
| 6 | 5000 | |||
| 8 | 3600 | |||
| 10 | 2800 | |||
| 12 | 2400 | |||
| 14 | 2000 | |||
| 16 | 1800 | |||
| 18 | 1500 | |||
| 20 | 1300 | |||
| 25 | 1000 | |||
| 30 | 800 | |||
| 40 | 600 | |||
| 45 | 500 | |||
| 60 | 350 |
| Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
| Size Selection E-LBOX-MSSF | 8 | 6 | 3000 | DIN913 |
| 8 | 2200 | |||
| 10 | 1800 | |||
| 12 | 1400 | |||
| 14 | 1200 | |||
| 16 | 1000 | |||
| 20 | 800 | |||
| 25 | 600 | |||
| 30 | 500 | |||
| 35 | 400 | |||
| 40 | 350 | |||
| 45 | 300 | |||
| 50 | 250 | |||
| 55 | 230 | |||
| 60 | 200 | |||
| 10 | 8 | 1500 | ||
| 10 | 1200 | |||
| 12 | 900 | |||
| 16 | 600 | |||
| 20 | 500 | |||
| 25 | 400 | |||
| 30 | 300 | |||
| 35 | 250 | |||
| 40 | 230 | |||
| 45 | 200 | |||
| 50 | 160 | |||
| 60 | 130 | |||
| 12 | 8 | 1000 | ||
| 10 | 850 | |||
| 12 | 650 | |||
| 16 | 450 | |||
| 20 | 350 | |||
| 25 | 280 | |||
| 30 | 200 | |||
| 35 | 180 | |||
| 40 | 150 | |||
| 50 | 120 | |||
| 55 | 110 | |||
| 60 | 100 |
| Type | M (Coarse Thread) | L | PCS/Box | Standard Number |
| Size Selection E-LBOX-MSSF | 14 | 14 | 400 | DIN913 |
| 16 | 350 | |||
| 20 | 260 | |||
| 30 | 170 | |||
| 35 | 140 | |||
| 40 | 120 | |||
| 45 | 100 | |||
| 50 | 90 | |||
| 55 | 80 | |||
| 60 | 75 | |||
| 16 | 10 | 420 | ||
| 12 | 380 | |||
| 20 | 200 | |||
| 25 | 160 | |||
| 30 | 130 | |||
| 35 | 110 | |||
| 40 | 90 | |||
| 45 | 80 | |||
| 50 | 70 | |||
| 55 | 60 | |||
| 60 | 55 |
Product Features
・The product is a headless screw for clamping and tightening.
・Thread Nominal Range: M3~M16
・This product is sold in boxes.
・Thread Nominal Range: M3~M16
・This product is sold in boxes.
Material
Surface Treatment