Hex Socket Cap Screw SUS316 Stainless Steel / Strength: A4-70 (Boxed)

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Economical SUS316 stainless steel hex socket head bolt with A4-70 strength class.
• Coarse, fully threaded construction helps match standard DIN912 socket-head mounting designs.
• Thread nominal range is M1.6 to M30.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
· This product is an economical hex socket head bolt, SUS316 stainless steel type / Strength: A4-70 (sold by box)
· Discounted price for box sales
· Discounted price for box sales
Product Feature
· Thread nominal range: M1.6 to M30
· This product is basically sold in boxes
· This product is basically sold in boxes