Hex Socket Flanged Head Cap Screw, Stainless Steel DIN251 (Boxed)

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

[Features]
• Equivalent SUS304 body with A2-70 strength class.
• Metric coarse threads cover M5~M12.
• Full-thread construction conforms to DIN251.
[Use]
• Select another series when a partially threaded screw is required.

Product Overview
・Economy series Hex Socket Flanged  Head Cap Screw, DIN251 (Boxed)
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material
TypeBodyStandard
 Material Surface TreatmentThreadThread TypeStrength class
E-LBOX-CSHHFS304SEquivalent SUS304-CoarseFull ThreadA2-70DIN251



Standard:DIN251
Specification Table
TYPEMLPitch PHead thickness KHead width S
Max
Hex.l opposite sides B
Max
Flange face width R
Max
MinMax
E-LBOX-CSHHFS304S5810121416182025303540   0.84.858.5411
681012141820253035404550556015.7610512.5
81520253035404550      1.257.8813617
1016202530354045505560    1.59.810.816821
122030354045505560      1.7511.812.8181024
 
Product Features
・Stainless steel Hex Socket Flanged Head Cap Screws.
・Thread nominal range: M5~M12.
・Thread type: Metric coarse thread.
・This series is fully threaded. For partially threaded products, please choose from other series.
・Sold in boxed packaging.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat