Hex Socket Head Cap Screws Class 8.8 GB70

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Product Overview
・Hex Socket Head Cap Screws Class 8.8 GB70 (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: GB70
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Strength class | Thread Length | ||
| E-LBOX-CBL | Carbon Steel | Black oxide | Coarse | Class 8.8 | Full Thread | GB70 |
| E-LBOX-CBLH | Half Thread | |||||
Specification Table
| Type | M (Coarse Thread) | L | Thread Length | PCS/Box |
| Size Selection E-LBOX-CBL | 3 | 5 | Full Thread | 6500 |
| 6 | 6000 | |||
| 8 | 5000 | |||
| 10 | 4500 | |||
| 12 | 4200 | |||
| 14 | 3500 | |||
| 16 | 3200 | |||
| 18 | 3000 | |||
| 20 | 2700 | |||
| 22 | 2400 | |||
| 25 | 12000 | |||
| 30 | 1500 | |||
| 35 | 1400 | |||
| 45 | 800 | |||
| 50 | 600 | |||
| 4 | 12 | Full Thread | 2200 | |
| 16 | 1800 | |||
| 20 | 1300 | |||
| 25 | 1200 | |||
| 30 | 1100 | |||
| 35 | 1000 | |||
| 5 | 6 | Full Thread | 13600 | |
| 10 | 1400 | |||
| 12 | 1300 | |||
| 14 | 8800 | |||
| 16 | 1100 | |||
| 20 | 900 | |||
| 22 | 5400 | |||
| 25 | 800 | |||
| 30 | 700 | |||
| 35 | 600 | |||
| 40 | 500 | |||
| 45 | 2800 | |||
| 50 | 2240 | |||
| 6 | 12 | Full Thread | 1000 | |
| 14 | 6400 | |||
| 16 | 850 | |||
| 18 | 5200 | |||
| 25 | 600 | |||
| 30 | 550 | |||
| 35 | 450 | |||
| 40 | 400 | |||
| 45 | 350 | |||
| 50 | 300 | |||
| 55 | 260 | |||
| 60 | 250 | |||
| 8 | 16 | Full Thread | 3200 | |
| 20 | 2800 | |||
| 25 | 340 | |||
| 35 | 280 | |||
| 40 | 230 | |||
| 45 | 200 | |||
| 50 | 180 |
| Type | M (Coarse Thread) | L | Thread Length | PCS/Box |
| Size Selection E-LBOX-CBL | 8 | 55 | Full Thread | 160 |
| 60 | 140 | |||
| 10 | 14 | Full Thread | 1800 | |
| 16 | 260 | |||
| 20 | 240 | |||
| 25 | 220 | |||
| 30 | 180 | |||
| 35 | 160 | |||
| 40 | 140 | |||
| 45 | 140 | |||
| 50 | 110 | |||
| 55 | 100 | |||
| 60 | 90 | |||
| 12 | 16 | Full Thread | 1160 | |
| 20 | 160 | |||
| 25 | 150 | |||
| 30 | 120 | |||
| 35 | 110 | |||
| 40 | 100 | |||
| 45 | 85 | |||
| 50 | 80 | |||
| 55 | 75 | |||
| 60 | 70 | |||
| 14 | 20 | Full Thread | 680 | |
| 30 | 85 | |||
| 35 | 80 | |||
| 40 | 70 | |||
| 45 | 65 | |||
| 50 | 60 | |||
| 55 | 55 | |||
| 60 | 50 | |||
| 16 | 30 | Full Thread | 60 | |
| 35 | 55 | |||
| 40 45 | 50 | |||
| 50 | 45 | |||
| 55 60 | 40 | |||
| 65 | 220 | |||
| 18 | 40 | Full Thread | 38 | |
| 45 | 36 | |||
| 50 | 30 | |||
| 55 60 | 28 | |||
| 20 | 30 | Full Thread | 220 | |
| 40 | 200 | |||
| 45 50 | 30 | |||
| 55 | 25 | |||
| 65 | 20 | |||
| 22 | 50 | Full Thread | 126 | |
| 55 60 | 120 | |||
| 65 | 99 | |||
| 24 | 50 | Full Thread | 112 | |
| 55 | 108 | |||
| 85 | 75 | |||
| 30 | 50 | Full Thread | 68 |
| Type | M (Coarse Thread) | L | Thread Length | PCS/Box |
| Size Selection E-LBOX-CBLH | 5 | 60 | Half Thread | 2000 |
| 6 | 70 | Half Thread | 1280 | |
| 75 | 1200 | |||
| 80 | 1120 | |||
| 90 | 1040 | |||
| 100 | 900 | |||
| 8 | 65 70 | Half Thread | 130 | |
| 75 80 | 120 | |||
| 90 | 110 | |||
| 100 | 100 | |||
| 120 | 80 | |||
| 140 150 | 420 | |||
| 10 | 65 | Half Thread | 90 | |
| 70 | 80 | |||
| 80 | 480 | |||
| 90 95 | 440 | |||
| 110 | 60 | |||
| 120 | 55 | |||
| 130 | 380 | |||
| 140 | 360 | |||
| 150 | 270 | |||
| 160 | 320 | |||
| 170 | 210 | |||
| 180 | 180 | |||
| 190 | 240 | |||
| 12 | 65 | Half Thread | 65 | |
| 70 | 300 | |||
| 75 | 55 | |||
| 80 | 50 | |||
| 85 | 320 | |||
| 90 | 280 | |||
| 100 | 45 | |||
| 110 120 130 | 40 | |||
| 140 | 35 | |||
| 150 | 220 | |||
| 170 | 150 | |||
| 14 | 65 | Half Thread | 50 | |
| 70 | 45 | |||
| 75 80 | 40 | |||
| 90 | 35 | |||
| 100 110 120 130 | 30 | |||
| 140 150 | 26 | |||
| 190 | 90 |
| Type | M (Coarse Thread) | L | Thread Length | PCS/Box |
| Size Selection E-LBOX-CBLH | 16 | 70 | Half Thread | 35 |
| 75 80 | 30 | |||
| 85 | 180 | |||
| 90 110 | 25 | |||
| 95 | 150 | |||
| 100 | 160 | |||
| 120 130 140 150 | 20 | |||
| 160 | 120 | |||
| 170 | 75 | |||
| 18 | 65 70 | Half Thread | 24 | |
| 75 80 | 22 | |||
| 85 | 120 | |||
| 90 | 20 | |||
| 100 110 | 18 | |||
| 120 130 | 16 | |||
| 140 150 | 14 | |||
| 160 | 90 | |||
| 190 200 | 66 | |||
| 20 | 70 75 | Half Thread | 20 | |
| 80 90 100 110 120 130 140 150 160 | 15 | |||
| 95 | 100 | |||
| 170 | 69 | |||
| 180 190 | 45 | |||
| 200 | 66 | |||
| 220 | 1 | |||
| 22 | 70 | Half Thread | 104 | |
| 75 | 90 | |||
| 80 | 100 | |||
| 90 | 92 | |||
| 100 | 88 | |||
| 110 | 66 | |||
| 120 | 80 | |||
| 130 | 60 | |||
| 150 | 64 | |||
| 170 | 45 | |||
| 180 | 48 | |||
| 24 | 75 | Half Thread | 75 | |
| 80 90 | 80 | |||
| 100 | 72 | |||
| 120 | 64 | |||
| 130 | 60 | |||
| 150 | 48 | |||
| 27 | 100 | Half Thread | 60 |
Product Features
・Carbon Steel Class 8.8 Hex Socket Head Cap Machine Screws
・Thread Nominal Range: M3~M30
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・Thread Nominal Range: M3~M30
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment