Economy Hex Cylinder Bolts SUS304 Stainless Steel DIN912 (Boxed)

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• SUS304 stainless steel hex socket cylinder head bolts for DIN912 selection.
• Metric coarse full thread covers M1.4~M30, helping match thread size to the assembly.
• A2-70 strength class is specified for the series.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・Economy Internal Hexagonal Cylinder Head Bolts, SUS304 Stainless Steel, DIN912 (Boxed)
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material

Standard:DIN912
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-ACB304S | SUS304 | - | Coarse | Full Thread | A2-70 | DIN912 |

Standard:DIN912
Specification Table
| TYPE | M | L | Pitch P | Hexagonal side B | Head diameter S | Head thickness k | ||||||||||||
| Min | Max | Min | Max | Min | Max | |||||||||||||
| E-LBOX-ACB304S | 1.4 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 0.3 | 1.3 | 1.4 | 2.5 | 2.7 | 1.3 | 1.4 | |||
| 1.6 | 4 | 5 | 6 | 7 | 8 | 10 | 12 | 14 | 16 | 0.35 | 1.5 | 1.6 | 2.9 | 3.1 | 1.5 | 1.6 | ||
| 2 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 0.4 | 1.5 | 1.6 | 3.6 | 4 | 1.9 | 2 | ||
| 2.5 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 0.45 | 2 | 2.1 | 4.3 | 4.7 | 2.4 | 2.5 | |||
| 16 | 18 | 20 | 22 | 25 | 30 | |||||||||||||
| 3 | 5 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 0.50 | 2.5 | 2.6 | 5.3 | 5.7 | 2.9 | 3 | ||
| 20 | 22 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | |||||||||
| 4 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 0.7 | 3 | 3.1 | 6.8 | 7.2 | 3.8 | 4 | |||
| 20 | 22 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | |||||||||
| 65 | 70 | 75 | 80 | 85 | 90 | |||||||||||||
| 5 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | 0.8 | 4 | 4.1 | 8.3 | 8.7 | 4.8 | 5 | |
| 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | |||||||||
| 80 | 85 | 90 | 95 | 100 | 110 | 120 | 130 | 140 | 150 | |||||||||
| 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 1 | 5 | 5.1 | 9.8 | 10.2 | 5.7 | 6 | |||
| 22 | 25 | 28 | 30 | 35 | 40 | 45 | 50 | 55 | ||||||||||
| 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 110 | |||||||||
| 120 | 130 | 140 | 150 | 160 | 170 | 180 | 190 | 200 | ||||||||||
| 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | 28 | 1.25 | 6 | 6.1 | 12.7 | 13.3 | 7.6 | 8 | |
| 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | |||||||||
| 80 | 85 | 90 | 95 | 100 | 110 | 120 | 130 | 140 | ||||||||||
| 150 | 160 | 170 | 180 | 190 | 200 | |||||||||||||
| 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 1.5 | 8 | 8.2 | 15.7 | 16.3 | 9.6 | 10 | |
| 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | |||||||||||
| 80 | 85 | 90 | 95 | 100 | 110 | 120 | 130 | 140 | ||||||||||
| 150 | 160 | 170 | 180 | 190 | 200 | |||||||||||||
| 12 | 16 | 18 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 1.75 | 10 | 10.2 | 17.7 | 18.3 | 11.6 | 12 | |
| 60 | 65 | 70 | 75 | 80 | 85 | 90 | 100 | 110 | 120 | |||||||||
| 130 | 140 | 150 | 160 | 170 | 180 | 190 | 200 | 220 | 250 | |||||||||
| 14 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 2 | 12 | 12.2 | 20.7 | 21.3 | 13.6 | 14 | ||
| 70 | 75 | 80 | 85 | 90 | 95 | 100 | ||||||||||||
| 110 | 120 | 130 | 140 | 150 | ||||||||||||||
| 16 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 2 | 14 | 14.2 | 23.7 | 24.3 | 15.6 | 16 | ||
| 70 | 75 | 80 | 85 | 90 | 95 | 100 | 110 | |||||||||||
| 120 | 130 | 140 | 150 | 160 | 170 | 180 | 190 | 200 | ||||||||||
| 18 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 2.5 | 14 | 14.2 | 26.7 | 27.3 | 17.6 | 18 | |||
| 80 | 90 | 100 | 110 | 120 | 130 | |||||||||||||
| 20 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 2.5 | 17 | 17.2 | 29.7 | 30.3 | 19.5 | 20 | ||
| 80 | 85 | 90 | 95 | 100 | 110 | 120 | ||||||||||||
| 130 | 140 | 150 | 160 | 170 | 180 | |||||||||||||
| 24 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 3 | 19 | 19.3 | 35.6 | 36.4 | 23.5 | 24 | |||
| 130 | 140 | 150 | 160 | 170 | 180 | 190 | 200 | |||||||||||
| 27 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 3 | 19 | 19.3 | 39.6 | 40.4 | 26.5 | 27 | ||||
| 130 | 140 | 150 | 160 | 170 | 180 | 190 | 200 | |||||||||||
| 30 | 65 | 70 | 75 | 80 | 90 | 100 | 110 | 120 | 3.5 | 22 | 22.3 | 44.6 | 45.4 | 29.5 | 30 | |||
| 130 | 140 | 150 | 160 | 170 | 180 | 190 | 200 | |||||||||||
Product Features
・Widely used internal hexagonal bolts.
・Made of stainless steel with excellent rust resistance.
・Thread nominal range: M1.4~M30.
・Thread type: Metric coarse thread.
・This series is fully threaded. For partially threaded products, please choose from other series.
・Sold in boxed packaging.
・Made of stainless steel with excellent rust resistance.
・Thread nominal range: M1.4~M30.
・Thread type: Metric coarse thread.
・This series is fully threaded. For partially threaded products, please choose from other series.
・Sold in boxed packaging.
Material
Surface Treatment