Economy Hex Round Head Bolts with Flange Stainless Steel ISO7380 (Boxed)

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Flanged hex socket round head screw in equivalent SUS304 material.
• ISO7380-2 standard with metric coarse full thread from M3~M12.
• A2-70 strength class helps match stainless fastener requirements.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・Economy Internal Hexagonal Round Head Bolts with Flange, Stainless Steel (Boxed)
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material

Standard:ISO7380-2
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-BCBFS304S | Equivalent SUS304 | — | Coarse | Full Thread | A2-70 | ISO7380-2 |

Standard:ISO7380-2
Specification Table
| TYPE | M | L | Pitch P | Head width S | Head thickness K | Hexagonal side B | ||||||||||||||
| Min | Max | Min | Max | Min | Max | |||||||||||||||
| E-LBOX-BCBFS304S | 3 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 0.5 | 6.3 | 6.9 | 1.4 | 1.7 | 2.0 | 2.1 | |||||
| 4 | 6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 0.7 | 8.8 | 9.4 | 2.0 | 2.2 | 2.5 | 2.6 | |||||
| 25 | 30 | 35 | 40 | 45 | 50 | |||||||||||||||
| 5 | 8 | 10 | 12 | 14 | 16 | 20 | 22 | 25 | 30 | 35 | 45 | 50 | 0.8 | 11.1 | 11.8 | 2.5 | 2.8 | 3.0 | 3.1 | |
| 6 | 8 | 12 | 14 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 1 | 12.9 | 13.6 | 3.0 | 3.3 | 4.0 | 5.0 | ||
| 8 | 10 | 12 | 14 | 16 | 18 | 20 | 25 | 30 | 35 | 1.25 | 17.1 | 17.8 | 4.1 | 4.4 | 5.0 | 5.1 | ||||
| 40 | 45 | 50 | 55 | 60 | 70 | |||||||||||||||
| 10 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 1.5 | 21.1 | 21.9 | 5.2 | 5.5 | 6.0 | 6.1 | ||||
| 60 | 65 | 70 | 75 | 80 | ||||||||||||||||
| 12 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 1.75 | 25.2 | 26.0 | 6.2 | 6.6 | 8.0 | 8.2 | |||||
Product Features
・Stainless steel internal hexagonal round head bolts with flange.
・Thread nominal range: M3~M12.
・Thread type: Metric coarse thread.
・This series is fully threaded. For partially threaded products, please choose from other series.
・Sold in boxed packaging.
・Thread nominal range: M3~M12.
・Thread type: Metric coarse thread.
・This series is fully threaded. For partially threaded products, please choose from other series.
・Sold in boxed packaging.
Material
Surface Treatment