Economy Hex Flange Bolts Stainless Steel GB5787 (Boxed)

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel hex flange bolts with a serrated back on the flange surface.
• Thread nominal range is M5~M12, supporting selection by required screw diameter.
• Conforms to GB/T5787 specifications; MISUMI does not guarantee the product brand.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・Economy Stainless Steel Hexagonal Flange Bolts, GB5787 (Boxed), with serrated back on the flange surface.
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-TAH11S304SS | SUS304 | - | Coarse | Full Thread | A2-70 | GB/T5787 |

Standard:GB/T5787
Specification Table
| TYPE | M | L | Pitch P | Head Width S Max | Head Thickness K Max | Hexagonal opposite side B | Hexagonal T Max | ||||||||||||
| Min | Max | ||||||||||||||||||
| E-LBOX-TAH11S304SS | 5 | 10 | 12 | 14 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 0.8 | 11.4 | 5.6 | 6.6 | 7.0 | 7.4 | |
| 6 | 10 | 12 | 14 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 1 | 13.6 | 6.8 | 7.6 | 7.8 | 8.6 | |
| 8 | 16 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 1.25 | 17 | 8.5 | 9.5 | 10.0 | 10.8 | |||||
| 10 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 80 | 1.5 | 20.8 | 9.7 | 12.6 | 13.0 | 14.1 | |
| 12 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 1.75 | 24.7 | 11.9 | 14.6 | 15.0 | 16.3 | |||||
Product Features
・Thread nominal range: M5~M12
・Sold in boxed packaging.
・Sold in boxed packaging.
Material
Surface Treatment