Hex Bolts SUS316L

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Product Overview
・This product is Hex Bolts SUS316L (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN933
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Strength class | Thread length | ||
| E-LBOX-RSCB316LS | SUS316L | - | Coarse Thread | A2-70 | Full Thread | DIN933 |
Specification Table
| Type | M (Coarse Thread) | L | A | PCS/Box |
| Size Selection E-LBOX-RSCB316LS | 5 | 20 | 8 | 1250 |
| 30 | 850 | |||
| 6 | 12 | 10 | 1100 | |
| 16 | 900 | |||
| 20 | 800 | |||
| 25 | 600 | |||
| 30 | 550 | |||
| 35 | 450 | |||
| 40 | 400 | |||
| 45 | 350 | |||
| 50 | 300 | |||
| 55 | 275 | |||
| 60 | 250 | |||
| 65 | 220 | |||
| 70 | 220 | |||
| 75 | 220 | |||
| 90 | 200 | |||
| 100 | 180 | |||
| 120 | 175 | |||
| 130 | 185 | |||
| 140 | 165 | |||
| 150 | 150 | |||
| 8 | 16 | 13 | 450 | |
| 25 | 350 | |||
| 30 | 300 | |||
| 35 | 250 | |||
| 40 | 225 | |||
| 45 | 200 | |||
| 50 | 175 | |||
| 55 | 150 | |||
| 60 | 150 | |||
| 65 | 125 | |||
| 80 | 120 | |||
| 90 | 120 | |||
| 110 | 100 | |||
| 10 | 20 | 17 | 200 | |
| 55 | 100 | |||
| 80 | 75 | |||
| 90 | 65 | |||
| 100 | 65 | |||
| 110 | 60 | |||
| 130 | 60 | |||
| 150 | 50 |
| Type | M (Coarse Thread) | L | A | PCS/Box |
| Size Selection E-LBOX-RSCB316LS | 12 | 20 | 19 | 150 |
| 25 | 125 | |||
| 30 | 125 | |||
| 35 | 100 | |||
| 40 | 100 | |||
| 45 | 75 | |||
| 50 | 75 | |||
| 55 | 65 | |||
| 60 | 65 | |||
| 65 | 55 | |||
| 70 | 50 | |||
| 75 | 50 | |||
| 90 | 50 | |||
| 100 | 50 | |||
| 110 | 45 | |||
| 130 | 50 | |||
| 14 | 35 | 22 | 75 | |
| 40 | 65 | |||
| 45 | 65 | |||
| 50 | 55 | |||
| 60 | 45 | |||
| 65 | 45 | |||
| 70 | 40 | |||
| 80 | 40 | |||
| 90 | 35 | |||
| 110 | 30 | |||
| 120 | 30 | |||
| 130 | 30 | |||
| 140 | 30 | |||
| 150 | 25 | |||
| 16 | 30 | 24 | 65 | |
| 35 | 55 | |||
| 40 | 50 | |||
| 45 | 45 | |||
| 50 | 40 | |||
| 55 | 35 | |||
| 60 | 35 | |||
| 65 | 35 | |||
| 70 | 30 | |||
| 75 | 30 | |||
| 100 | 25 | |||
| 130 | 25 | |||
| 140 | 25 |
| Type | M (Coarse Thread) | L | A | PCS/Box |
| Size Selection E-LBOX-RSCB316LS | 18 | 40 | 27 | 35 |
| 45 | 30 | |||
| 50 | 30 | |||
| 55 | 30 | |||
| 60 | 28 | |||
| 65 | 20 | |||
| 70 | 20 | |||
| 75 | 20 | |||
| 80 | 20 | |||
| 90 | 22 | |||
| 100 | 18 | |||
| 110 | 18 | |||
| 120 | 15 | |||
| 130 | 20 | |||
| 140 | 18 | |||
| 170 | 20 | |||
| 180 | 20 | |||
| 20 | 40 | 30 | 26 | |
| 45 | 26 | |||
| 50 | 25 | |||
| 55 | 25 | |||
| 60 | 20 | |||
| 65 | 20 | |||
| 70 | 20 | |||
| 75 | 20 | |||
| 85 | 18 | |||
| 90 | 15 | |||
| 100 | 15 | |||
| 110 | 15 | |||
| 120 | 12 | |||
| 130 | 15 | |||
| 140 | 15 | |||
| 150 | 12 | |||
| 160 | 12 | |||
| 170 | 65 | |||
| 190 | 60 |
Product Features
・Thread Nominal Range: M5~M20
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment