Internal Hex Pipe Plug G/Parallel Thread Stainless Steel DIN908 (Boxed)

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel internal hexagonal pipe plug for G/parallel thread applications, DIN908.
• Thread nominal range is M8~M60, helping match the plug size to the threaded port.
• 304 body with A2-70 strength class.
[Use]
• For automotive and machinery industry applications.
Product Overview
・Economy Internal Hexagonal Pipe Plug, G Thread/Parallel Thread, Stainless Steel, DIN908 (Boxed)
・Internal hexagonal pipe plug, primarily used in automotive, machinery, and other industries.
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Internal hexagonal pipe plug, primarily used in automotive, machinery, and other industries.
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Product Features
・Economy Internal Hexagonal Pipe Plug, Stainless Steel, DIN908 (Boxed).
・Thread nominal range: M8~M33.
・Sold in boxed packaging.
・Thread nominal range: M8~M33.
・Sold in boxed packaging.
Dimensional Drawing
Material

Standard:DIN908
| Type | Body | Standard | ||
Material | Surface Treatment | Strength class | ||
| E-LBOX-NLJHS304S | 304 | - | A2-70 | DIN908 |

Standard:DIN908
Specification Table
| TYPE | M | L | Pitch P | Head Width S | Head Thickness K | Hexagonal opposite side B | |||
| Min | Max | Min | Max | Min | Max | ||||
| E-LBOX-NLJHS304S | 8 | 11 | 1 | 11.6 | 12 | 3 | 3.5 | 4 | 4.2 |
| 10 | 13.6 | 14 | 5 | 5.2 | |||||
| 12 | 15 | 1.5 | 16.6 | 17 | 6 | 6.2 | |||
| 14 | 18.6 | 19 | |||||||
| 16 | 20.5 | 21 | 8 | 8.2 | |||||
| 18 | 18 | 22.5 | 23 | 4 | 4.5 | ||||
| 20 | 24.5 | 25 | 10 | 10.2 | |||||
| 22 | 26.5 | 27 | |||||||
| 24 | 28.5 | 29 | 12 | 12.2 | |||||
| 26 | 20 | 30.4 | 31 | ||||||
| 27 | 31.4 | 32 | |||||||
| 2 | |||||||||
| 33 | 21 | 1.5 | 38.4 | 39 | 5 | 5.5 | 17 | 17.2 | |
Material
Surface Treatment