Fall Prevention Torx Socket Pan Head Screws - Stainless Steel

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• SUS304 stainless steel Torx socket pan head screws with coarse full thread.
• Thread nominal range is M3~M6, helping match the screw size to the tapped hole.
• Applicable standard is GB2672, with A2-70 strength class.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・This product is Fall Prevention Torx Socket Pan Head Screws - Stainless Steel (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: GB2672
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-TBW304S | SUS304 | - | Coarse | Full Thread | A2-70 | GB2672 With Pillar |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-TBW304S | 3 | 10 | 3200 |
| 12 | 3000 | ||
| 16 | 2200 | ||
| 20 | 1800 | ||
| 4 | 10 | 1700 | |
| 12 | 1500 | ||
| 14 | 1300 | ||
| 16 | 1200 | ||
| 35 | 500 | ||
| 40 | 450 | ||
| 45 | 400 | ||
| 50 | 300 | ||
| 55 | 250 | ||
| 8 | 2000 | ||
| 5 | 12 | 950 | |
| 14 | 900 | ||
| 16 | 800 | ||
| 20 | 650 | ||
| 25 | 500 | ||
| 30 | 400 | ||
| 35 | 350 | ||
| 40 | 300 | ||
| 45 | 250 | ||
| 50 | 220 | ||
| 6 | 16 | 450 | |
| 20 | 400 | ||
| 25 | 350 | ||
| 35 | 250 | ||
| 40 | 200 | ||
| 45 | 180 | ||
| 50 | 150 | ||
| 55 | 140 | ||
| 60 | 120 |
Product Features
・Thread Nominal Range: M3~M6
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment