Ultra Low Head Hex Socket Head Cap Screws

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Ultra low head stainless steel hex socket cap screws for low-profile fastening.
• Thread nominal range is M4~M8 with metric coarse thread and full thread construction.
• SUS304 Equivalent material with A2-70 strength class helps match corrosion-conscious assemblies.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.

Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-CBSTS304S | SUS304 Equivalent | — | Coarse | Full Thread | A2-70 | - |
| Type | M (Coarse Thread) | a (Slot Number) | b (Head Diameter) | c (Head Thickness) | k (Thread Pitch) | L | PCS/Box |
| Size Selection E-LBOX-CBSTS304S | 4 | 2.5 | 7.6-7.9 | 0.9-1.1 | 0.7 | 8 | 2400 |
| 14 | 1500 | ||||||
| 20 | 1100 | ||||||
| 30 | 600 | ||||||
| 35 | 500 | ||||||
| 40 | 450 | ||||||
| 45 | 350 | ||||||
| 5 | 3 | 9.1-9.4 | 1.1-1.2 | 0.8 | 12 | 1100 | |
| 45 | 250 | ||||||
| 50 | 220 | ||||||
| 6 | 4 | 11.6-11.9 | 1.6-1.8 | 1.0 | 14 | 650 | |
| 16 | 550 | ||||||
| 25 | 350 | ||||||
| 30 | 300 | ||||||
| 35 | 250 | ||||||
| 40 | 220 | ||||||
| 45 | 200 | ||||||
| 60 | 120 | ||||||
| 65 | 110 | ||||||
| 70 75 85 95 | 100 | ||||||
| 80 | 90 | ||||||
| 8 | 5.02-5.14 | 15.7-16 | 2.4-2.6 | 1.25 | 55 | 80 | |
| 65 70 | 70 | ||||||
| 75 80 85 90 95 100 | 60 |
・Thread Nominal Range: M4~M8
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment