Low Head Hex Socket Head Cap Screws - Stainless Steel SUS316

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• SUS316 Equivalent low head hex socket cap screws use metric coarse full threads.
• DIN7984 and A4-70 data support matching the screw to the required standard and strength class.
[Use]
• Suitable where screwdriver access is restricted and hex socket tightening is required.
Product Overview
・Low Head Hex Socket Head Cap Screws - Stainless Steel SUS316 (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN7984
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-CBSST316S | SUS316 Equivalent | — | Coarse | Full Thread | A4-70 | DIN7984 |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-CBSST316S | 6 | 16 | 550 |
| 22 | 450 | ||
| 30 | 300 | ||
| 8 | 16 | 300 | |
| 30 | 180 | ||
| 60 | 80 | ||
| 10 | 25 | 120 | |
| 35 | 15 | ||
| 40 | 80 |
Product Features
・Stainless steel thin head hex socket bolt.
・Thread Nominal Range: M6~M10
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・Thread Nominal Range: M6~M10
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment