Low Head Hex Socket Head Cap Screws - Stainless Steel SUS304

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Low head hex socket cap screws with SUS304 Equivalent body for stainless steel selection.
• DIN7984 metric coarse threads cover M3~M10 in a full thread series.
• Strength class is A2-70 with surface treatment listed as —.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・Low Head Hex Socket Head Cap Screws - Stainless Steel SUS304 (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN7984
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-CBSST304S | SUS304 Equivalent | — | Coarse | Full Thread | A2-70 | DIN7984 |
Specification Table
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-CBSST304S | 3 | 5 | 5500 |
| 6 | 5500 | ||
| 8 | 4500 | ||
| 10 | 3800 | ||
| 12 | 3200 | ||
| 14 | 2800 | ||
| 18 | 2200 | ||
| 25 | 1500 | ||
| 30 | 1100 | ||
| 35 | 900 | ||
| 40 | 700 | ||
| 4 | 6 | 2700 | |
| 8 | 2300 | ||
| 10 | 2100 | ||
| 12 | 1700 | ||
| 14 15 | 1500 | ||
| 16 | 1400 | ||
| 18 | 1200 | ||
| 20 21 | 1000 | ||
| 25 | 850 | ||
| 27 | 750 | ||
| 30 | 650 | ||
| 33 | 600 | ||
| 35 36 | 550 | ||
| 40 | 450 | ||
| 5 | 6 | 1500 | |
| 8 | 1300 | ||
| 12 | 1000 | ||
| 14 | 900 | ||
| 16 | 850 | ||
| 18 | 750 | ||
| 20 | 700 | ||
| 25 | 550 | ||
| 30 | 400 | ||
| 35 | 350 | ||
| 40 45 | 280 | ||
| 50 | 220 | ||
| 60 | 180 |
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-CBSST304S | 6 | 8 | 900 |
| 10 | 800 | ||
| 12 | 650 | ||
| 14 16 | 600 | ||
| 18 | 500 | ||
| 20 | 480 | ||
| 25 | 400 | ||
| 30 | 280 | ||
| 35 40 | 250 | ||
| 45 | 200 | ||
| 50 | 170 | ||
| 55 | 140 | ||
| 60 | 120 | ||
| 65 | 110 | ||
| 70 75 | 100 | ||
| 8 | 10 | 380 | |
| 12 | 350 | ||
| 16 | 300 | ||
| 18 20 | 250 | ||
| 25 | 200 | ||
| 30 | 180 | ||
| 35 | 160 | ||
| 40 | 150 | ||
| 45 | 110 | ||
| 50 | 100 | ||
| 60 | 80 | ||
| 65 70 | 70 | ||
| 75 85 95 100 | 60 | ||
| 80 | 65 | ||
| 90 | 50 | ||
| 10 | 20 | 250 | |
| 25 | 220 | ||
| 30 | 180 | ||
| 35 | 170 | ||
| 40 | 140 | ||
| 45 | 130 | ||
| 50 | 110 | ||
| 55 60 | 100 |
Product Features
・Stainless steel thin head hex socket bolt.
・Thread Nominal Range: M3~M10
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・Thread Nominal Range: M3~M10
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment