Cross Recessed Pan Head Screws - Stainless Steel

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel cross recessed pan head machine screws made from SUS304 Equivalent.
• GB823, metric coarse full thread, M2~M8 range and A2-50 strength class support matching by size and standard.
• Full thread design means half thread products should be selected from other series.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.

Applicable Standard: GB823
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-BDJS304S | SUS304 Equivalent | — | Coarse | Full Thread | A2-50 | GB823 |
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-BDJS304S | 2 | 3 | 8000 |
| 3.5 4 | 6000 | ||
| 5 18 | 5000 | ||
| 6 8 | 4000 | ||
| 10 | 2800 | ||
| 12 | 2000 | ||
| 14 | 1800 | ||
| 16 | 1600 | ||
| 20 | 4500 | ||
| 22 | 3500 | ||
| 25 | 3000 | ||
| 26 | 2600 | ||
| 2.5 | 3 | 3500 | |
| 4 20 | 3000 | ||
| 5 | 2800 | ||
| 8 | 1800 | ||
| 12 | 1300 | ||
| 14 | 1200 | ||
| 16 | 1000 | ||
| 18 | 3200 | ||
| 22 | 2300 | ||
| 25 | 2000 | ||
| 30 | 1500 | ||
| 3 | 4 | 7500 | |
| 5 | 6000 | ||
| 6 | 5500 | ||
| 8 | 4500 | ||
| 10 | 4000 | ||
| 12 | 3500 | ||
| 14 | 3000 | ||
| 16 | 2500 | ||
| 18 | 2200 | ||
| 20 | 2000 | ||
| 22 | 1600 | ||
| 25 | 1400 | ||
| 30 | 1200 | ||
| 32 | 1000 | ||
| 40 | 700 | ||
| 45 | 600 | ||
| 4 | 5 | 3200 | |
| 6 | 3000 | ||
| 7 7.3 7.75 8 | 2500 | ||
| 10 | 2200 | ||
| 12 | 1800 |
| Type | M (Coarse Thread) | L | PCS/Box |
| Size Selection E-LBOX-BDJS304S | 4 | 14 | 1600 |
| 16 | 1500 | ||
| 18 | 1300 | ||
| 20 | 1200 | ||
| 22 | 1000 | ||
| 25 | 900 | ||
| 30 | 700 | ||
| 35 | 600 | ||
| 40 | 500 | ||
| 45 | 400 | ||
| 50 | 300 | ||
| 5 | 6 | 1700 | |
| 8 | 1500 | ||
| 10 | 1200 | ||
| 12 | 1100 | ||
| 14 | 1000 | ||
| 15 | 850 | ||
| 16 | 900 | ||
| 18 | 800 | ||
| 20 | 750 | ||
| 22 | 650 | ||
| 25 | 600 | ||
| 30 | 500 | ||
| 35 | 400 | ||
| 40 45 | 300 | ||
| 50 | 230 | ||
| 6 | 8 | 950 | |
| 10 | 850 | ||
| 12 | 750 | ||
| 14 | 700 | ||
| 16 18 | 550 | ||
| 20 | 500 | ||
| 22 | 450 | ||
| 25 26 | 400 | ||
| 30 | 350 | ||
| 40 | 250 | ||
| 45 | 200 | ||
| 50 | 180 | ||
| 65 | 150 | ||
| 8 | 10 12 | 350 | |
| 18 | 260 | ||
| 20 | 250 | ||
| 25 30 | 200 | ||
| 40 | 130 |
・Thread Nominal Range: M2~M8
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment