Slotted Countersunk Head Screws - Stainless Steel SUS304

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Product Overview
・This product Slotted Countersunk Head Screws - Stainless Steel SUS304
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: GB68
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-GB68S304S | SUS304 | - | Coarse | Full Thread | A2-50 | GB68 |
Specification Table
| Type | M (Coarse Thread) | L | dk | k | s | PCS/Box |
| Size Selection E-LBOX-GB68S304S | 1.6 | 10 | 3 | 1 | 0.4 | 5000 |
| 12 | 3500 | |||||
| 14 | 2500 | |||||
| 16 | 2500 | |||||
| 4 | 10000 | |||||
| 5 | 8000 | |||||
| 6 | 6000 | |||||
| 8 | 6000 | |||||
| 2 | 10 | 3.8 | 1.2 | 0.5 | 3000 | |
| 12 | 2500 | |||||
| 14 | 1800 | |||||
| 16 | 1500 | |||||
| 18 | 5000 | |||||
| 20 | 4000 | |||||
| 22 | 3500 | |||||
| 4 | 8000 | |||||
| 5 | 7000 | |||||
| 6 | 5000 | |||||
| 8 | 4500 | |||||
| 2.5 | 12 | 4.7 | 1.5 | 0.6 | 1500 | |
| 14 | 1500 | |||||
| 16 | 1000 | |||||
| 18 | 3200 | |||||
| 20 | 2800 | |||||
| 22 | 2500 | |||||
| 25 | 2000 | |||||
| 30 | 1500 | |||||
| 5 | 4000 | |||||
| 6 | 3500 | |||||
| 8 | 2500 | |||||
| 3 | 10 | 5.5 | 1.65 | 0.8 | 5000 | |
| 12 | 4000 | |||||
| 14 | 3300 | |||||
| 16 | 3000 | |||||
| 18 | 2500 | |||||
| 20 | 2200 | |||||
| 22 | 2000 | |||||
| 25 | 1500 | |||||
| 30 | 1200 | |||||
| 40 | 750 | |||||
| 5 | 9500 | |||||
| 6 | 8000 | |||||
| 8 | 6500 | |||||
| 4 | 10 | 8.4 | 2.7 | 1.2 | 2300 | |
| 12 | 2000 | |||||
| 14 | 1700 | |||||
| 16 | 1500 | |||||
| 18 | 1300 |
| Type | M (Coarse Thread) | L | dk | k | s | PCS/Box |
| Size Selection E-LBOX-GB68S304S | 4 | 22 | 8.4 | 2.7 | 1.2 | 1000 |
| 25 | 900 | |||||
| 30 | 700 | |||||
| 35 | 550 | |||||
| 40 | 450 | |||||
| 45 | 400 | |||||
| 50 | 300 | |||||
| 6 | 3500 | |||||
| 8 | 2800 | |||||
| 5 | 10 | 9.3 | 2.7 | 1.2 | 1700 | |
| 14 | 1300 | |||||
| 16 | 1000 | |||||
| 18 | 900 | |||||
| 20 | 850 | |||||
| 22 | 750 | |||||
| 25 | 650 | |||||
| 35 | 400 | |||||
| 40 | 350 | |||||
| 45 | 300 | |||||
| 50 | 250 | |||||
| 8 | 2000 | |||||
| 6 | 10 | 11.3 | 3.3 | 1.6 | 1100 | |
| 12 | 950 | |||||
| 14 | 800 | |||||
| 16 | 700 | |||||
| 18 | 650 | |||||
| 20 | 600 | |||||
| 22 | 500 | |||||
| 25 | 450 | |||||
| 30 | 350 | |||||
| 40 | 220 | |||||
| 45 | 220 | |||||
| 50 | 170 | |||||
| 60 | 130 | |||||
| 8 | 1200 | |||||
| 8 | 12 | 15.8 | 4.65 | 2 | 450 | |
| 16 | 350 | |||||
| 18 | 300 | |||||
| 20 | 280 | |||||
| 25 | 250 | |||||
| 30 | 180 | |||||
| 35 | 160 | |||||
| 40 | 150 | |||||
| 45 | 120 | |||||
| 50 | 100 | |||||
| 55 | 90 | |||||
| 60 | 80 | |||||
| 10 | 20 | 18.3 | 5 | 2.5 | 180 | |
| 25 | 160 | |||||
| 30 | 120 |
Product Features
・Thread Nominal Range: M1.6~M10
・This product is sold in boxes
・This product is sold in boxes
Material
Surface Treatment