Economy Countersunk Bolts Torx Stainless Steel GB2673 (Boxed)

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• SUS304 countersunk Torx bolts with coarse full thread and A2-70 strength class.
• Thread nominal range is M1.4~M12 for matching screw size to the assembly.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・Economy Countersunk Bolts, Torx Type, Stainless Steel, GB2673 (Boxed)
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
・Boxed packaging offers a discounted price.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
Dimensional Drawing
Material
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-GB2673S304S | SUS304 | - | Coarse | Full Thread | A2-70 | GB2673 |

Standard:GB2673
Specification Table
| Type | M | L | dk | k |
E-LBOX-GB2673S304S | 1.4 | 3 4 5 6 | 2.3 | 0.7 |
| 8 | ||||
| 10 | ||||
| 1.6 | 3 4 | 2.9 | 0.9 | |
| 5 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 14 | ||||
| 16 | ||||
| 2 | 3 | 3.8 | 1.2 | |
| 4 | ||||
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 14 | ||||
| 16 | ||||
| 18 | ||||
| 2.5 | 4 | 4.7 | 1.5 | |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 14 | ||||
| 16 | ||||
| 18 | ||||
| 20 | ||||
| 25 | ||||
| 3 | 4 | 5.5 | 1.65 | |
| 4.5 | ||||
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 14 | ||||
| 16 | ||||
| 17 |
| Type | M | L | dk | k |
E-LBOX-GB2673S304S | 3 | 18 | 5.5 | 1.65 |
| 20 | ||||
| 22 | ||||
| 25 | ||||
| 30 | ||||
| 35 | ||||
| 40 | ||||
| 45 | ||||
| 50 | ||||
| 4 | 5 6 | 8.4 | 2.7 | |
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 14 | ||||
| 16 | ||||
| 18 | ||||
| 20 | ||||
| 22 | ||||
| 25 | ||||
| 30 | ||||
| 35 | ||||
| 40 | ||||
| 45 | ||||
| 50 55 | ||||
| 60 | ||||
| 65 70 75 | ||||
| 5 | 6 | 9.3 | 2.7 | |
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 14 | ||||
| 16 | ||||
| 18 | ||||
| 20 | ||||
| 22 | ||||
| 25 | ||||
| 30 | ||||
| 35 | ||||
| 40 | ||||
| 45 |
| Type | M | L | dk | k |
E-LBOX-GB2673S304S | 5 | 50 | 9.3 | 2.7 |
| 55 | ||||
| 60 | ||||
| 65 | ||||
| 70 | ||||
| 75 | ||||
| 80 | ||||
| 85 | ||||
| 90 | ||||
| 95 | ||||
| 100 | ||||
| 6 | 8 | 11.3 | 3.3 | |
| 10 | ||||
| 12 | ||||
| 13 | ||||
| 14 | ||||
| 16 | ||||
| 18 | ||||
| 20 | ||||
| 22 | ||||
| 25 | ||||
| 30 | ||||
| 35 | ||||
| 40 | ||||
| 45 | ||||
| 50 | ||||
| 55 | ||||
| 60 | ||||
| 65 | ||||
| 70 75 80 | ||||
| 8 | 10 | 15.8 | 4.65 | |
| 12 | ||||
| 14 | ||||
| 16 | ||||
| 18 | ||||
| 20 | ||||
| 25 | ||||
| 30 | ||||
| 35 | ||||
| 40 |
| Type | M | L | dk | k |
E-LBOX-GB2673S304S | 8 | 45 | 15.8 | 4.65 |
| 50 | ||||
| 55 | ||||
| 60 | ||||
| 65 | ||||
| 75 | ||||
| 80 | ||||
| 10 | 16 | 18.3 | 5 | |
| 18 | ||||
| 20 | ||||
| 22 | ||||
| 25 | ||||
| 30 | ||||
| 35 | ||||
| 40 | ||||
| 45 50 | ||||
| 55 | ||||
| 60 65 | ||||
| 70 | ||||
| 75 80 85 90 | ||||
| 95 | ||||
| 100 | ||||
| 12 | 20 | 22 | 6 | |
| 25 | ||||
| 30 | ||||
| 35 | ||||
| 40 | ||||
| 45 | ||||
| 50 | ||||
| 55 | ||||
| 60 |
Product Features
・Thread nominal range: M1.4~M12
・Sold in boxed packaging.
・Sold in boxed packaging.
Material
Surface Treatment