Economy Cross Pan Head Screws Stainless Steel GB818 (Boxed)

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel cross recessed pan head machine screws for GB818 selection.
• Thread nominal range is M1.6~M10, helping match screw size to tapped-hole requirements.
• Metric coarse full-thread design; select another series when a partially threaded screw is required.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
・Meets the specifications of the standard numbers listed on the webpage, but MISUMI does not guarantee the product brand.
| Type | Body | Standard | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-BNKJ304S | Euivalent to SUS304 | — | Coarse | Full Thread | A2-70 | GB818 |

| TYPE | M | L | Pitch P | Head Width S | Head Thickness k | Cross groove opposite side B | Phillips No. | |||||||||||||
| Min | Max | Min | Max | |||||||||||||||||
| E-LBOX-BNKJ304S | 2.5 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 0.45 | 4.7 | 5 | 2.0 | 2.1 | 2.7 | 1 | |||
| 18 | 20 | 22 | 25 | 28 | 30 | |||||||||||||||
| 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 0.5 | 5.3 | 5.6 | 2.3 | 2.4 | 3 | 1 | |||
| 20 | 22 | 25 | 28 | 30 | 35 | 40 | 45 | 50 | ||||||||||||
| 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | 0.7 | 7.6 | 8 | 2.9 | 3.1 | 4.4 | 2 | |
| 28 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | |||||||||
| 5 | 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | 0.8 | 9.1 | 9.5 | 3.5 | 3.7 | 4.9 | 2 | ||
| 28 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | ||||||||||
| 80 | 85 | 90 | 95 | 100 | 120 | |||||||||||||||
| 6 | 8 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | 28 | 1 | 11.6 | 12 | 4.3 | 4.6 | 6.9 | 3 | ||
| 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | ||||||||||
| 85 | 90 | 95 | 100 | 110 | 120 | |||||||||||||||
| 8 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 40 | 45 | 1.25 | 15.6 | 16 | 5.7 | 6 | 9 | 4 | |
| 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | ||||||||||
| 10 | 20 | 22 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 1.5 | 19.5 | 20 | 7.1 | 7.5 | 10.1 | 4 | ||
| 70 | 75 | 80 | 85 | 90 | 95 | 100 | 110 | |||||||||||||
・Thread nominal range: M1.6~M10.
・Thread type: Metric coarse thread.
・This series is fully threaded. For partially threaded products, please choose from other series.
・Sold in boxed packaging.
Material
Surface Treatment