Locating Pins Straight, Sphere, Tapped

Brand :
MISUMI
Caution
Product Description
Product Overview
The locating pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the straight sphere type is easy to install, and the spherical part ensures smooth positioning and protects the workpiece.
Dimensional Drawing

Specifications Overview
■Material Specification Table
Martensitic stainless steel products have an identification groove on D part.
Since there is a center hole, the spheric part is almost invisible when the D dimension is small.
If there are requirements on rust prevention, give priority to the hard-chrome plated or austenitic stainless steel products.
| Material No. | Material | Surface Treatment | Hardness | Type |
| Tapped | ||||
| ① | Alloy tool steel or bearing steel | - | Quenching hardness 60~63HRC | E-LPSQTA |
| ② | Alloy tool steel or bearing steel | Hard Chrome Plated | Quenching hardness 50~55HRC Plating hardness 750HV~ | E-GLPSQTA |
| ③ | Alloy tool steel or bearing steel | - | - | E-BLPSQTA |
| ④ | Austenitic stainless steel | - | - | E-SLPSQTA |
| ⑤ | Austenitic stainless steel | Hard Chrome Plated | Plating hardness 750HV~ | E-HLPSQTA |
| ⑥ | Martensitic stainless steel | - | Quenching hardness 50~55HRC | E-CLPSQTA |
Martensitic stainless steel products have an identification groove on D part.
Since there is a center hole, the spheric part is almost invisible when the D dimension is small.
If there are requirements on rust prevention, give priority to the hard-chrome plated or austenitic stainless steel products.Specification Table
| Part Number | L0.1mm increments | M (Coarse Thread) | ℓ | ||
Type | D Tolerance | D | |||
| E-LPSQTA E-GLPSQTA E-BLPSQTA E-SLPSQTA E-HLPSQTA E-CLPSQTA | M(m7) P(p7) G(g7) H(h7) | 5 | 10.0~30.0 | M2 | 3 |
| 6 | 10.0~40.0 | M3 | 5 | ||
| 8 | 15.0~40.0 | M5 | 8 | ||
| 10 | M5 | 8 | |||
Tolerance Selection
| D | Normal | |||
| M | P | G | H | |
| m7 | p7 | g7 | h7 | |
| 1~3 | +0.012 +0.002 | +0.018 +0.009 | -0.003 -0.012 | 0 -0.010 |
| 4~6 | +0.016 +0.004 | +0.024 +0.012 | -0.004 -0.016 | 0 -0.012 |
| 8・10 | +0.021 +0.006 | +0.030 +0.015 | -0.005 -0.020 | 0 -0.015 |
Product Features
Precautions
①Dimensional tolerance and fit parameter table For details, click
Dimensional Tolerance Fit Table
②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click
Table of Dimensions Without Indicated Tolerance
③Reference value for thread mounting torque The tightening torque (reference value) is the strength class (8.8) in the technical data
Torque Tightening Reference Table, and the tightening state lasts for more than 24 hours. Not applicable when using locking agents or spring washers.
Dimensional Tolerance Fit Table②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click
Table of Dimensions Without Indicated Tolerance③Reference value for thread mounting torque The tightening torque (reference value) is the strength class (8.8) in the technical data
Torque Tightening Reference Table, and the tightening state lasts for more than 24 hours. Not applicable when using locking agents or spring washers.Example of Use
Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Bushings for Locating Pins, Shouldered | Bushings for Locating Pins, Straight | Bushings for Locating Pins, Slotted Hole, Shouldered | ||
![]() | ![]() | ![]() | ||
| Representative model: JBH6-8 | Representative model: JBA3-8 | Representative model: JBPE10-P6.8-W4.82-L15 | ||
| Advantages: suitable for applications where it is difficult to adjust the height | Advantages: regular shape, widely used | Advantages: absorbs clearance errors |
Related Documents
①Positioning technology reference information Click
Positioning Technology Reference
②Surface treatment related anti-rust ability salt spray test reference Click
Anti-rust Reference for Metal Surface
Positioning Technology Reference②Surface treatment related anti-rust ability salt spray test reference Click
Anti-rust Reference for Metal Surface
Material
Surface Treatment
Hardness
L
Type
D Tolerance
D









