Locating Pins Tip Shape Selectable, Tapped

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Product Overview
The locating pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the tip shape selectable type is rich in the specifications of the lead-in part and provides flexible selection.
Dimensional Drawing

Round and diamond type products made of materials equivalent to martensitic stainless steel have an identification groove on D part.Specifications Overview
■Material Specification Table
If there are requirements on rust prevention, give priority to the hard-chrome plated or austenitic stainless steel products.
| Material No. | Round | Diamond | Straight | Material | Surface Treatment | Hardness |
| ① | E-LPGJ | E-LPDGJ | E-LPCJ | Alloy tool steel or bearing steel | - | Quenching hardness 55HRC~ |
| ② | E-LPGG | E-LPDGG | E-LPCG | Alloy tool steel or bearing steel | Hard Chrome Plated | Quenching hardness 50HRC~ Plating hardness 750HV~ |
| ③ | E-LPG | E-LPDG | E-LPC | General structural steel or carbon steel | - | Quenching hardness 45HRC~ |
| ④ | E-LPGB | - | E-LPCB | General structural steel or carbon steel | Ferroferric Oxide Protective Film | Quenching hardness 45HRC~ |
| ⑤ | E-LPGR | E-LPCR | General structural steel or carbon steel | Hard Chrome Plated | Quenching hardness 45~50HRC Plating hardness 750HV~ | |
| ⑥ | E-LPGS | E-LPDGS | E-LPCS | Austenitic stainless steel | - | - |
| ⑦ | E-LPGD | - | E-LPCD | Austenitic stainless steel | Hard Chrome Plated | Plating hardness 750HV~ |
| ⑧ | E-LPGC | E-LPDGC | E-LPCC | Martensitic stainless steel | - | Quenching hardness 50HRC~ |
If there are requirements on rust prevention, give priority to the hard-chrome plated or austenitic stainless steel products.Specification Table
■Round/Diamond Type
Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
B dimension and L dimension applicable to the diamond type are as shown in ( ).
Note the strength of under-head part.
Precautions for Strength
Please confirm pilot hole depth.
Depth. Holes may go through.
■Straight Type
| Part Number | P0.01mm increments | B0.1mm increments | R1mm increments | G1mm increments | L1mm increments | M (Coarse Thread) | (W) | ||||
Type | TipShape | D | D Dimension Tolerance g7 | ||||||||
| Shape A, Shape C only | Shape B only | ||||||||||
| (Round) E-LPGJ E-LPGG E-LPG E-LPGB E-LPGR E-LPGS E-LPGD E-LPGC | (Diamond) E-LPDGJ E-LPDGG E-LPDG E-LPDGS E-LPDGC | A B C | 6 | -0.004 -0.016 | 6.50~12.00 | 2.0~40.0(12.0) | Shape A R≥P/2 Shape C R≤P/2 | Shape B G≤P | 6~12 | M3 | 3 |
| 6T | M2.6 | ||||||||||
| 8 | -0.005 -0.020 | 9.00~15.00 | 2.0~40.0(15.0) | 8~16 | M4 | 3.5 | |||||
| 10 | 11.00~20.00 | 3.0~50.0(20.0) | 10(12)~20 | M5 | 4 | ||||||
| 10T | 6(12)~16 | M4 | |||||||||
| 12 | -0.006 -0.024 | 13.00~20.00 | 3.0~50.0(20.0) | 12~24 | M5 | 5 | |||||
| 12T | 8(12)~18 | M4 | |||||||||
| 16 | 17.00~25.00 | 5.0~50.0(20.0) | 16~32 | M8 | 7 | ||||||
| 16T | 10(14)~24 | M6 | |||||||||
| 20 | -0.007 -0.028 | 21.00~35.00 | 5.0~50.0(20.0) | 20~40 | M8 | 9 | |||||
| 20T | 12(18)~30 | M6 | |||||||||
Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
B dimension and L dimension applicable to the diamond type are as shown in ( ).
Note the strength of under-head part.
Precautions for Strength
Please confirm pilot hole depth.
Depth. Holes may go through.■Straight Type
| Part Number | P0.1mm increments | B0.1mm increments | R1mm increments | G1mm increments | ||
Type | Tip Shape | M | ||||
| Shape A, Shape C only | Shape B only | |||||
| E-LPCJ E-LPCG E-LPC E-LPCB E-LPCR E-LPCS E-LPCD E-LPCC | A B C | 3 | 6.0~10.0 | 10.0~25.0 | Shape A R≥P/2 Shape C R≤P/2 | Shape B G≤P |
| 4 | 7.0~12.0 | 11.0~25.0 | ||||
| 5 | 8.0~16.0 | 13.0~30.0 | ||||
| 6 | 9.0~20.0 | 15.0~40.0 | ||||
| 8 | 11.0~20.0 | 19.0~50.0 | ||||
| 10 | 14.0~20.0 | 23.0~50.0 | ||||
| 12 | 18.0~25.0 | 28.0~60.0 | ||||
| 16 | 22.0~30.0 | 35.0~60.0 | ||||
| 20 | 26.0~30.0 | 44.0~60.0 | ||||
Product Features
Precautions
①Dimensional tolerance and fit parameter table For details, click
Tolerance Fit Parameter Table
②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click
List of Common Tolerances
③Reference value for thread mounting torque The tightening torque (reference value) is the strength class (8.8) in the technical data
Thread Torque, and the tightening state lasts for more than 24 hours. Not applicable when using locking agents or spring washers.
Tolerance Fit Parameter Table②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click
List of Common Tolerances③Reference value for thread mounting torque The tightening torque (reference value) is the strength class (8.8) in the technical data
Thread Torque, and the tightening state lasts for more than 24 hours. Not applicable when using locking agents or spring washers.Example of Use
Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Bushing for locating pin Shouldered | Bushing for locating pin Straight type | Bushing for locating pin Slotted hole Shouldered | ||
![]() | ![]() | ![]() | ||
| Representative model: JBH6-8 | Representative model: JBA3-8 | Representative model: JBPE10-P6.8-W4.82-L15 | ||
| Advantages: suitable for applications where it is difficult to adjust the hole depth | Advantages: space-saving | Advantages: absorbs clearance errors |
Related Documents
①Positioning technology reference information Click
Positioning Technology
②Surface treatment related anti-rust ability salt spray test reference Click
Salt Spray Test for Anti-rust Ability of Metal Surface
Positioning Technology②Surface treatment related anti-rust ability salt spray test reference Click
Salt Spray Test for Anti-rust Ability of Metal Surface
Material
Surface Treatment
Hardness
P
B
R
L
Type
D









