Linear Shafts One End Threaded, Thread Size Equal To Shaft Dia

Brand :
MISUMI
Caution
- Some Page Materials are under updating
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Linear guide shafts are high-precision shaft products that can be used with linear bushings and other bushing-type products. They not only offer excellent wear resistance, but also provide a variety of additional machining options.
Dimensional Drawing

The L section does not include the incomplete thread part.Material Table
| Type | Material | Hardness | Surface Treatment | |
| Standard | ||||
| D tolerance g7 | D tolerance f8 | |||
| E-SFAQ | - | S45C or GCr15 | High-frequency quenching For effective hardened layer depth, please click Surface Hardness StandardS45C or GCr15 55HRC~ SUS440C or high-hardness corrosion-resistant steel 53HRC or more | - |
| E-SSFAQ | - | SUS440C or high-hardness corrosion-resistant steel | ||
| E-PSFAQ | - | S45C or GCr15 | Hard Chrome Plating Plating Hardness HV750~ Plating Thickness 3µ or more | |
| E-PSSFAQ | - | SUS440C or high-hardness corrosion-resistant steel | ||
| - | E-PSFGQ | S45C Equivalent | - | Hard Chrome Plating Plating Hardness HV750~ Plating Thickness 10µ or more |
The shaft end processing section (effective thread length + approx. 10 mm) may experience reduced hardness due to the annealing effect of the processing.
If there are requirements for rust prevention, give priority to products with hard chrome plated surface treatment. Please click
Rust Prevention Methods
If used together with linear bushings, please select products with high-frequency quenching.Alterations
| Alterations | Code | Spec. | ||
![]() | SC | |||
![]() | WSC | |||
![]() | FC | |||
| Alterations | Code | Spec. | |
![]() | WFC | ||
![]() | RC | Add one 90-degree flat machining Specification method RC10 Applicable conditions Applicable for D=10 to 30 Cannot be used together with WRC | For details, please refer to the Additional Machining Overview P.37 |
![]() | WRC | Additional machining of two 90-degree flat surfaces Specification method WRC10-Y10 Applicable conditions Applicable for D=10 to 30 Cannot be used together with RC Cannot be machined on the same surface | |
When multiple alterations are selected, the machining parts need to be spaced by more than 2 mm.
Additional processing may result in reduced hardness. Refer to
P.36Specification Table
| Part Number | Can be specified down to 1 mm increments | M | (Y) Max. | ||
| Type | D | L | B | ||
| (D Tolerance g7) E-SFAQ E-SSFAQ E-PSFAQ E-PSSFAQ (D Tolerance f8) E-PSFGQ | 3 | 25 to 197 | 3 to 15 | 3 | 200 |
| 4 | 25 to 296 | 4 to 20 | 4 | 300 | |
| 5 | 25 to 396 | 4 to 25 | 5 | 400 | |
| 6 | 25 to 795 | 5 to 30 | 6 | 600 | |
| 8 | 25 to 993 | 7 to 40 | 8 | 800 | |
| 10 | 25 to 992 | 8 to 50 | 10 | 800 | |
| 12 | 25 to 1191 | 9 to 60 | 12 | 1000 | |
| 16 | 25 to 1190 | 10 to 80 | 16 | 1200 | |
| 20 | 25 to 1187 | 13 to 100 | 20 | 1200 | |
| 30 | 25 to 1482 | 18 to 150 | 30 | 1500 | |
L size takes priority, so the effective thread length of B size is B - (pitch × 2).
Outer diameters 3, 4, and 5 are not applicable to E-PSFGQ.| D tolerance | ||
| D | g7 | f8 |
| 3 | -0.002 -0.012 | - |
| 4 | -0.004 -0.016 | |
| 5 | ||
| 6 | -0.010 -0.028 | |
| 8 | -0.005 -0.020 | -0.013 -0.035 |
| 10 | ||
| 12 | -0.006 -0.024 | -0.016 -0.043 |
| 16 | ||
| 20 | -0.007 -0.028 | -0.020 -0.053 |
| 30 | ||
| Coarse Thread Size | |
| M | Thread Pitch |
| 3 | 0.5 |
| 4 | 0.7 |
| 5 | 0.8 |
| 6 | 1.0 |
| 8 | 1.25 |
| 10 | 1.5 |
| 12 | 1.75 |
| 16 | 2.0 |
| 20 | 2.5 |
| 30 | 3.5 |
Product Features
Feature 1: Has high-precision dimensional tolerances and is widely used in various precision equipment.
Feature 2: Uses bearing steel (S45C or GCr15) with excellent wear resistance and SUS440C or high-hardness corrosion-resistant steel, which are high-frequency quenched to enhance wear resistance while maintaining original toughness.
Feature 3: Various additional processing options are available to meet different usage environments.
Feature 4: Usually used in combination with linear bushing products, it provides excellent linear guidance. Compared to general shaft and bushing structures, even during high-speed reciprocating motion, there is minimal wear.
Feature 5: Optional hard chrome plating provides excellent rust resistance, and the coating hardness reaches HV750. It will not be easily worn when used with high-hardness workpieces.
Feature 2: Uses bearing steel (S45C or GCr15) with excellent wear resistance and SUS440C or high-hardness corrosion-resistant steel, which are high-frequency quenched to enhance wear resistance while maintaining original toughness.
Feature 3: Various additional processing options are available to meet different usage environments.
Feature 4: Usually used in combination with linear bushing products, it provides excellent linear guidance. Compared to general shaft and bushing structures, even during high-speed reciprocating motion, there is minimal wear.
Feature 5: Optional hard chrome plating provides excellent rust resistance, and the coating hardness reaches HV750. It will not be easily worn when used with high-hardness workpieces.
Precautions
![]() | (2) Decreased hardness in the machined area After quenching the base material, machining may cause some areas to lose hardness due to annealing: - All external threads - All steps - Internal threads: When M ≥ D/2, double-hole internal thread type, hard chrome plated products made of SUS440C or high-hardness corrosion-resistant steel - Additional processing for wrench slot (SC-WSC-SX) - Additional processing for flat surface (FC-WFC) - Additional processing for V-groove (VC-WVC) - Except for full-length hardened type. |
Only the shaded area of section D is hard chrome plated.![]() | (3) Coating for Surface Treatment After surface treatment of the base material, processing is performed. The following areas are not plated: - Grooved section -External thread section -Internal thread section -Wrench slot, V-groove, flat surface, cut surface -The inside of the pipe-type guide shaft may rust if hard chrome plating is not applied. |
Example of Use
Application Industries
Related Products
| Linear Bushing Standard type Straight type | Bearing housing set T-type | Shaft Collar Slit | ||
![]() | ![]() | ![]() | ||
| Typical model: LMU6 | Typical model: BGHFS6000ZZ-30 | Typical model: PSCS10-10 | ||
| Advantages: High quality, low price, short delivery time | Advantages: full range, high precision and high quality | Advantages: full range of matching shaft products |
Related Documents
Anti-rust performance of metal materials and surface treatment Click
Anti-rust performance table
Anti-rust performance table
Material
Hardness
Surface Treatment
Cannot be used together with WSC
















