High Precision Linear Shafts - One End Threaded One End Tapped with Undercut

Caution
- Some Page Materials are under updating.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• High-precision linear guide shaft for use with linear bearings and bushing-type products.
• Material options include 45, GCr15 and SUS440C or equivalent high-hardness corrosion-resistant steel.
• Hard chrome plating options support rust-prevention selection when required.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.

■ Material Specifications
| Type | Material | Hardness | Surface Treatment | |
| Standard Type | ||||
| D Tolerance g7 | D Tolerance f8 | |||
| E-SAFD | - | 45 or GCr15 | High-frequency quenching Effective hardened layer depth Please click Surface Hardness Reference45 or GCr15 55HRC~ SUS440C or equivalent high-hardness corrosion-resistant steel 53HRC or more | - |
| E-SSAFD | - | SUS440C or equivalent high-hardness corrosion-resistant steel | ||
| E-PSAFD | - | 45 or GCr15 | Hard chrome plating Plating hardness HV750~ Plating thickness 3µ or more | |
| E-PSSAFD | - | SUS440C or equivalent high-hardness corrosion-resistant steel | ||
| - | E-PSAGD | 45 | - | Hard chrome plating Plating hardness: HV750~ Plating thickness: 10µ or more |
The machined part at the shaft end (effective thread length + approx. 10 mm) may have reduced hardness due to the annealing effect of machining.
If rust prevention is required, please give priority to products with hard chrome plating Surface Treatment.
If used in combination with linear bearings, please choose products with high-frequency quenching.| Alterations | Code | Spec. | ||
![]() | LKC | Change L dimension tolerance. Ordering Code LKC Applicable conditions The maximum L dimension for precision type is 200 When using LKC, the specified unit for L dimension can be 0.1 mm L<200 → L±0.03200 ≤ L<500 → L±0.05 L ≥ 500 → L±0.1 | ||
![]() | SC | Add a wrench slot at one location Ordering Code SC5 SC = specified unit 1 mm SC + ℓ1 < L SC = 0 or SC ≥ 1Applicable conditions Applicable for D ≥ 8 Cannot be used together with WSC | ||
![]() | WSC | |||
![]() | FC | |||
![]() | WFC | |||
![]() | RC | Add one flat surface at a 90-degree position Ordering Code RC10 Applicable conditions Applicable for D=10 to 30 Not suitable for precision type Cannot be used together with WRC | ||
![]() | WRC | Add two flat surfaces at 90-degree positions Ordering Code WRC10-Y10 Applicable conditions Applicable for D=10 to 30 Not suitable for precision type Cannot be used together with RC Cannot be machined on the same plane | ||
![]() | MMC MMS | Change external thread to fine thread Ordering Code MMC14 (Change M to MMC) MMS14 (Change M to MMS) | ||
![]() | NSC | Change the internal thread to a fine thread Ordering Code NSC14 (Change N to NSC) Applicable conditions Applicable for D ≥ 12 | ||
![]() | ND | Change to internal thread effective length × 3 Ordering Code ND6 (change N to ND) Applicable conditions D = 10–30, and N = 6–20 are applicable Internal thread on one end: ND × 3.5 + 4 ≤ L | ||
When selecting multiple additional machining operations, there must be a gap of at least 2 mm between the machined areas.
Additional processing may result in reduced hardness.| Part Number | Specified unit: 1 mm | M (Coarse thread)Select | N (Coarse thread)Select | (Y) Max. | ||||||||||||||||||||
Type | D | L | F | |||||||||||||||||||||
| Standard Type (D Tolerance g7) E-SAFD E-SSAFD E-PSAFD E-PSSAFD (D Tolerance f8) E-PSAGD | 8 | 25 to 1095 | 5 ≤ F ≤ M × 3 | 5 | 6 | 3 | 4 | 5 | 1100 | |||||||||||||||
| 10 | 25–1195 | 5 | 6 | 8 | 3 | 4 | 5 | 6 | 1200 | |||||||||||||||
| 12 | 25 to 1395 | 5 | 6 | 8 | 10 | (3) | 4 | 5 | 6 | 8 | 1400 | |||||||||||||
| 13 | 25–1395 | 5 | 6 | 8 | 10 | 12 | (3) | 4 | 5 | 6 | 8 | 1400 | ||||||||||||
| 15 | 25–1395 | 5 | 6 | 8 | 10 | 12 | (3) | 4 | 5 | 6 | 8 | 10 | 1400 | |||||||||||
| 16 | 25–1395 | 5 | 6 | 8 | 10 | 12 | 4 | 5 | 6 | 8 | 10 | 1400 | ||||||||||||
| 20 | 25–1395 | 5 | 6 | 8 | 10 | 12 | 16 | 4 | 5 | 6 | 8 | 10 | 12 | 1400 | ||||||||||
| 25 | 25–1395 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 1400 | |||||||
| 30 | 25 to 1495 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 6 | 8 | 10 | 12 | 16 | 20 | 1500 | |||||||||
| 35 | 25–1492 | 10 | 12 | 16 | 20 | 24 | 30 | 8 | 10 | 12 | 16 | 20 | 1500 | |||||||||||
| 40 | 40–1490 | 12 | 16 | 20 | 24 | 30 | 10 | 12 | 16 | 20 | 24 | 1500 | ||||||||||||
| 50 | 50–1490 | 16 | 20 | 24 | 30 | 12 | 16 | 20 | 24 | 30 | 1500 | |||||||||||||
Outer diameters 35, 40, and 50 are only available for E-PSAFD specifications.
For the N() dimension, only D Tolerance g7 is available.| D Tolerance | ||
| D | g7 | f8 |
| 8 | -0.005 -0.020 | -0.013 -0.035 |
| 10 | ||
| 12 | -0.006 -0.024 | -0.016 -0.043 |
| 13 | ||
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | -0.007 -0.028 | -0.020 -0.053 |
| 25 | ||
| 30 | ||
| 35 | -0.009 -0.034 | - |
| 40 | ||
| 50 | ||
Feature 2: Uses high-frequency quenching on superior wear-resistant bearing steel (45 or GCr15) and SUS440C or equivalent high-hardness corrosion-resistant steel, enhancing wear resistance while maintaining original toughness.
Feature 3: Various additional processing options are available to meet different usage environments.
Feature 4: Typically used in combination with linear bearing products, it provides excellent linear guidance. Compared to standard shaft and bushing structures, even during high-speed reciprocating motion, there is minimal wear.
Feature 5: Hard chrome plating is available as a Surface Treatment, offering excellent rust resistance. The coating hardness reaches HV750, so it will not be easily worn even when used with high-hardness workpieces.
![]() | (2) Reduced hardness in machined areas After quenching the base material, machining may cause reduced hardness due to annealing in the following areas: - All external threads - All steps - Internal threads: When M ≥ D/2, double-hole internal threads, and hard chrome plated products made of SUS440C or other high-hardness corrosion-resistant steels - Additional machining of wrench slots (SC-WSC-SX) - Additional machining of flat surfaces (FC-WFC) - Additional machining of V-grooves (VC-WVC) - Except for fully hardened types. |
Only the shaded area in section D is hard chrome plated.![]() | (3) Plating after Surface Treatment After Surface Treatment of the base material, machining is performed, and the following areas are not plated: - Groove areas -External thread sections -Internal thread sections -Wrench slots, V-grooves, flat surfaces, and cut surfaces -The inside of pipe-type guide shafts is not hard chrome plated and may rust. |
| Medical | Semiconductors | Electronics and Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Smartphones | Food | Automotive | ||
![]() | ![]() | ![]() |
| Linear Bearing Standard Type, Straight Cylinder Type | Bearing Housing Assembly T Type | Retaining Ring Open Type | ||
![]() | ![]() | ![]() | ||
| Representative model: LMU6 | Representative model: BGHFS6000ZZ-30 | Representative model: PSCS10-10 | ||
| Advantages: High quality, low price, short lead time | Advantages: Complete range, high precision and high quality | Advantages: Supporting shaft products, complete range |
Corrosion Resistance Table
Material
Hardness
Surface Treatment

Cannot be used together with WSC







M (Coarse thread)
N (Coarse thread)
Type
D
L
F











