Linear Shaft Both End Stepped, Both End Tapped

Brand :
MISUMI
Caution
- Some Page Materials are under updating
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Dimensional Drawing

Material Specification
| Type | Material | Hardness | Surface Treatment | |||
| Both ends stepped and tapped | Both ends stepped | |||||
| Standard | Standard | |||||
| D tolerance g7 | D tolerance f8 | D tolerance g7 | D tolerance f8 | |||
| E-SFAH | - | E-SFAJ | - | S45C or GCr15 | High-frequency quenching For effective hardened layer depth, please click Surface Hardness StandardS45C or GCr15 55HRC~ SUS440C or equivalent high-hardness corrosion-resistant steel 53HRC or more | - |
| E-SSFAH | - | E-SSFAJ | - | SUS440C or equivalent high-hardness corrosion-resistant steel | ||
| E-PSFAH | - | E-PSFAJ | - | S45C or GCr15 | Hard Chrome Plating Coating Hardness HV750~ Coating Thickness 3µ or more | |
| E-PSSFAH | - | E-PSSFAJ | - | SUS440C or equivalent high-hardness corrosion-resistant steel | ||
| - | E-PSFGH | - | E-PSFGJ | S45C Equivalent | - | Hard Chrome Plating Plating Hardness HV750~ Plating Thickness 10µ or more |
The shaft end processing section (effective thread length + approx. 10 mm) may experience reduced hardness due to the annealing effect of the processing.
If there are requirements for rust prevention, give priority to products with hard chrome plated surface treatment. Please click
Rust Prevention Methods
If used together with linear bushings, please select products with high-frequency quenching.■ Tolerance of Section D
| D | g7 | f8 |
| 8 | -0.005 -0.020 | -0.013 -0.035 |
| 10 | ||
| 12 | -0.006 -0.024 | -0.016 -0.043 |
| 13 | ||
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | -0.007 -0.028 | -0.020 -0.053 |
| 25 | ||
| 30 |
Alterations
| Alterations | Code | Spec. | ||
![]() | LKC | Change L dimension tolerance Specification method LKC Not applicable when D-P ≤ 2. When using LKC, the unit for specifying L dimension can be 0.1 mm L<200 → L±0.03200 ≤ L<500 → L±0.05 L ≥ 500 → L±0.1 | ||
![]() | SC | Add wrench slot machining at 1 location Specified method SC5 SC = specified unit 1 mm SC+ℓ1 < L SC = 0 or SC ≥ 1Applicable conditions D = 8 or above is applicable Cannot be used together with WSC | ||
![]() | WSC | |||
![]() | FC | |||
![]() | WFC | |||
| Alterations | Code | Spec. | |
![]() | RC | Add one 90-degree flat machining Specification method RC10 Applicable conditions Applicable for D=10 to 30 Cannot be used together with WRC | |
![]() | WRC | Additional machining of two 90-degree flat surfaces Specification method WRC10-Y10 Applicable conditions Applicable for D=10 to 30 Cannot be used together with RC Cannot be machined on the same surface | |
![]() | MD ND | Change the effective length of the internal thread section to M(N) × 3. Specified Method MD6/ND6 (Change M to MD, N to ND) Applicable Conditions D=12 to 30 and M(N)=6 to 20 are applicable Internal thread at both ends of the step: MD × 3.5+4+ND × 3.5+4 ≤ L Cannot be used together with KC·WKC | |
![]() | LFC RFC | ||
When multiple alteration is selected, the machining parts need to be spaced by more than 2 mm.
Additional processing may result in lower hardness. Refer to
P.36Specification Table
| Part Number | Can be specified down to 1 mm increments | M (Coarse Thread) Selection | (Y) Max. | |||||||||||||
| Type | D | L | F·T | P | ||||||||||||
| Standard Both ends stepped and tapped (D Tolerance g7) E-SFAH E-SSFAH E-PSFAH E-PSSFAH (D Tolerance f8) E-PSFGH Both ends stepped (D tolerance g7) E-SFAJ E-SSFAJ E-PSFAJ E-PSSFAJ (D Tolerance f8) E-PSFGJ | 8 | 25 to 996 (1000) | 2 ≤ F ≤ P × 4 2 ≤ T ≤ P × 4 | 6 | 3 | 800 | ||||||||||
| 10 | 25 to 996 (1000) | 6 to 8 | 3 | 4 | 5 | 800 | ||||||||||
| 12 | 25 to 1196 (1200) | 6 to 10 | 3 | 4 | 5 | 6 | 1000 | |||||||||
| 13 | 25 to 1196 (1200) | 6 to 11 | 3 | 4 | 5 | 6 | 8 | 1000 | ||||||||
| 15 | 25 to 1196 (1200) | 6 to 13 | 3 | 4 | 5 | 6 | 8 | 10 | 1000 | |||||||
| 16 | 25 to 1196 | 6 to 14 | 3 | 4 | 5 | 6 | 8 | 10 | 1200 | |||||||
| 20 | 25 to 1196 | 8 to 17 | 4 | 5 | 6 | 8 | 10 | 12 | 1200 | |||||||
| 25 | 25 to 1196 | 8 to 22 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 1200 | ||||||
| 30 | 25 to 1496 | 9 to 27 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 1500 | |||||
L size ( ) internal dimensions are suitable for both ends stepped type.
Both ends stepped and tapped
P dimension must satisfy M+3 ≤ P.
When (M×2.5+4)×2≥(Y), tap pilot holes may go through.
Material
Hardness
Surface Treatment
Not applicable when D-P ≤ 2. When using LKC, the unit for specifying L dimension can be 0.1 mm






