Linear Shafts With Retaining Ring Grooves

Brand :
MISUMI
Caution
- Some Page Materials are under updating.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• High-precision dimensional tolerances support fitting in precision equipment.
• Materials include 45 or GCr15 and SUS440C or equivalent high-hardness corrosion-resistant steel.
• High-frequency quenching is used for linear bearing combinations.
[Use]
• Used with linear bearings in standard linear motion mechanisms.
Product Overview
Linear guide shafts are high-precision shaft products that can be used with linear bearings and other bushing-type products. They not only offer excellent wear resistance, but also provide a variety of additional machining options.
Dimensional Drawing

Material Table
| Type | Material | Hardness | Surface Treatment | D(mm) | L(mm) | |
| D tolerance g7 | D tolerance f8 | |||||
| E-SFAR | - | 45 or GCr15 | High-frequency quenching For effective hardened layer depth, please click Surface Hardness Standard45 or GCr15 55HRC~ SUS440C or equivalent high-hardness corrosion-resistant steel 53HRC or more | - | 3 to 30 | 10 to 1200 |
| E-SSFAR | - | SUS440C or equivalent high-hardness corrosion-resistant steel | ||||
| E-PSFAR | - | 45 or GCr15 | Hard Chrome Plating Plating Hardness HV750~ Plating Thickness 3µ or more~ | |||
| E-PSSFAR | - | SUS440C or equivalent high-hardness corrosion-resistant steel | ||||
| - | E-PSFGR | 45 | - | Hard Chrome Plating Coating Hardness HV750~ Coating Thickness 10µ or more~ | ||
The shaft end processing section (effective thread length + approx. 10 mm) may experience reduced hardness due to the annealing effect of the processing.
If there are requirements for rust prevention, give priority to products with hard chrome plated surface treatment. Please click
Rust Prevention Methods
If used together with linear bearings, please select products with high-frequency quenching.■ D Section Precision Reference
| D tolerance | ||
| D | g7 | f8 |
| 3 | -0.002 -0.012 | - |
| 4 | -0.004 -0.016 | |
| 5 | ||
| 6 | -0.010 -0.028 | |
| 8 | -0.005 -0.020 | -0.013 -0.035 |
| 10 | ||
| 12 | -0.006 -0.024 | -0.016 -0.043 |
| 13 | ||
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | -0.007 -0.028 | -0.020 -0.053 |
| 25 | ||
| 30 | ||
Alterations
| Alterations | No retaining ring groove machining on one end | Change Dimension Line Position |
![]() | ![]() | |
| Code | NWC | LLC |
| Spec. | No retaining ring groove machining on one end. Specifying Method NWC | Change the position of the L size line to the outside of the ring processing. Specification Method LLC300 When specifying, please change the L size to LLC. LLC = Can be specified down to 1 mm increments |
Additional processing may result in reduced hardness. Please refer to
P.106Specification Table
| Part Number | L can be specified down to 1 mm increments | N | M | d | Applicable buckle | |||
| Type | D | Tolerance | Tolerance | |||||
| (D Tolerance g7) E-SFAR E-SSFAR E-PSFAR E-PSSFAR (D Tolerance f8) E-PSFGR | 3 | 10 to 400 | 2 | 0.5 | +0.05 0 | 2 | +0.06 0 | NETW□2 |
| 4 | 10 to 400 | 0.7 | +0.1 0 | 3 | NETW□3 | |||
| 5 | 10 to 400 | 4 | +0.075 0 | NETW□4 | ||||
| 6 | 20 to 600 | 5 | NETW□5 | |||||
| 8 | 20 to 800 | 3 | 0.9 | 7 | +0.09 0 | NETW□7 | ||
| 10 | 20 to 800 | 1.15 | +0.14 0 | 9.6 | 0 -0.09 | STW□10 | ||
| 12 | 20 to 1000 | 4 | 11.5 | 0 -0.11 | STW□12 | |||
| 13 | 25 to 1000 | 12.4 | STW□13 | |||||
| 15 | 25 to 1200 | 14.3 | STW□15 | |||||
| 16 | 30 to 1200 | 15.2 | STW□16 | |||||
| 20 | 30 to 1200 | 1.35 | 19 | 0 -0.21 | STW□20 | |||
| 25 | 35 to 1200 | 5 | 23.9 | STW□25 | ||||
| 30 | 35 to 1200 | 1.65 | 28.6 | STW□30 | ||||
Outer diameters 3, 4, and 5 are not compatible with E-PSFGR Product Features
Feature 1: Has high-precision dimensional tolerances and is widely used in various precision equipment.
Feature 2: Uses bearing steel (45 or GCr15) with excellent wear resistance and SUS440C or equivalent high-hardness corrosion-resistant steel, which are high-frequency quenched to enhance wear resistance while maintaining original toughness.
Feature 3: Various additional processing options are available to meet different usage environments.
Feature 4: Usually used in combination with linear bearing products, it provides excellent linear guidance. Compared to general shaft and bushing structures, even during high-speed reciprocating motion, there is minimal wear.
Feature 5: Optional hard chrome plating provides excellent rust resistance, and the coating hardness reaches HV750. It will not be easily worn when used with high-hardness workpieces.
Feature 2: Uses bearing steel (45 or GCr15) with excellent wear resistance and SUS440C or equivalent high-hardness corrosion-resistant steel, which are high-frequency quenched to enhance wear resistance while maintaining original toughness.
Feature 3: Various additional processing options are available to meet different usage environments.
Feature 4: Usually used in combination with linear bearing products, it provides excellent linear guidance. Compared to general shaft and bushing structures, even during high-speed reciprocating motion, there is minimal wear.
Feature 5: Optional hard chrome plating provides excellent rust resistance, and the coating hardness reaches HV750. It will not be easily worn when used with high-hardness workpieces.
Precautions
![]() | (2) Decreased hardness in the machined area After quenching the base material, machining may cause some areas to lose hardness due to annealing: - All external threads -All steps -Internal threads: When M ≥ D/2, double-hole internal thread type, hard chrome plated products made of SUS440C or equivalent high-hardness corrosion-resistant steel -Additional processing for wrench slot (SC-WSC-SX) -Additional processing for flat surface (FC-WFC) -Additional processing for V-groove (VC-WVC) -Except for full-length hardened type. |
Only the shaded area of section D is hard chrome plated.![]() | (3) Coating for Surface Treatment After surface treatment of the base material, processing is performed. The following areas are not plated: - Grooved section -External thread section -Internal thread section -Wrench slot, V-groove, flat surface, cut surface -The inside of the pipe-type guide shaft may rust if hard chrome plating is not applied. |
Example of Use
Application Industries
Related Products
| Linear bearing Standard type Straight type | Bearing housing set T-type | Shaft Collar Slit | ||
![]() | ![]() | ![]() | ||
| Typical model: LMU6 | Typical model: BGHFS6000ZZ-30 | Typical model: PSCS10-10 | ||
| Advantages: High quality, low price, short delivery time | Advantages: full range, high precision and high quality | Advantages: full range of matching shaft products |
Related Documents
Anti-rust performance of metal materials and surface treatment Click
Anti-rust performance table
Anti-rust performance table
Material
Hardness
Surface Treatment




.jpg)








