O-Ring P Series

Caution
Product Description
【Product Overview】
O-rings are sealing components that utilize the elastic interference of rubber materials.
The O-ring P series is manufactured according to the JIS B 2401 P series standard.
There are two usage types: stationary and dynamic.
After stationary installation, the O-ring remains fixed, usually in a flat mounting configuration.
After dynamic installation, the O-ring undergoes relative movement, mainly in the form of cylindrical mounting.
【Product Feature】
1. Simple structure and easy installation.
2. Wide variety of materials and sizes.
There are two installation methods: static and dynamic. In static installation, the O-ring remains stationary after installation, most commonly in flat mounting applications;
In dynamic installation, the O-ring undergoes relative movement after installation, mainly in cylindrical mounting applications.

Ample stock available for same-day shipping.
| Type | Material | Hardness (Shore) | Color | Usable temperature range | Application | |
| E-PACK-NPA | Nitrile Rubber | HS65 | +10 0 | Black | -20 to 100°C | For mineral oil resistance |
| E-PACK-NPF | Fluoro Rubber | HS65 | +10 0 | Black | -10 to 200°C | For high temperature resistance |
| E-PACK-NPFH | Fluoro Rubber | HS85 | +10 0 | Black | -10 to 200°C | |
| Type | JIS Nominal Number | W | Inner Diameter | Compatible Materials | ||||||
| Type | No. | do | NPA·NPB Tolerance | NPF·NPFH Tolerance | d | Tolerance | D | Tolerance | ||
| E-PACK-NPA (Nitrile Rubber, Black) E-PACK-NPF (Fluoro Rubber, Black) E-PACK-NPFH (Fluoro Rubber, Black) E-PACK-NPF (Fluoro Rubber, Black) E-PACK-NPFH (Fluoro Rubber, Black) | 3 | P3 | 1.9±0.08 | 2.8 | ±0.14 | ±0.16 | 3 | 0 -0.05 | 6 | 0.05 0 |
| 4 | P4 | 3.8 | 4 | 7 | ||||||
| 5 | P5 | 4.8 | ±0.15 | ±0.18 | 5 | 8 | ||||
| 6 | P6 | 5.8 | 6 | 9 | ||||||
| 7 | P7 | 6.8 | ±0.16 | ±0.19 | 7 | 10 | ||||
| 8 | P8 | 7.8 | 8 | 11 | ||||||
| 9 | P9 | 8.8 | ±0.17 | ±0.20 | 9 | 12 | ||||
| 10 | P10 | 9.8 | 10 | 13 | ||||||
| 10A | P10A | 2.4±0.09 | 9.8 | 10 | 0 -0.06 | 14 | 0.06 0 | |||
| 11 | P11 | 10.8 | ±0.18 | ±0.21 | 11 | 15 | ||||
| 11.2 | P11.2 | 11 | 11.2 | 15.2 | ||||||
| 12 | P12 | 11.8 | ±0.19 | ±0.22 | 12 | 16 | ||||
| 12.5 | P12.5 | 12.3 | 12.5 | 16.5 | ||||||
| 14 | P14 | 13.8 | 14 | 18 | ||||||
| 15 | P15 | 14.8 | ±0.20 | ±0.24 | 15 | 19 | ||||
| 16 | P16 | 15.8 | 16 | 20 | ||||||
| 18 | P18 | 17.8 | ±0.21 | ±0.25 | 18 | 22 | ||||
| 20 | P20 | 19.8 | ±0.22 | ±0.26 | 20 | 24 | ||||
| 21 | P21 | 20.8 | ±0.23 | ±0.27 | 21 | 25 | ||||
| 22 | P22 | 21.8 | ±0.24 | ±0.28 | 22 | 26 | ||||
| 22A | P22A | 3.5±0.1 | 21.7 | 22 | 0 -0.08 | 28 | 0.08 0 | |||
| 22.4 | P22.4 | 22.1 | 22.4 | 28.4 | ||||||
| 24 | P24 | 23.7 | 24 | 30 | ||||||
| 25 | P25 | 24.7 | ±0.25 | ±0.30 | 25 | 31 | ||||
| 25.5 | P25.5 | 25.2 | 25.5 | 31.5 | ||||||
| 26 | P26 | 25.7 | ±0.26 | ±0.31 | 26 | 32 | ||||
| 28 | P28 | 27.7 | ±0.28 | ±0.33 | 28 | 34 | ||||
| 29 | P29 | 28.7 | ±0.29 | ±0.34 | 29 | 35 | ||||
| 29.5 | P29.5 | 29.2 | 29.5 | 35.5 | ||||||
| 30 | P30 | 29.7 | 30 | 36 | ||||||
| 31 | P31 | 30.7 | ±0.30 | ±0.36 | 31 | 37 | ||||
| 31.5 | P31.5 | 31.2 | ±0.31 | ±0.37 | 31.5 | 37.5 | ||||
| 32 | P32 | 31.7 | 32 | 38 | ||||||
| 34 | P34 | 33.7 | ±0.33 | ±0.39 | 34 | 40 | ||||
| 35 | P35 | 34.7 | ±0.34 | ±0.40 | 35 | 41 | ||||
| 35.5 | P35.5 | 35.2 | 35.5 | 41.5 | ||||||
| 36 | P36 | 35.7 | 36 | 42 | ||||||
| 38 | P38 | 37.7 | ±0.37 | ±0.44 | 38 | 44 | ||||
| 39 | P39 | 38.7 | 39 | 45 | ||||||
| 40 | P40 | 39.7 | 40 | 46 | ||||||
| 41 | P41 | 40.7 | ±0.38 | ±0.45 | 41 | 47 | ||||
| 42 | P42 | 41.7 | ±0.39 | ±0.48 | 42 | 48 | ||||
| 44 | P44 | 43.7 | ±0.41 | ±0.49 | 44 | 50 | ||||
| 45 | P45 | 44.7 | 45 | 51 | ||||||
| 46 | P46 | 45.7 | ±0.42 | ±0.50 | 46 | 52 | ||||
| 48 | P48 | 47.7 | ±0.44 | ±0.52 | 48 | 54 | ||||
| 50 | P50 | 49.7 | ±0.45 | ±0.54 | 50 | 56 | ||||
| 50A | P50A | 5.7±0.13 | 0 -0.1 | 60 | 0.1 0 | |||||
| 52 | P52 | 51.6 | ±0.47 | ±0.56 | 52 | 62 | ||||
| 53 | P53 | 52.6 | ±0.48 | ±0.57 | 53 | 63 | ||||
| 55 | P55 | 54.6 | ±0.49 | ±0.58 | 55 | 65 | ||||
| 56 | P56 | 55.6 | ±0.50 | ±0.60 | 56 | 66 | ||||
| 58 | P58 | 57.6 | ±0.52 | ±0.62 | 58 | 68 | ||||
| 60 | P60 | 59.6 | ±0.53 | ±0.63 | 60 | 70 | ||||
| 62 | P62 | 61.6 | ±0.55 | ±0.66 | 62 | 72 | ||||
| 63 | P63 | 62.6 | ±0.56 | ±0.67 | 63 | 73 | ||||
| 65 | P65 | 64.6 | ±0.57 | ±0.68 | 65 | 75 | ||||
| 67 | P67 | 66.6 | ±0.59 | ±0.70 | 67 | 77 | ||||
| 70 | P70 | 69.6 | ±0.61 | ±0.73 | 70 | 80 | ||||
| 71 | P71 | 70.6 | ±0.62 | ±0.74 | 71 | 81 | ||||
| 75 | P75 | 74.6 | ±0.65 | ±0.78 | 75 | 85 | ||||
| 80 | P80 | 79.6 | ±0.69 | ±0.82 | 80 | 90 | ||||
2. Available in a wide range of materials and sizes.
3. Ample stock and prompt delivery.


Note:
1. For the flat fixed type, please design it so that when withstanding internal pressure, the outer circumference of the O-ring is in close contact with the outer wall of the groove; when withstanding external pressure, the inner circumference of the O-ring is in close contact with the inner wall of the groove.
2. When used for withstanding internal pressure in flat fixing, if the D dimension is less than 30 mm, please increase the D dimension by approximately 0.2–0.3 mm.
3. The groove dimensions are for reference only.
● Swelling after absorbing liquid (swelling)
● Bond breakdown due to chemical reaction (decomposition)
● Product becomes thinner after additives precipitate (extraction)
These adverse reactions in rubber often lead to poor sealing performance in sealing products. It is recommended to first confirm whether the material and the sealing medium will react when selecting materials for sealing products.
In addition, temperature and the type of additives will also affect the reaction results; even the same medium may react differently at different temperatures. When liquids are mixed, the effect on rubber is multiplied due to the combined effect.

Example of Use images are for reference only.
Material
Hardness (Shore)