O-Ring S Series

Caution
Product Description
【Product Overview】
O-rings are sealing components that utilize the elastic interference of rubber materials.
The economical O-ring S Series is manufactured according to the JIS B 2401 S Series standard.
The usage method is fixed type, and after installation, the O-ring remains in a fixed position.
【Product Feature】
1. Simple structure and easy installation.
2. Wide variety of materials and sizes.
The usage method is fixed; after installation, the O-ring remains in a fixed position.

Ample stock available for same-day shipping.
| Type | Material | Hardness (JIS Hs) | Color | Usable temperature range | Application | |
| E-PACK-NSA | Nitrile Rubber | HS65 | +10 0 | Black | -20 to 100°C | For mineral oil resistance |
| E-PACK-NSF | Fluoro Rubber | HS65 | +10 0 | Black | -10 to 200°C | For high temperature resistance |
| E-PACK-NSFH | Fluoro Rubber | HS85 | +10 0 | Black | -10 to 200°C | |
| Type | Nominal Number | W | Inner Diameter | Compatible Materials | ||||||
| Type | No. | do | NSA Tolerance | NSF·NSFH Tolerance | d | Tolerance | D | Tolerance | ||
| E-PACK-NSA (Nitrile Rubber, Black) E-PACK-NSF (Fluoro Rubber, Black) E-PACK-NSFH (Fluoro Rubber, Black) | 3 | 3 | 1.5±0.1 | 2.5 | ±0.15 | ±0.30 | 3 | 0 -0.05 | 5 | 0.05 0 |
| 4 | 4 | 3.5 | 4 | 6 | ||||||
| 5 | 5 | 4.5 | 5 | 7 | ||||||
| 6 | 6 | 5.5 | 6 | 8 | ||||||
| 7 | 7 | 6.5 | 7 | 9 | ||||||
| 8 | 8 | 7.5 | 8 | 10 | ||||||
| 9 | 9 | 8.5 | 9 | 11 | ||||||
| 10 | 10 | 9.5 | 10 | 12 | ||||||
| 11.2 | 11.2 | 10.7 | 11.2 | 13.2 | ||||||
| 12 | 12 | 11.5 | 12 | 14 | ||||||
| 12.5 | 12.5 | 12 | 12.5 | 14.5 | ||||||
| 14 | 14 | 13.5 | 14 | 16 | ||||||
| 15 | 15 | 14.5 | 15 | 17 | ||||||
| 16 | 16 | 15.5 | 16 | 18 | ||||||
| 18 | 18 | 17.5 | 18 | 20 | ||||||
| 20 | 20 | 19.5 | 20 | 22 | ||||||
| 22 | 22 | 21.5 | 22 | 24 | ||||||
| 22.4 | 22.4 | 2.0±0.1 | 21.9 | 22.4 | 25.4 | |||||
| 24 | 24 | 23.5 | 24 | 27 | ||||||
| 25 | 25 | 24.5 | 25 | 28 | ||||||
| 26 | 26 | 25.5 | 26 | 29 | ||||||
| 28 | 28 | 27.5 | 28 | 31 | ||||||
| 29 | 29 | 28.5 | 29 | 32 | ||||||
| 30 | 30 | 29.5 | 30 | 33 | ||||||
| 31.5 | 31.5 | 31 | 31.5 | 34.5 | ||||||
| 32 | 32 | 31.5 | 32 | 35 | ||||||
| 34 | 34 | 33.5 | 34 | 37 | ||||||
| 35 | 35 | 34.5 | 35 | 38 | ||||||
| 35.5 | 35.5 | 35 | 35.5 | 38.5 | ||||||
| 36 | 36 | 35.5 | 36 | 39 | ||||||
| 38 | 38 | 37.5 | 38 | 41 | ||||||
| 39 | 39 | 38.5 | 39 | 42 | ||||||
| 40 | 40 | 39.5 | 40 | 43 | ||||||
| 42 | 42 | 41.5 | ±0.25 | ±0.50 | 42 | 45 | ||||
| 44 | 44 | 43.5 | 44 | 47 | ||||||
| 45 | 45 | 44.5 | 45 | 48 | ||||||
| 46 | 46 | 45.5 | 46 | 49 | ||||||
| 48 | 48 | 47.5 | 48 | 51 | ||||||
| 50 | 50 | 49.5 | 50 | 53 | ||||||
2. Available in a wide range of materials and sizes.
3. Ample stock and prompt delivery.
| Type | No. | G dimension (tolerance +0.25/0) | H dimension H±0.05 | R dimension Maximum value | ||
| No protective washer | Single-sided protective washer | Double-sided protective washer | ||||
| E-PACK-NSA E-PACK-NSF·E-PACK-NSFH | 3 to 22 | 2.5 | - | - | 1 | 0.2 |
| 22.4–50 | 2.7 | - | - | 1.5 | 0.4 | |

● Swelling after absorbing liquid (swelling)
● Bond breakdown due to chemical reaction (decomposition)
● Product becomes thinner after additives precipitate (extraction)
These adverse reactions in rubber often lead to poor sealing performance in sealing products. It is recommended to first confirm whether the material and the sealing medium will react when selecting materials for sealing products.
In addition, temperature and the type of additives will also affect the reaction results; even the same medium may react differently at different temperatures. When liquids are mixed, the effect on rubber is multiplied due to the combined effect.

Example of Use images are for reference only.
Material
Hardness (JIS Hs)