Stop Pins Screw, Flat Type

Brand :
MISUMI
Caution
Product Description
Product Overview
The height tolerance of the head of the stop pin is strictly controlled, and it is effectively used for the axial space limitation of the workpiece; the threaded type is the most commonly used, which is easy to install and widely used. And it is hard and can effectively protect the impacted workpiece.
Dimensional Drawing

Specifications Overview
| Type | Material | Hardness | Surface Treatment | |
| T Dimension Configurable | T Dimension Fixed | T Dimension Configurable | ||
| E-STFHN | SCM435 | HRC46~ | HRC32~ | Electroless Nickel Plating |
| E-SSTFH | SUS440C or equivalent martensitic stainless steel | HRC50~ | HRC40~ | - |
Stainless steel quenched type (SUS440C or equivalent martensitic stainless steel) may be discoloured by quenching.
If there are requirements for rust prevention, give priority to surface treatment of electroless nickel plating.Specification Table
| Part Number | T | M (Coarse Thread) | L | (C) | |
| Configurable 0.5mm increments | |||||
Type | B | ||||
| (T dimension configurable) E-STFHN E-SSTFH | 5.5A | 2.0~10.0 | 3 | 5 | 6.4 |
| 5.5 | |||||
| 7 | 4 | 8.1 | |||
| 8 | 5 | 6 | 9.2 | ||
| 10 | 5.0~30.0 | 6 | 11.5 | ||
| 10B | 9 | ||||
| 13 | 8 | 10 | 15 | ||
| 13A | |||||
| 13B | 12 | ||||
| 14 | 10 | 16.2 | |||
| 14A | |||||
| 14B | 12 | ||||
| 17 | 10.0~50.0 | 10 | 19.6 | ||
| 17A | |||||
| 17B | 15 | ||||
| 19 | 12 | 21.9 | |||
| 19A | |||||
| 19B | 18 | ||||
The tightening torque (reference value) is the strength class (10.9) on the
Details Page in the technical data. Not applicable when using locking agents or spring washers.Product Features

Feature 1: Easily ensure the position limiting accuracy of the mating workpiece, with the highest accuracy up to 0.01mm.
Feature 2: Electroless nickel plated product can effectively prevent rust.
Feature 3: T Dimension Fixed products can be shipped on the same day at the earliest; T Dimension Configurable products have a freely configurable head height.
Feature 4: The head of the product is heat-treated to effectively protect the workpiece from abrasion and to withstand impacts.
Feature 5: A wide selection range of heat treatment hardness: 32~55HRC.
Feature 2: Electroless nickel plated product can effectively prevent rust.
Feature 3: T Dimension Fixed products can be shipped on the same day at the earliest; T Dimension Configurable products have a freely configurable head height.
Feature 4: The head of the product is heat-treated to effectively protect the workpiece from abrasion and to withstand impacts.
Feature 5: A wide selection range of heat treatment hardness: 32~55HRC.
Precautions
Example of Use
Equipment name: Limit mechanism
Main function:
Adjustment of the workpiece's positional travel distance is carried out using the adjusting screws & adjusting screw blocks, which are hardened at the front of the adjusting screws in order to avoid damage to the workpiece.
Parts Application Description:
The use of stop pins protects the workpiece and also allows for precise positioning of the workpiece. Protects the workpiece and ensures accuracy at the same time.

Main function:
Adjustment of the workpiece's positional travel distance is carried out using the adjusting screws & adjusting screw blocks, which are hardened at the front of the adjusting screws in order to avoid damage to the workpiece.
Parts Application Description:
The use of stop pins protects the workpiece and also allows for precise positioning of the workpiece. Protects the workpiece and ensures accuracy at the same time.

Application Industries
Related Products
| Adjustment Screw Components Hex Socket on Head | Locking Screws, Ball Type, Angle Type | Blocks for Adjusting Bolts, Side Mount, Standard | ||
![]() | ![]() | ![]() | ||
| Recommended model: ANB8-40 | Recommended model: RSM4-10.5 | Recommended model: AJSCM8-20 |
Related Documents
①Positioning technology reference information
click here
②Surface treatment related anti-rust ability salt spray test reference
click here
click here②Surface treatment related anti-rust ability salt spray test reference
click here
Material
Hardness
Surface Treatment
T
Type
B







