Bushings for Locating Pins Compact Flanged

Brand :
MISUMI
Caution
Product Description
Product Overview
The locating pin bushing is a mechanical positioning component used together with a locating pin to provide guidance. It is easy to install, offers high fastening strength, saves space, and can effectively prevent rapid wear of the workpiece.
Dimensional Drawing

Material Specifications
| Type | Fixed P Dimension | Custom P Dimension | Surface Treatment | |||
| Fixed P Dimension, selectable L Dimension | Custom P Dimension, L Dimension | Material | Hardness | Material | Hardness | |
| E-JBN | E-JBNF | Equivalent to SUJ2 | Quenched hardness 58 HRC or more | Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Quenched hardness 56–60 HRC | — |
| — | E-JBNFB | Magnetite protective film | ||||
| E-JBNM | E-JBNFM | Electroless nickel plating | ||||
| E-JBNS | E-JBNFS | Austenitic stainless steel | — | Austenitic stainless steel | — | — |
| — | E-JBNFC | — | — | Martensitic stainless steel | Quenched hardness 50 HRC or more | — |
If rust prevention is required, please give priority to products with electroless nickel plating surface treatment or made of austenitic stainless steel materials.
Since the wall thickness of the countersunk hole is only about 1.5 mm and the product has high hardness, please make sure the flange edge is fully in contact with the mounting surface before tightening the bolts. Otherwise, there is a risk of the countersunk hole cracking.
The bushing inner diameter tolerance is highly precise. If a vernier caliper is used for measurement, it may result in a smaller reading. It is recommended to use high-precision measuring instruments (such as an inside micrometer or plug gauge) for inspection.Specification Table
■ Fixed P dimension · selectable L dimension type
■ Custom P Dimension, L Dimension type
L+T ≤ P × 3.0
| Type | Length L selection | R | H | W | T | Outer diameter dimension Dg7 | A | d | d1 | h | ||||||||||
Type | Inner diameter size P | |||||||||||||||||||
| E-JBN E-JBNM E-JBNS | 5 | 8 | 10 | 12 | 16 | 1 | 25 | 12 | 5 | 10 | -0.005 -0.020 | 17 | 3.3 | 6.5 | 3.5 | |||||
| 6 | ||||||||||||||||||||
| 8 | 10 | 12 | 16 | 20 | 2 | 28 | 15 | 12 | -0.006 -0.024 | 20 | ||||||||||
| 10 | 36 | 22 | 6 | 15 | 26 | 4.5 | 8 | 4.5 | ||||||||||||
| 12 | 12 | 16 | 20 | 25 | 30 | 18 | ||||||||||||||
| 13 | 40 | 25 | 22 | -0.007 -0.028 | 30 | |||||||||||||||
| 15 | 44 | 30 | 25 | 34 | ||||||||||||||||
| 16 | 16 | 20 | 25 | 30 | 35 | 26 | ||||||||||||||
| 20 | 3 | 56 | 35 | 8 | 30 | 42 | 6.6 | 11 | 6.5 | |||||||||||
| 25 | 20 | 25 | 30 | 35 | 40 | 60 | 40 | 35 | -0.009 -0.034 | 46 | ||||||||||
■ Custom P Dimension, L Dimension type
| Type | Inner diameter PSpecified unit: 0.01 mm | Length LSpecified unit: 0.1 mm | R | H | W | T | A | d | d1 | h | ||
Type | Outer diameter dimension Dg7 | |||||||||||
E-JBNF E-JBNFB E-JBNFM E-JBNFS E-JBNFC | 10 | -0.005 -0.020 | 4.00–6.50 | 5.0–15.0 | 1 | 25 | 12 | 5 | 17 | 3.3 | 6.5 | 3.5 |
| 12 | -0.006 -0.024 | 6.00–8.50 | 2 | 28 | 15 | 20 | ||||||
| 15 | 8.00–10.50 | 10.0–35.0 | 36 | 22 | 6 | 26 | 4.5 | 8 | 4.5 | |||
| 18 | 10.00–12.50 | |||||||||||
| 20 | -0.007 -0.028 | 12.00–13.50 | 40 | 25 | 30 | |||||||
| 22 | 12.00–13.50 | |||||||||||
| 25 | 13.00–15.50 | 44 | 30 | 34 | ||||||||
| 26 | 15.00 to 16.50 | |||||||||||
| 30 | 16.00 to 20.50 | 12.0 to 50.0 | 3 | 56 | 35 | 8 | 42 | 6.6 | 11 | 6.5 | ||
| 35 | -0.009 -0.034 | 20.00 to 25.00 | 60 | 40 | 46 | |||||||
L+T ≤ P × 3.0Product Features
Precautions
(1) Dimensional tolerance and fit parameter table
(2) Change in inner diameter when pressing in fixture bushings
The inner diameter of the fixture bushing will shrink when press-fitted.
The amount of shrinkage varies depending on the material of the mounting part and the D dimension tolerance of the bushing.
[Example of shrinkage during press-fitting]
(2) Change in inner diameter when pressing in fixture bushings
The inner diameter of the fixture bushing will shrink when press-fitted.
The amount of shrinkage varies depending on the material of the mounting part and the D dimension tolerance of the bushing.
[Example of shrinkage during press-fitting]
(3) Reference table for general dimensions without specified tolerances (medium accuracy m)
β dimension (when mounting hole is H7)
| D dimension tolerance | ||
| Mounting material | m7 | p7 |
| Steel | αX99.93% | αX99.90% |
| Aluminum alloy | αX99.96% | αX99.93% |
Example of Use
Application Industries
| Lithium batteries | Smartphones | Electronics and Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Semiconductors | Medical | Food | ||
![]() | ![]() | ![]() |
Related Products
| Locating Pins Large Head, Tapered, Press Fit, Standard | (Economy Series) Locating Pins Straight, Cone Head | Fixture Bushings Shouldered, Standard | ||
![]() | ![]() | ![]() | ||
| Representative model: JPBB6-10 | Representative model: CUM6-15 | Representative model: JBH5-8 | ||
| Advantage: Common specifications, many selectable options | Advantage: Economical price, high precision | Advantage: Common specifications for shoulder type |
Surface Treatment
Material
Hardness
L selection
Type
Inner diameter size P
Length L











