Bushings for Locating Pins Compact Flanged, Slotted Hole

Brand :
MISUMI
Caution
Product Description
Product Overview
The fixture bushing is a mechanical positioning part that is used in conjunction with a positioning pin to achieve a guiding effect, in which the slotted hole, compact flanged type product has a large space in the long direction for easy insertion of pins to absorb clearance errors, with its shoulder fixed by bolt to prevent falloff, having a flange shape that saves space, and can effectively prevent the rapid wear of the workpiece.
Dimensional Drawing


When wall thickness is 2mm or less (D-P)/2≤2, R is 0.5.
Since the wall thickness of the countersunk hole is only about 1.5mm and the product is hard, make sure that the flange edge fits with the mounting surface before locking the bolt. Otherwise there is a risk of rupture of the countersunk hole.
The I.D. tolerance of bushing is high. If a vernier caliper is used for detection, the measurement result will be too small. It is recommended to use a high-precision measuring tool (internal micrometer or plug gauge, etc.) for detection.Specifications Overview
■Compact Flanged
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.
■Compact Flanged, Through Hole
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.
| Type | Material | Surface Treatment | Hardness |
| E-JBEH | Alloy tool steel or bearing steel | - | 56~60HRC |
| E-JBEMH | Electroless Nickel Plating | 56~60HRC |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.■Compact Flanged, Through Hole
| Type | Material | Surface Treatment | Hardness |
| E-JBFR | General structural steel or carbon steel | - | - |
| E-JBFM | Electroless Nickel Plating | - | |
| E-JBFK | - | 45~50HRC | |
| E-JBFN | Electroless Nickel Plating |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.Specification Table
■Compact Flanged
■Compact Flanged, Through Hole
| Part Number | PH70.01mm increments | WH70.01mm increments | L1mm increments | T | H | A | B | d | d1 | h | ||
Type | D | D Tolerance g6 | ||||||||||
| E-JBEH E-JBEMH | 10 | -0.005 -0.014 | 4.00~8.00 | 3.00≤W<P | 8~40 L+T≤P×3 | 5 | 25 | 17 | 12 | 3.3 | 6.5 | 3.5 |
| 12 | -0.006 -0.017 | 4.00~10.00 | 28 | 20 | 15 | |||||||
| 16 | 8.00~14.00 | 6 | 36 | 26 | 22 | 4.5 | 8 | 4.5 | ||||
| 20 | -0.007 -0.02 | 10.00~18.00 | 40 | 30 | 25 | |||||||
| 25 | 13.00~22.00 | 44 | 34 | 30 | ||||||||
| 30 | 16.00~25.00 | 8 | 56 | 42 | 35 | 6.6 | 11 | 6.5 | ||||
| 35 | -0.009 -0.025 | 18.0~25.00 | 60 | 46 | 40 | |||||||
| Part Number | P0.1mm increments | W0.1mm increments | L1mm increments | T | H | A | B | d | |
Type | D | ||||||||
| E-JBFR E-JBFM E-JBFK E-JBFN | 10 | 4.0~8.0 | 4.0≤W<P | 5~40 L+T≤P×3 | 3 | 25 | 17 | 12 | 5 |
| 12 | 4.0~10.0 | 28 | 20 | 15 | |||||
| 15 | 8.0~13.0 | 40 | 30 | 17 | 6 | ||||
| 16 | 8.0~14.0 | 20 | |||||||
| 18 | 10.0~16.0 | ||||||||
| 20 | 10.0~18.0 | 22 | |||||||
| 25 | 13.0~22.0 | 4 | 44 | 34 | 30 | ||||
| 30 | 16.0~25.0 | 5 | 56 | 42 | 35 | 8 | |||
| 35 | 18.0~25.0 | 60 | 46 | 40 | |||||
Product Features
Precautions
①Dimensional tolerance and fit parameter table For details, click
Dimensional Tolerance Fit Table
②Change in inner diameter of the fixture bushing during press-fit
■Change in inner diameter of the fixture bushing during press-fit
The fixture bushing shrinks when press-fitted.
The shrinkage rate varies depending on material of mounting part and D dimension tolerance of bushing. ③Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click
Table of Dimensions Without Indicated Tolerance
Dimensional Tolerance Fit Table②Change in inner diameter of the fixture bushing during press-fit
■Change in inner diameter of the fixture bushing during press-fit
The fixture bushing shrinks when press-fitted.
The shrinkage rate varies depending on material of mounting part and D dimension tolerance of bushing.
【Example of Shrinkage during Press-Fit】
βDimension (when mounting hole is H7)
| D Dimension Tolerance | ||
| Mounting Material | m7 | p7 |
| Steel | αX99.93% | αX99.90% |
| Aluminum Alloy | αX99.96% | αX99.93% |
Table of Dimensions Without Indicated ToleranceExample of Use
Application Industries
| Lithium battery | Smart Phones | Electronic & Electrical | ||
![]() | ![]() | ![]() | ||
| Semiconductor | Medical | Food | ||
![]() | ![]() | ![]() |
Related Products
| Locating Pins Large Head, Tapered, Press Fit, Standard | Fixture Bushings Straight, Standard | Small Diameter Locating Pins Straight | ||
![]() | ![]() | ![]() | ||
| Recommended model: JPBB6-10 | Recommended model: JBA12-10 | Recommended model: SPKS-D1-L5 | ||
| Advantages: suitable for various working conditions, widely used | Advantages: easy to install, rich in specifications | Advantages: suitable for use in confined space |
Related Documents
①Positioning technology reference information Click
Positioning Technology
②Surface treatment related anti-rust ability salt spray test reference Click
Anti-rust Reference for Metal
Positioning Technology②Surface treatment related anti-rust ability salt spray test reference Click
Anti-rust Reference for Metal
Material
Surface Treatment
Hardness
PH7
WH7
L
Type
D











