Bushings for Locating Pins Configurable, Straight, Thin Wall

Brand :
MISUMI
Caution
Product Description
Product Overview
The fixture bushing is a mechanical positioning part that is used in conjunction with a positioning pin to achieve a guiding effect, in which the thin wall, custom dimension, straight type offers a wide range of dimensions, easy to install, suitable for bushings with compact spacing, and can effectively prevent the rapid wear of the workpiece.
Dimensional Drawing

The p7 type has a larger inner diameter shrinkage rate compared to the m7 type, so be careful when machining holes. (See Precautions for the inner diameter change after press-fit)
The I.D. tolerance of bushing is high. If a vernier caliper is used for detection, the measurement result will be too small. It is recommended to use a high-precision measuring tool (internal micrometer or plug gauge, etc.) for detection.Specifications Overview
■Material Specification Table
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.
| Type | Material | Surface Treatment | Hardness | |
| p7 | m7 | |||
| E-JBAUFP | E-JBAUF | Equivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel) | - | 55HRC~ |
| E-JBAUFBP | E-JBAUFB | Equivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel) | Ferroferric Oxide Protective Film | 55HRC~ |
| E-JBAUFMP | E-JBAUFM | Equivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel) | Electroless Nickel Plating | 55HRC~ |
| E-JBAUFCP | E-JBAUFC | Martensitic stainless steel | - | 45HRC~ |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.Specification Table
| Part Number | P0.01mm increments | L0.1mm increments | Wall Thickness(N) | |||
Type | D | D Tolerance | ||||
| p7 | m7 | |||||
| (p7) E-JBAUFP E-JBAUFBP E-JBAUFMP E-JBAUFCP (m7) E-JBAUF E-JBAUFB E-JBAUFM E-JBAUFC | 5 | +0.024 +0.012 | +0.016 +0.004 | 2.20~3.00 | 5.0~7.5 | 1.00~1.40 |
| 6 | +0.030 +0.015 | +0.021 +0.006 | 3.00~4.00 | 5.0~8.00 | 1.00~1.50 | |
| 7 | 3.51~5.00 | 5.0~8.0 | 1.00~1.74 | |||
| 8 | 4.51~6.00 | 5.0~13.0 | ||||
| 9 | 4.51~6.50 | 1.25~2.24 | ||||
| 10 | 6.51~8.00 | 5.0~20.0 | 1.00~1.74 | |||
| 11 | +0.036 +0.018 | +0.025 +0.007 | 8.00~9.00 | 1.00~1.50 | ||
| 12 | 8.51~9.00 | 1.50~1.74 | ||||
| 13 | 8.51~10.00 | 1.50~2.24 | ||||
| 14 | 9.00~11.00 | 1.50~2.50 | ||||
| 15 | 10.51~12.00 | 10.0~40.0 | 1.50~2.24 | |||
| 17 | 10.51~13.00 | 2.00~3.24 | ||||
| 18 | 12.51~14.00 | 2.00~2.74 | ||||
| 19 | +0.043 +0.022 | +0.029 +0.008 | 5..0~40.0 | 2.50~3.25 | ||
| 20 | 13.51~15.00 | 10.0~40.0 | 2.50~3.24 | |||
| 21 | 5..0~40.0 | 3.00~3.75 | ||||
| 22 | 13.51~17.00 | 10.0~40.0 | 2.50~4.24 | |||
| 25 | 15.51~19.00 | 3.00~4.74 | ||||
| 26 | 16.51~20.00 | |||||
| 30 | 20.51~24.00 | 3.00~4.74 | ||||
| 31 | +0.051 +0.026 | +0.034 +0.009 | 20.51~24.00 | 5.0~60.0 | 3.50~5.24 | |
| 35 | 25.01~29.00 | 12.0~60.0 | 3.00~4.99 | |||
When P≤3.59, L≤P×2.5 When P≥3.60, L≤P×3.0Product Features
Precautions
①Dimensional tolerance and fit parameter table For details, click
Dimensional Tolerance Fit Table
②Change in inner diameter of the fixture bushing during press-fit
■Change in inner diameter of the fixture bushing during press-fit
The fixture bushing shrinks when press-fitted.
The shrinkage rate varies depending on material of mounting part and D dimension tolerance of bushing. ③Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click
Table of Dimensions Without Indicated Tolerance
Dimensional Tolerance Fit Table②Change in inner diameter of the fixture bushing during press-fit
■Change in inner diameter of the fixture bushing during press-fit
The fixture bushing shrinks when press-fitted.
The shrinkage rate varies depending on material of mounting part and D dimension tolerance of bushing.
【Example of Shrinkage during Press-Fit】
βDimension (when mounting hole is H7)
| D Dimension Tolerance | ||
| Mounting Material | m7 | p7 |
| Steel | αX99.93% | αX99.90% |
| Aluminum Alloy | αX99.96% | αX99.93% |
Table of Dimensions Without Indicated ToleranceExample of Use
Application Industries
| Lithium battery | Smart Phones | Electronic & Electrical | ||
![]() | ![]() | ![]() | ||
| Semiconductor | Medical | Food | ||
![]() | ![]() | ![]() |
Related Products
| Locating Pins Large Head, Tapered | Fixture Bushings Shouldered, Custom Dimension | Small Diameter Locating Pins Straight | ||
![]() | ![]() | ![]() | ||
| Representative model: KFAMS6-P10-L6-B3-E5-A30 | Representative model: JBHF10-P4-L8.5 | Representative model: SPKS-D1-L5 | ||
| Advantages: suitable for various working conditions, widely used | Advantages: easy to install, rich in specifications | Advantages: suitable for use in confined space |
Related Documents
①Positioning technology reference information Click
Positioning Technology
②Surface treatment related anti-rust ability salt spray test reference Click
Anti-rust Reference for Metal
Positioning Technology②Surface treatment related anti-rust ability salt spray test reference Click
Anti-rust Reference for Metal
Material
Surface Treatment
Hardness
P
L
Type
D











