Polyurethane Washers

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Polyurethane washer for fastening points that need cushioning, shock absorption and vibration resistance.
• Standard, heat-resistant, wear-resistant and antistatic urethane options support material selection by condition.
[Use]
• Suitable for positioning and fastening mechanisms using glass, acrylic or other brittle workpieces.
Product Overview
Polyurethane washers are effective in preventing workpiece scratches and cracking during fastening, as well as providing cushioning, shock absorption, and vibration resistance for impact parts.
Transparent polyurethane serves a special, unobtrusive role as an exterior part during assembly.
Transparent polyurethane serves a special, unobtrusive role as an exterior part during assembly.
Dimensional Drawing

Tolerance measurement environment: Temperature 23±2°C, humidity 40 to 80%.Standard Tolerance
D Tolerance
D Tolerance
| D | Tolerance |
| 6 to 40 | ±0.2 |
| 41 to 60 | ±0.3 |
| 61 to 100 | ±0.4 |
Precision Grade Tolerance
V Tolerance
V Tolerance
| V | Tolerance |
| 2 to 50 | 0 to 0.1 |
| 51 to 80 | 0 to 0.2 |
Material Specifications
| Shape | Normal | Precision | Material | Hardness | Color | Standard | Customizable type |
| Standard | E-URWS | E-UAWS | Standard urethane (ether type urethane) | Shore A95 | (1) Natural Color (Transparent) | Outer Diameter D6 to D60 Inner Diameter V2 to V40 Thickness T1/2/3/5/10 | Outer Diameter D6 to D30 Inner Diameter V0 to V26 Thickness T1 to 10 (V ≤ D-4) |
| E-URWH | E-UAWH | Shore A90 | |||||
| E-URWM | E-UAWM | Standard Polyurethane (Ester-based Polyurethane) | Shore A70 | ||||
| E-URWL | - | Shore A50 | |||||
| E-URHWH | Heat-resistant urethane | Shore A90 | (3) Brown | ||||
| E-UREWH | Wear-resistant urethane | Shore A90 | (4) Dark Brown | ||||
| E-UREWM | Shore A70 | ||||||
| Customizable type | E-URFS | E-UAFSN | Standard urethane (ether type urethane) | Shore A95 | (1) Natural Color (Transparent) | ||
| E-URFH | E-UAFH | Shore A90 | |||||
| E-URFM | E-UAFM | Standard Polyurethane (Ester-based Polyurethane) | Shore A70 | ||||
| E-URFL | - | Shore A50 | |||||
| E-URFY | Shore A30 | ||||||
| E-URFHE | Antistatic Urethane | Shore A90 | (2) Grey | ||||
| E-URFME | Shore A70 | ||||||
| E-URFLE | Shore A50 | ||||||
| E-URHFH | Heat-resistant urethane | Shore A90 | (3) Brown | ||||
| E-UREFH | Wear-resistant urethane | Shore A90 | (4) Dark Brown | ||||
| E-UREFM | Shore A70 | ||||||
No hole when V0. | |||||||
Polyurethane will yellow over time, but its properties will not change.
Details of Various Polyurethane Characteristics Enter Here.
Tolerance measurement environment: Temperature 23±2°C, Humidity 40 to 80%.
For the characteristics of conductive polyurethane, please refer to the characteristics table on the right.■ Electrostatic Polyurethane Properties
(Test conditions: Temperature 30°C, Humidity 60%)
Other characteristics are the same as polyurethane of the same hardness.
| Volume Resistivity | 2.1 × 108 Ω·cm |
| Surface Resistivity | 4.0 × 109Ω |
Other characteristics are the same as polyurethane of the same hardness.■ Polyurethane Washer Color Reference
Polyurethane is subject to color variation; the above colors are for reference only.
| Natural Color (Transparent) | Natural | Dark Brown | Brown | Light Brown | Grey | Mouse Grey |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Polyurethane is subject to color variation; the above colors are for reference only.Specification Table
■ Standard
| Part Number | V | T | ||||||||||||||||||
Type | D | Selection | Selection | |||||||||||||||||
| Normal | 6 | 2 | 1 | 2 | 3 | |||||||||||||||
| E-URWS | (Standard Shore A95) | 8 | 2 | 3 | 4 | 1 | 2 | 3 | ||||||||||||
| E-URWH | (Standard Shore A90) | 10 | 3 | 4 | 5 | 6 | 1 | 2 | 3 | 5 | ||||||||||
| E-URWM | (Standard Shore A70) | 12 | 4 | 5 | 6 | 8 | 1 | 2 | 3 | 5 | ||||||||||
| E-URWL | (Standard Shore A50) | 15 | 4 | 5 | 6 | 8 | 10 | 1 | 2 | 3 | 5 | |||||||||
| E-URHWH | (Heat Resistant, Shore A90) | 20 | 5 | 6 | 8 | 10 | 12 | 3 | 5 | 10 | ||||||||||
| E-UREWH | (Wear-resistant, Shore A90) | 25 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 3 | 5 | 10 | ||||||||
| E-UREWM | (Wear-resistant, Shore A70) | 30 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 3 | 5 | 10 | ||||||||
| Precision | 35 | 8 | 10 | 12 | 16 | 20 | 25 | 5 | 10 | |||||||||||
| E-UAWS | (Standard Shore A95) | 40 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 5 | 10 | |||||||||
| E-UAWH | (Standard Shore A90) | 50 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | 5 | 10 | |||||||||
| E-UAWM | (Standard Shore A70) | 60 | 12 | 16 | 20 | 25 | 30 | 40 | 5 | 10 | ||||||||||
■ Freely configurable
| Part Number | D | V | T | |||
Type | Can be specified down to 1 mm increments | Can be specified down to 1 mm increments | Can be specified down to 0.5mm increments | |||
| Normal | 6~15 | 0 (No Hole Type) 2–26 (V ≤ D-4) | 1.0~5.0 | |||
| E-URFS | (Standard Polyurethane Shore A95) | E-URFHE | (Electrostatic Polyurethane Shore A90) | |||
| E-URFH | (Standard Polyurethane Shore A90) | E-URFME | (Electrostatic Polyurethane Shore A70) | |||
| E-URFM | (Standard Polyurethane Shore A70) | E-URFLE | (Electrostatic Polyurethane Shore A50) | 5.5~10.0 | ||
| E-URFL | (Standard Polyurethane Shore A50) | E-URHFH | (Heat-resistant Polyurethane Shore A90) | |||
| E-URFY | (Standard Polyurethane Shore A30) | E-UREFH | (Wear-resistant Polyurethane Shore A90) | |||
| E-UREFM | (Wear-resistant Polyurethane Shore A70) | 16~30 | 1.0~5.0 | |||
| Precision | ||||||
| E-UAFSN | (Standard Polyurethane Shore A95) | |||||
| E-UAFH | (Standard Polyurethane Shore A90) | 5.5~10.0 | ||||
| E-UAFM | (Standard Polyurethane Shore A70) | |||||
No hole for V0 | ||||||
Product Features
Feature 1: Compared to rubber, polyurethane offers a wider range of hardness options, is softer and more elastic, and has a certain degree of airtightness. (Please refer to the following hardness table)
Feature 2: Urethane has excellent mechanical strength and is more widely used to prevent scars and cracks when fastening brittle objects such as glass and acrylic.
Feature 3: Not prone to transmitting vibration and sound, and when used with fastening screws, it can provide a certain degree of cushioning effect during fastening.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Feature 5: A wide variety of products are available to suit different operating conditions.
Product Category Details Enter Here
■ Hardness Table
Feature 2: Urethane has excellent mechanical strength and is more widely used to prevent scars and cracks when fastening brittle objects such as glass and acrylic.
Feature 3: Not prone to transmitting vibration and sound, and when used with fastening screws, it can provide a certain degree of cushioning effect during fastening.
Feature 4: Polyurethane has low dust generation, and since it does not contain carbon, it is a material that is not prone to color transfer. (*Natural color only)
Feature 5: A wide variety of products are available to suit different operating conditions.
Product Category Details Enter Here■ Hardness Table
| Material | A95 | A90 | A70 | A50 | A30 |
| Urethane | ● | ● | ● | ● | ● |
| Nitrile Rubber | × | × | ● | ● | × |
| Chloroprene | × | × | ● | × | × |
| EPDM Rubber | × | × | ● | × | × |
| Silicone Rubber | × | × | ● | ● | × |
| Fluororubber | × | × | ● | × | × |
| Butyl Rubber | × | × | ● | × | × |
Precautions
(1) About urethane discoloring
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
(2) Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
Urethane will darken its color by absorbing UV rays or illuminating light. This phenomenon is called yellowing. But it does not affect its physical properties, please fully understand when using it.
| New urethane | Yellowed urethane |
![]() | ![]() |
(2) Hydrolysis characteristics of urethane
If urethane is used for a long time in a moist or humid environment, it will be hydrolyzed and deteriorated.
It is recommended to manage the temperature and humidity of the warehouse and operating environment in areas with high humidity to extend the service life of the product.
(3) Changes in the state of the product after hydrolysis
· The surface of the polyurethane becomes sticky
· Pressing lightly with a fingernail leaves irreversible marks
· The hardness of the polyurethane decreases
· The polyurethane dries and cracks, easily disintegrating into powder
· The surface of the polyurethane becomes sticky
· Pressing lightly with a fingernail leaves irreversible marks
· The hardness of the polyurethane decreases
· The polyurethane dries and cracks, easily disintegrating into powder
| Hydrolyzed urethane |
![]() |
(4) Urethane dimension change
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Urethane dimension will change with the surrounding temperature, but the amount of change is not large, and it can be restored to its original dimension after a few hours at room temperature.
Example of Use
| Example of Use① | Role of Product | |||||||||||||||||||||||||||
| ■ Positioning and Fastening Mechanism | Use polyurethane washers to prevent fastener scratches and cracking While adjusting the height, it also reduces vibration during workpiece operation. | |||||||||||||||||||||||||||
![]() ![]() | ||||||||||||||||||||||||||||
| Example of Use② | Role of Product | |||||||||||||||||||||||||||
| ■ Press-fit Fixing Mechanism | Provides special effects in cushioning and shock absorption for impact parts, and is particularly effective in vibration prevention. | |||||||||||||||||||||||||||
![]() | ||||||||||||||||||||||||||||
Related Industries
Related Products
| (Economy series) Urethane plate Customizable type | Stopper bolt | (Economy series) Urethane vibration damping material Customizable type | ||
![]() | ![]() | ![]() | ||
| Typical model: E-UTSN8-300 | Typical model: UST3-15 | Representative Model: E-AXFME-D35-L51-V23 |
Related Documents
Material
Hardness






V
T
Type
D











