Rotary Shafts Straight

Brand :
MISUMI
Caution
Product Description
Product Overview
Rotary shaft is a high precision shaft product, which can be used in combination with bearing, roller, pulley or other bushing products. In addition to excellent dimensional and geometric tolerances, it offers a variety of alterations.
Dimensional Drawing

Specifications Overview
| Type | D Tolerance | Material | Surface Treatment | D (mm) | L (mm) |
| E-SFHR | h8 (Grinding Rod) | General structural steel or carbon steel | Ferroferric Oxide Protective Film | 2~50 | 15~1000 |
| E-PSFHR | Electroless Nickel Plating | ||||
| E-SSFHR | Austenitic stainless steel | - | |||
| E-SFR | g7 (Grinding Rod) | General structural steel or carbon steel | Ferroferric Oxide Protective Film | ||
| E-PSFR | Electroless Nickel Plating | ||||
| E-SSFR | Austenitic stainless steel | - |
If there are requirements for rust prevention, give priority to the products with surface treatment of electroless nickel plating and products made of austenitic stainless steel. For surface treatment and anti-rust method, please click
Anti-Rust Method.Specification Table
h8 (Grinding Rod)
g7 (Grinding Rod)
| Part Number | L 0.1mm increments | ||
Type | Dh8 | ||
| E-SFHR E-PSFHR E-SSFHR | 3 | 0 -0.014 | 15.0~ 150.0 |
| 4 | 0 -0.018 | 15.0~ 200.0 | |
| 5 | 15.0~ 250.0 | ||
| 6 | 15.0~400.0 | ||
| 8 | 0 -0.022 | 15.0~500.0 | |
| 10 | 15.0~600.0 | ||
| 12 | 0 -0.027 | 15.0~700.0 | |
| 15 | 15.0~800.0 | ||
| 17 | 30.0~900.0 | ||
| 20 | 0 -0.033 | 30.0~1000.0 | |
| 25 | 50.0~1000.0 | ||
| 30 | 60.0~1000.0 | ||
| 35 | 0 -0.039 | 70.0~1000.0 | |
| 40 | 80.0~1000.0 | ||
| 50 | 100.0~1000.0 | ||
g7 (Grinding Rod)
| Part Number | L 0.1mm increments | ||
| Type | Dg7 | ||
| E-SFR E-PSFR E-SSFR (D13, 16, 18 and 22 are not available for E-SSFR) | 2 | -0.003 -0.012 | 15.0~50.0 |
| 2.5 | 15.0~50.0 | ||
| 3 | 15.0 ~ 150.0 | ||
| 4 | -0.004 -0.016 | 15.0 ~ 200.0 | |
| 5 | 15.0 ~ 250.0 | ||
| 6 | 20.0~ 300.0 | ||
| 8 | -0.005 -0.020 | 15.0~ 500.0 | |
| 10 | 15.0~ 600.0 | ||
| 12 | -0.006 -0.024 | 15.0 ~ 700.0 | |
| 13 | 15.0 ~ 700.0 | ||
| 15 | 15.0~ 800.0 | ||
| 16 | 15.0~ 900.0 | ||
| 17 | 30.0~ 900.0 | ||
| 18 | 30.0~900.0 | ||
| 20 | -0.007 -0.028 | 30.0~ 1000.0 | |
| 22 | 40.0~ 1000.0 | ||
| 25 | 50.0~ 1000.0 | ||
| 30 | 60.0~ 1000.0 | ||
| 35 | -0.009 -0.034 | 70.0~ 1000.0 | |
| 40 | 80.0~ 1000.0 | ||
| 50 | 100.0~ 1000.0 | ||
Alterations

Product Features
Feature 1: Extensively applied in various precision equipment thanks to high precision dimensional tolerance and geometric tolerance.
Feature 2: The shaft is intended for rotating purposes such as transmitting power and conveying objects, and used in combination with bearing, roller and timing pulley.
Feature 3: A variety of alterations are available to accommodate different environments.
Feature 4: The product has excellent anti-corrosion performance due to the surface treatment of electroless nickel plating and the use of austenitic stainless steel as the body material.
Feature 2: The shaft is intended for rotating purposes such as transmitting power and conveying objects, and used in combination with bearing, roller and timing pulley.
Feature 3: A variety of alterations are available to accommodate different environments.
Feature 4: The product has excellent anti-corrosion performance due to the surface treatment of electroless nickel plating and the use of austenitic stainless steel as the body material.
Usage Method
| Example of Use | ![]() | ![]() | ![]() |
| Recommended Applications | Flat belt roller transfer mechanism It is connected to the roller to drive the flat belt to transport objects. | Timing pulley rotating mechanism It is connected to the timing pulley as a driven shaft to realize the function of reverse transmission. | Bearing and coupling rotating mechanism It is connected to the bearing and coupling to realize the function of forward transmission. |
Precautions
Rotary shaft selection method
STEP① Select the bearing support method
● Shaft end shape ~Please select tapped or retaining ring groove, etc. according to the fixing method~

STEP① Select the bearing support method
● Shaft end shape ~Please select tapped or retaining ring groove, etc. according to the fixing method~

Example of Use
Application Industries
| Medical | Semiconductor | Electronic & Electrical | ||
![]() | ![]() | ![]() | ||
| Smart Phones | Food | Automotive | ||
![]() | ![]() | ![]() |
Related Products
| Linear Bushing Standard Type Straight Type | Bearings With Housings T-Shaped | Shaft Collars (Clamp) | ||
![]() | ![]() | ![]() | ||
| Typical Model: LMU6 | Representative model: BGHFS6000ZZ-30 | Representative model: PSCS10-10 | ||
| Advantages: High quality, affordable price, short delivery time | Advantages: Full range, high precision and quality | Advantages: Matching shaft products, full range |
Related Documents
Material
Surface Treatment
Type











