Rotary Shaft, Both End Double Step

Brand :
MISUMI
Caution
Product Description
Product Overview
A shaft is a high-precision shaft product that can be used in conjunction with bearings, rollers, pulleys, or other bushing products to transmit power and convey objects. It features excellent dimensional and geometric tolerances, and a variety of additional processing options are available.
Dimensional Drawing

Specifications Overview
| Type | Material | Surface Treatment | D(mm) | L(mm) |
| E-SFRJ | General structural steel or carbon steel | Ferroferric Oxide Protective Film | 6 to 30 | 20 to 796 |
| E-SSFRJ | Austenitic Stainless Steel | - |
If there are requirements for rust prevention, give priority to products made of austenitic stainless steel. Please click
Rust Prevention MethodsSpecifications Table
| Part Number | 0.1mm Increment | 1mm Increment | (Y) max. | |||||
Type | Dg7 | L | F・ T | H・ Z | G・ V | P・ Q | ||
| E-SFRJ E-SSFRJ (D13, 16, 17, 18 and 22 are not available for E-SSFRJ) | 6 | -0.004 -0.016 | 20.0~296.0 | 2<F≤P×5 2<T≤Q×5 | 2≤H 2≤Z | 4~ 5 | 3 ~ 4 | 300 |
| 8 | -0.005 -0.020 | 20.0~396.0 | 4~ 7 | 3 ~ 6 | 400 | |||
| 10 | 20.0~496.0 | 4~ 9 | 3 ~ 8 | 500 | ||||
| 12 | -0.006 -0.024 | 25.0~596.0 | 6~11 | 5~10 | 600 | |||
| 13 | 25.0~596.0 | 6~12 | 5~11 | |||||
| 15 | 25.0~696.0 | 6~14 | 5~13 | 700 | ||||
| 16 | 25.0~796.0 | 6~15 | 5~14 | 800 | ||||
| 17 | 25.0~796.0 | 6~15 | 5~14 | 800 | ||||
| 18 | 25.0~796.0 | 6~17 | 5~16 | 800 | ||||
| 20 | -0.007 -0.028 | 30.0~796.0 | 6~19 | 5~18 | 800 | |||
| 22 | 30.0~796.0 | 6~21 | 5~20 | 800 | ||||
| 25 | 30.0~796.0 | 11~24 | 10~23 | 800 | ||||
| 30 | 30.0~796.0 | 11~29 | 10~28 | 800 | ||||
When D-G(V)≤2, G(V)-P(Q)≤2, chamfer C at the step is 0.2 or less.
P<G<D, Q<V<DAlteration

Product Feature
Feature 1: With high-precision dimensional and geometric tolerances, it is widely used in various precision equipment.
Feature 2: Shafts used for rotational purposes such as transmitting power and conveying objects, used in conjunction with bearings, rollers, and timing pulleys.
Feature 3: Multiple additional processing options available to meet different usage environments.
Feature 4: Products made of austenitic stainless steel offer excellent corrosion resistance.
Feature 2: Shafts used for rotational purposes such as transmitting power and conveying objects, used in conjunction with bearings, rollers, and timing pulleys.
Feature 3: Multiple additional processing options available to meet different usage environments.
Feature 4: Products made of austenitic stainless steel offer excellent corrosion resistance.
Usage Method
| Example of Use | ![]() | ![]() | ![]() |
| Recommended Applications | Flat Belt Roller Conveyor Mechanism The rollers are connected to drive the flat belt, enabling the transportation of objects. | Timing Pulley Drive Mechanism Connects the driven shaft to the timing pulley to achieve reverse transmission. | Bearing and Coupling Rotating Structure By connecting bearings and couplings, same-direction transmission is achieved. |
Precautions
Shaft Selection Method
STEP (1) Bearing Support Method Selection
● Shaft End Shape ~ Please select internal thread or retaining ring groove, etc. according to the fixing method ~

STEP (1) Bearing Support Method Selection
● Shaft End Shape ~ Please select internal thread or retaining ring groove, etc. according to the fixing method ~

Example of Use

Equipment Name: Embedded Fixture
Function Description:
An insert assembly jig for embedding into rubber and aluminum workpieces, allowing the protruding part of the rubber to be inserted into the recessed part of another workpiece. The load can be adjusted using bolts and tightened with the roller.
The Role of the Shaft in Mechanisms
(1) The shaft is used as a fastening connector in mechanisms, bearing the pressure applied by the spring and connecting the roller to press the workpiece.
(2) Excellent roundness and straightness ensure even force distribution during use of assembly jigs, enhancing the overall stability of the fixture.
For details, click
Embedded Fixture
Function Description:
An insert assembly jig for embedding into rubber and aluminum workpieces, allowing the protruding part of the rubber to be inserted into the recessed part of another workpiece. The load can be adjusted using bolts and tightened with the roller.
The Role of the Shaft in Mechanisms
(1) The shaft is used as a fastening connector in mechanisms, bearing the pressure applied by the spring and connecting the roller to press the workpiece.
(2) Excellent roundness and straightness ensure even force distribution during use of assembly jigs, enhancing the overall stability of the fixture.
For details, click
Embedded FixtureApplication Industries
Related Products
| Linear bearing Standard type Straight type | Bearing housing set T-type | Shaft Collar Slit | ||
![]() | ![]() | ![]() | ||
| Representative Model: LMU6 | Representative Model: BGHFS6000ZZ-30 | Representative Model: PSCS10-10 | ||
| Advantages: high quality, low price, short delivery time | Advantages: full range, high precision and high quality | Advantages: full range of matching shaft products |
Related Documents
Material
Surface Treatment
Type
Dg7
L
F・
T
H・
Z
G・
V
P・
Q










