(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Applicable | L Dimension Tolerance | Material | Surface Treatment | d | D | L | |
Negative Tolerance | Positive Tolerance | ||||||
For Inner Ring | E-CLBU | E-CLBP | Aluminum Alloy | - | 3~20 | 5~27 | 1.0~100.0 |
E-CLBUB | E-CLBPB | General structural steel | Ferroferric Oxide Protective Film | ||||
E-CLBUM | E-CLBPM | Electroless Nickel Plating | |||||
E-CLBUS | E-CLBPS | SUS304 Equivalent | - |
Part Number | D | L 0.1mm increments | Ds | Applicable Bearing | Specification Availability | |||||||||||||||
Type | d | CLBU・CLBP | CLBUB・CLBPB | CLBUM・CLBPM | CLBUS・CLBPS | |||||||||||||||
L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | |||||||||
For Inner Ring (Negative Tolerance) E-CLBU E-CLBUB E-CLBUM E-CLBUS (Positive Tolerance) E-CLBP E-CLBPB E-CLBPM E-CLBPS | 3 | 5 | 1.0~50.0 | 4 | 673ZZ | ・693ZZ | ・623ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | |
4 | 7 | 6 | 674ZZ* | ・694ZZ | ・624ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | |||
5 | 8 | 7 | 675ZZ* | ・695ZZ | ・605ZZ | ・625ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | ||
6 | 9 | 8 | 676ZZ | ・696ZZ | ・606ZZ | ・626ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | ||
8 | 10 | 9 | 678ZZ | − | − | − | ● | ● | − | ● | ● | − | − | − | − | |||||
11 | 10 | 678ZZ | ・698ZZ | ・608ZZ | ・628ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | |||
10 | 12 | 11 | 6700ZZ | − | − | − | ● | ● | − | ● | ● | − | − | − | − | |||||
13 | 1.0~100.0 | 12 | 6800ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
14 | 13 | 6900ZZ | ・6000ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
17 | 2.0~100.0 | 16 | 6200ZZ | ・6300ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
12 | 15 | 1.0~100.0 | 14 | 6701ZZ | ・6801ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
16 | 15 | 6901ZZ | ・6001ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
18 | 2.0~100.0 | 17 | 6201ZZ | ・6301ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
15 | 18 | 17 | 6702ZZ | ・6802ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
19 | 18 | 6902ZZ | ・6002ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
21 | 20 | 6202ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
23 | 22 | 6302ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
17 | 20 | 19 | 6803ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
22 | 21 | 6903ZZ | ・6003ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
24 | 23 | 6203ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
26 | 25 | 6303ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
20 | 23 | 22 | 6804ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
25 | 24 | 6904ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
27 | 26 | 6004ZZ | ・6204ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
29 | 28 | 6304ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
25 | 28 | 27 | 6805ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
29 | 28 | 6905ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
31 | 30 | 6005ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
33 | 32 | 6205ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
36 | 35 | 6305ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
30 | 33 | 32 | 6806ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
35 | 34 | 6906ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
38 | 37 | 6006ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
40 | 39 | 6206ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
43 | 42 | 6306ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
35 | 38 | 3.0~100.0 | 37 | 6807ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
42 | 41 | 6907ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
44 | 43 | 6007ZZ | ・6207ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
46 | 45 | 6207ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | |||||||
48 | 47 | 6307ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
40 | 43 | 42 | 6808ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
46 | 45 | 6908ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
49 | 48 | 6008ZZ | ・6208ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
52 | 51 | 6208ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
54 | 53 | 6308ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
45 | 53 | 52 | 6009ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | |||||
55 | 54 | 6209ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
50 | 56 | 55 | 6010ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | |||||
60 | 59 | 6210ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − |
Product Drawings | Intended Use |
Preload can be applied to the bearing by pressing down on the inner ring and adjusting the tightening of the outer ring with a nut. | |
The outer side is clamped by screw washer, while the inner side is limited by collar for outer ring, thus achieving the effect of axial positioning between two bearings. | |
Collars can be selected according to the standardized mounting dimensions (Ds) of bearings in the Specification Table. |
Electronic & Electrical | Smart Phones | Medical | ||
Robotics | Semiconductor | Lithium battery | ||
Rotary shaft Straight bar type | Rotary shaft Single step Shouldered | Bearing with Housing Single Bearing Type with Retaining Ring | ||
Representative model: PSFHR20-300 | Representative model: KZFN30-350-T20-P30-LA50-Q25-LB30 | Representative model: BGRAB6000ZZ | ||
Advantages: various alterations, short delivery time | Advantages: various alterations, short delivery time | Advantages: full range, suitable for rotating parts requiring high precision |
Part Number |
---|
E-CLBP3-5-[1-50/0.1] |
E-CLBP4-7-[1-50/0.1] |
E-CLBP5-8-[1-50/0.1] |
E-CLBP6-9-[1-50/0.1] |
E-CLBP8-11-[1-50/0.1] |
E-CLBP10-13-[1-100/0.1] |
E-CLBP10-14-[1-100/0.1] |
E-CLBP10-17-[2-100/0.1] |
E-CLBP12-15-[1-100/0.1] |
E-CLBP12-16-[1-100/0.1] |
E-CLBP12-18-[2-100/0.1] |
E-CLBP15-18-[2-100/0.1] |
E-CLBP15-19-[2-100/0.1] |
E-CLBP15-21-[2-100/0.1] |
E-CLBP17-20-[2-100/0.1] |
E-CLBP17-22-[2-100/0.1] |
E-CLBP17-24-[2-100/0.1] |
E-CLBP20-23-[2-100/0.1] |
E-CLBP20-25-[2-100/0.1] |
E-CLBP20-27-[2-100/0.1] |
E-CLBP25-28-[2-100/0.1] |
E-CLBP25-29-[2-100/0.1] |
E-CLBP25-31-[2-100/0.1] |
E-CLBP25-33-[2-100/0.1] |
E-CLBP30-33-[2-100/0.1] |
E-CLBP30-35-[2-100/0.1] |
E-CLBP30-38-[2-100/0.1] |
E-CLBP30-40-[2-100/0.1] |
E-CLBP35-38-3 |
E-CLBP35-38-[3.1-100/0.1] |
E-CLBP35-42-3 |
E-CLBP35-42-[3.1-100/0.1] |
E-CLBP35-44-3 |
E-CLBP35-44-[3.1-100/0.1] |
E-CLBP40-43-3 |
E-CLBP40-43-[3.1-100/0.1] |
E-CLBP40-46-3 |
E-CLBP40-46-[3.1-100/0.1] |
E-CLBP40-49-3 |
E-CLBP40-49-[3.1-100/0.1] |
E-CLBPB3-5-[1-50/0.1] |
E-CLBPB4-7-[1-50/0.1] |
E-CLBPB5-8-[1-50/0.1] |
E-CLBPB6-9-[1-50/0.1] |
E-CLBPB8-10-[1-50/0.1] |
E-CLBPB8-11-[1-50/0.1] |
E-CLBPB10-12-[1-50/0.1] |
E-CLBPB10-13-[1-100/0.1] |
E-CLBPB10-14-[1-100/0.1] |
E-CLBPB10-17-[2-100/0.1] |
E-CLBPB12-15-[1-100/0.1] |
E-CLBPB12-16-[1-100/0.1] |
E-CLBPB12-18-[2-100/0.1] |
E-CLBPB15-18-[2-100/0.1] |
E-CLBPB15-19-[2-100/0.1] |
E-CLBPB15-21-[2-100/0.1] |
E-CLBPB15-23-[2-100/0.1] |
E-CLBPB17-20-[2-100/0.1] |
E-CLBPB17-22-[2-100/0.1] |
E-CLBPB17-24-[2-100/0.1] |
E-CLBPB17-26-[2-100/0.1] |
E-CLBPB20-23-[2-100/0.1] |
E-CLBPB20-25-[2-100/0.1] |
E-CLBPB20-27-[2-100/0.1] |
E-CLBPB20-29-[2-100/0.1] |
E-CLBPB25-28-[2-100/0.1] |
E-CLBPB25-29-[2-100/0.1] |
E-CLBPB25-31-[2-100/0.1] |
E-CLBPB25-33-[2-100/0.1] |
E-CLBPB25-36-[2-100/0.1] |
E-CLBPB30-33-[2-100/0.1] |
E-CLBPB30-35-[2-100/0.1] |
E-CLBPB30-38-[2-100/0.1] |
E-CLBPB30-40-[2-100/0.1] |
E-CLBPB30-43-[2-100/0.1] |
E-CLBPB35-38-[3-100/0.1] |
E-CLBPB35-42-[3-100/0.1] |
E-CLBPB35-44-[3-100/0.1] |
E-CLBPB35-46-[3-100/0.1] |
E-CLBPB35-48-[3-100/0.1] |
E-CLBPB40-43-[3-100/0.1] |
E-CLBPB40-46-[3-100/0.1] |
E-CLBPB40-49-[3-100/0.1] |
E-CLBPB40-52-[3-100/0.1] |
E-CLBPB40-54-[3-100/0.1] |
E-CLBPB45-53-[3-100/0.1] |
E-CLBPB45-55-[3-100/0.1] |
E-CLBPB50-56-[3-100/0.1] |
E-CLBPB50-60-[3-100/0.1] |
E-CLBPM3-5-[1-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (φ) | O.D. D (φ) | Material | Surface Treatment | Shape | L Dimension Tolerance | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 4 | 7 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 5 | 8 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 6 | 9 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 8 | 11 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 10 | 13 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 10 | 14 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 10 | 17 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 12 | 15 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 12 | 16 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 12 | 18 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 15 | 18 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 15 | 19 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 15 | 21 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 17 | 20 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 17 | 22 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 17 | 24 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 23 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 25 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 27 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 28 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 29 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 31 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 33 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 30 | 33 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 30 | 35 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 30 | 38 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 30 | 40 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 38 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 38 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 42 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 42 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 44 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 44 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 43 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 43 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 46 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 46 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 49 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 49 | Aluminum Alloy | - | Positive Tolerance | 0~+0.1 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 4 | 7 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 5 | 8 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 6 | 9 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 8 | 10 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 8 | 11 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 10 | 12 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 10 | 13 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 10 | 14 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 10 | 17 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 12 | 15 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 12 | 16 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 12 | 18 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 15 | 18 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 15 | 19 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 15 | 21 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 15 | 23 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 17 | 20 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 17 | 22 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 17 | 24 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 17 | 26 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 23 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 25 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 27 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 29 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 28 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 29 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 31 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 33 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 36 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 30 | 33 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 30 | 35 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 30 | 38 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 30 | 40 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 30 | 43 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 2 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 38 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 42 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 44 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 46 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 35 | 48 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 43 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 46 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 49 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 52 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 40 | 54 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 45 | 53 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 45 | 55 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 50 | 56 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 50 | 60 | General structural steel | Ferroferric Oxide Protective Film | Positive Tolerance | 0~+0.1 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 3 | 5 | General structural steel | Electroless Nickel Plating | Positive Tolerance | 0~+0.1 | 1 ~ 50 |
Loading...
Intended Use | For Inner Ring |
---|
How can we improve?
How can we improve?