(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Applicable | L Dimension Tolerance | Material | Surface Treatment | d | D | L | |
Negative Tolerance | Positive Tolerance | ||||||
For Outer Ring | E-CLBS | E-CLBT | Aluminum Alloy | - | 4~55 | 6~62 | 1.0~100.0 |
E-CLBSB | E-CLBTB | General structural steel | Ferroferric Oxide Protective Film | ||||
E-CLBSM | E-CLBTM | Electroless Nickel Plating | |||||
E-CLBSS | E-CLBTS | SUS304 Equivalent | - |
Part Number | L 0.1mm increments | d | Dh | Applicable Bearing | |||
Type | D | ||||||
For Outer Ring (Negative Tolerance) E-CLBS E-CLBSB E-CLBSM E-CLBSS (Positive Tolerance) E-CLBT E-CLBTB E-CLBTM E-CLBTS | 6 | 1.0~50.0 | 4 | 5 | 673ZZ | ||
7 | 5 | 6 | 674ZZ | ||||
8 | 5 | 6 | 693ZZ | ||||
10 | 7 | 8 | 623ZZ | ||||
11 | 7 | 8 | 694ZZ | ||||
13 | 9 | 10 | 624ZZ | ・695ZZ | |||
14 | 10 | 11 | 605ZZ | ||||
15 | 10 | 11 | 696ZZ | ||||
16 | 11 | 12 | 625ZZ | ||||
17 | 3.0~50.0 | 12 | 13 | 606ZZ | |||
19 | 14 | 15 | 626ZZ | ・698ZZ | |||
19A | 3.0~100.0 | 16 | 17 | 6800ZZ | |||
21 | 18 | 19 | 6801ZZ | ||||
22 | 17 | 18 | 608ZZ | ・6900ZZ | |||
24 | 19 | 20 | 628ZZ | ・6901ZZ | |||
24A | 21 | 22 | 6802ZZ | ||||
26 | 20 | 21 | 6000ZZ | ||||
26A | 23 | 24 | 6803ZZ | ||||
28 | 22 | 23 | 6001ZZ | ・6902ZZ | |||
30 | 24 | 25 | 6200ZZ | ||||
32 | 25 | 26 | 6201ZZ | ・6002ZZ | |||
32A | 29 | 30 | 6804ZZ | ||||
35 | 29 | 30 | 6202ZZ | ||||
37 | 31 | 32 | 6904ZZ | ||||
37A | 34 | 35 | 6805ZZ | ||||
42 | 34 | 35 | 6004ZZ | ・6905ZZ | |||
42A | 39 | 40 | 6806ZZ | ||||
47 | 39 | 40 | 6204ZZ | ・6005ZZ | ・6906ZZ | ||
47A | 44 | 45 | 6807ZZ | ||||
52 | 45 | 46 | 6205ZZ | ||||
52A | 49 | 50 | 6808ZZ | ||||
55 | 46 | 47 | 6006ZZ | ||||
62 | 55 | 56 | 6206ZZ | ・6007ZZ | ・6908ZZ | ||
70 | 63 | 64 | 6207ZZ |
Product Drawings | Intended Use |
Preload can be applied to the bearing by pressing down on the inner ring and adjusting the tightening of the outer ring with a nut. | |
The outer side is clamped by screw washer, while the inner side is limited by collar for outer ring, thus achieving the effect of axial positioning between two bearings. | |
Collars can be selected according to the standardized mounting dimensions (Ds) of bearings in the Specification Table. |
Electronic & Electrical | Smart Phones | Medical | ||
Robotics | Semiconductor | Lithium battery | ||
Rotary shaft Straight bar type | Rotary shaft Single step Shouldered | Bearing with Housing Single Bearing Type with Retaining Ring | ||
Representative model: PSFHR20-300 | Representative model: KZFN30-350-T20-P30-LA50-Q25-LB30 | Representative model: BGRAB6000ZZ | ||
Advantages: various alterations, short delivery time | Advantages: various alterations, short delivery time | Advantages: full range, suitable for rotating parts requiring high precision |
Part Number |
---|
E-CLBS6-[1-50/0.1] |
E-CLBS7-[3.1-50/0.1] |
E-CLBS8-[3.1-50/0.1] |
E-CLBS10-[3.1-50/0.1] |
E-CLBS11-[3.1-50/0.1] |
E-CLBS13-[3.1-50/0.1] |
E-CLBS14-[3.1-50/0.1] |
E-CLBS15-[3.1-50/0.1] |
E-CLBS16-[3.1-50/0.1] |
E-CLBS17-[3.1-50/0.1] |
E-CLBS19-[3.1-50/0.1] |
E-CLBS19A-[3.1-100/0.1] |
E-CLBS21-[3.1-100/0.1] |
E-CLBS22-[3.1-100/0.1] |
E-CLBS24-[3.1-100/0.1] |
E-CLBS24A-[3.1-100/0.1] |
E-CLBS26-[3.1-100/0.1] |
E-CLBS26A-[3.1-100/0.1] |
E-CLBS28-[3.1-100/0.1] |
E-CLBS30-[3.1-100/0.1] |
E-CLBS32-[3.1-100/0.1] |
E-CLBS32A-[3.1-100/0.1] |
E-CLBS35-[3.1-100/0.1] |
E-CLBS37-[3.1-100/0.1] |
E-CLBS37A-[3.1-100/0.1] |
E-CLBS42-[3.1-100/0.1] |
E-CLBS42A-[3.1-100/0.1] |
E-CLBS47-[3.1-100/0.1] |
E-CLBS47A-[3.1-100/0.1] |
E-CLBS52-[3.1-100/0.1] |
E-CLBS52A-[3.1-100/0.1] |
E-CLBS55-[3.1-100/0.1] |
E-CLBS62-[3.1-100/0.1] |
E-CLBS70-[3.1-100/0.1] |
E-CLBSB6-[1-50/0.1] |
E-CLBSB7-[1-50/0.1] |
E-CLBSB8-[1-50/0.1] |
E-CLBSB10-[1-50/0.1] |
E-CLBSB11-[1-50/0.1] |
E-CLBSB13-[1-50/0.1] |
E-CLBSB14-[1-50/0.1] |
E-CLBSB15-[1-50/0.1] |
E-CLBSB16-[1-50/0.1] |
E-CLBSB17-[3-50/0.1] |
E-CLBSB19-[3-50/0.1] |
E-CLBSB19A-[3-100/0.1] |
E-CLBSB21-[3-100/0.1] |
E-CLBSB22-[3-100/0.1] |
E-CLBSB24-[3-100/0.1] |
E-CLBSB24A-[3-100/0.1] |
E-CLBSB26-[3-100/0.1] |
E-CLBSB26A-[3-100/0.1] |
E-CLBSB28-[3-100/0.1] |
E-CLBSB30-[3-100/0.1] |
E-CLBSB32-[3-100/0.1] |
E-CLBSB32A-[3-100/0.1] |
E-CLBSB35-[3-100/0.1] |
E-CLBSB37-[3-100/0.1] |
E-CLBSB37A-[3-100/0.1] |
E-CLBSB42-[3-100/0.1] |
E-CLBSB42A-[3-100/0.1] |
E-CLBSB47-[3-100/0.1] |
E-CLBSB47A-[3-100/0.1] |
E-CLBSB52-[3-100/0.1] |
E-CLBSB52A-[3-100/0.1] |
E-CLBSB55-[3-100/0.1] |
E-CLBSB62-[3-100/0.1] |
E-CLBSB70-[3-100/0.1] |
E-CLBSM6-[1-50/0.1] |
E-CLBSM7-[1-50/0.1] |
E-CLBSM8-[1-50/0.1] |
E-CLBSM10-[1-50/0.1] |
E-CLBSM11-[1-50/0.1] |
E-CLBSM13-[1-50/0.1] |
E-CLBSM14-[1-50/0.1] |
E-CLBSM15-[1-50/0.1] |
E-CLBSM16-[1-50/0.1] |
E-CLBSM17-[3-50/0.1] |
E-CLBSM19-[3-50/0.1] |
E-CLBSM19A-[3-100/0.1] |
E-CLBSM21-[3-100/0.1] |
E-CLBSM22-[3-100/0.1] |
E-CLBSM24-[3-100/0.1] |
E-CLBSM24A-[3-100/0.1] |
E-CLBSM26-[3-100/0.1] |
E-CLBSM26A-[3-100/0.1] |
E-CLBSM28-[3-100/0.1] |
E-CLBSM30-[3-100/0.1] |
E-CLBSM32-[3-100/0.1] |
E-CLBSM32A-[3-100/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (φ) | O.D. D (φ) | Material | Surface Treatment | Shape | L Dimension Tolerance | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 6 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 7 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 8 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 10 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 11 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 13 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 14 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 15 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 16 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 17 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 14 | 19 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 16 | 19 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 21 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 22 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 19 | 24 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 21 | 24 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 26 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 23 | 26 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 28 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 30 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 32 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 29 | 32 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 35 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 31 | 37 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 34 | 37 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 34 | 42 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 39 | 42 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 39 | 47 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 44 | 47 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 45 | 52 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 49 | 52 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 55 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 62 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 70 | Aluminum Alloy | - | Negative Tolerance | -0.1~0 | 3.1 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 6 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 7 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 8 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 10 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 11 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 13 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 14 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 15 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 16 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 17 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 14 | 19 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 16 | 19 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 21 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 22 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 19 | 24 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 21 | 24 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 26 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 23 | 26 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 28 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 30 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 32 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 29 | 32 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 35 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 31 | 37 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 34 | 37 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 34 | 42 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 39 | 42 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 39 | 47 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 44 | 47 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 45 | 52 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 49 | 52 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 55 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 62 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 70 | General structural steel | Ferroferric Oxide Protective Film | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 6 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 7 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 8 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 10 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 11 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 13 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 14 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 15 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 16 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 1 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 17 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 14 | 19 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 50 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 16 | 19 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 21 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 22 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 19 | 24 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 21 | 24 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 20 | 26 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 23 | 26 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 28 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | - | 30 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 25 | 32 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 | ||
- | ECONOMY COLLAR | 1 Piece(s) | 9 Day(s) | 10 | 29 | 32 | General structural steel | Electroless Nickel Plating | Negative Tolerance | -0.1~0 | 3 ~ 100 |
Loading...
Intended Use | For Outer Ring |
---|
How can we improve?
How can we improve?