Lateral Plunger

Brand :
MISUMI
Caution
Product Description
Product Overview
Lateral Plunger
●Lateral locating plunger can be inclined towards the ball to bear the force. It can be used to help product positioning, stop limit and other occasions.
●Lateral locating plunger can be inclined towards the ball to bear the force. It can be used to help product positioning, stop limit and other occasions.
Dimensional Drawing

Specification Table
Specification Table
Material Specification
| Part Number | D1 | H | H1 0/-1 | A Movable Range | Load (N) | |||||
| TYPE | D | 1215 Pin | POM Pin | 1215 Pin | POM Pin | Light Load | Heavy Load | Ultra Heavy Load | ||
| E-LZAV31 E-LZAV32 E-LZAV33 E-LZAV41 E-LZAV51 E-LZAV52 E-LZAV53 E-LZAV61 | 3 | 6 | 4 | 4 | 7 | 7 | 0.5 | 10 | 20 | 40 |
| 5 | 10 | 6.7 | 6 | 11 | 12 | 0.8 | 20 | 50 | 100 | |
| 6 | 10.7 | 10 | 11 | 12 | 1 | 40 | 75 | 150 | ||
| 8 | 12 | 13.9 | 13 | 13 | 14 | 1.3 | 50 | 100 | 200 | |
| 10 | 16 | 16.7 | 16 | 17 | 18 | 1.6 | 100 | 200 | 300 | |
Material Specification
| Part Number | Seal | Body | Pin | Spring | ||||
| Load Type | Load | TYPE | Material | Surface Treatment | Material | Surface Treatment | Material | |
| Lateral Positioning | Light Load | E-LZAV31 | Without Seal | A6061 | Clear Anodized | 1215 | Zinc Plating | SUS304 |
| Heavy Load | E-LZAV32 | |||||||
| Ultra Heavy Load | E-LZAV33 | |||||||
| Light Load | E-LZAV41 | POM | - | |||||
| Light Load | E-LZAV51 | Rubber Seal | 1215 | Zinc Plating | ||||
| Heavy Load | E-LZAV52 | |||||||
| Ultra Heavy Load | E-LZAV53 | |||||||
| Light Load | E-LZAV61 | POM | - | |||||
Product Features
●Ideal for temporary clamping of workpieces.
●Load N is the minimum load required for pin rotation.
●Allowable Temperature 90℃.
●Load N is the minimum load required for pin rotation.
●Allowable Temperature 90℃.
Material
Surface Treatment