Spring Plungers Micro, Standard

Brand :
MISUMI
Caution
Product Description
Product Overview
Spring Plungers Micro, Standard
The spring plunger is also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can be ejected through the built-in spring. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
The spring plunger is also known as the positioning column, ball screw, spring screw, etc. It is a product involving vertical stroke, in which the front pin is pressed till the pin sinks into the body and then the front pin can be ejected through the built-in spring. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
Dimensional Drawing

Material Specification
| Load Classification | Tybe | Body | Pin | Spring | ||
| Flat Head | Spherical | Cone Head R | Material | Material | Material | |
| Light Load | E-LMPFL | E-LMPJL | E-LMPTL | SUS303 | SUS304 | SUS304 |
| Heavy Load | E-LMPFH | E-LMPJH | - | |||
Specification Table
Spring Plungers Micro, Standard
| Part Number | S | d | D1 | L | C | R | Light Load | Heavy Load | |||
| Type | Dh7 | Load (N) | Load (N) | ||||||||
| min. | max. | min. | max. | ||||||||
| (Flat Head) E-LMPFL E-LMPFH (Spherical) E-LMPJL E-LMPJH (Cone Head R) E-LMPTL | 2 | 1.5 | 1 | 2.5 | 16 | 0.1 | 0.3 | 0.49 | 0.98 | 1.96 | 3.92 |
| 3 | 26 | 0.49 | 0.98 | 1.67 | 3.73 | ||||||
| 3 | 3 | 2 | 3.5 | 16 | 0.2 | 0.5 | 0.49 | 1.47 | 2.45 | 3.92 | |
| 6 | 26 | 0.49 | 1.47 | 2.26 | 3.73 | ||||||
| 4 | 3 | 3 | 4.5 | 15 | 0.2 | 1 | 0.59 | 1.47 | 3.43 | 5.3 | |
| 6 | 20 | 0.49 | 2.06 | 2.45 | 5.3 | ||||||
| 9 | 32 | 0.69 | 3.92 | 2.94 | 6.47 | ||||||
| 5 | 4 | 4 | 5.5 | 17 | 0.3 | 1.5 | 0.64 | 1.96 | 3.73 | 6.96 | |
| 8 | 24 | 0.78 | 3.82 | 3.04 | 7.06 | ||||||
| 12 | 32 | 0.83 | 5.79 | 2.75 | 7.06 | ||||||
Product Features
♢O.D. φ2~5 small diameter type helps saving space. The front end is available in flat head type, spherical type and cone head R type, allowing for selection of suitable products according to the requirements for mounting hole.
♢ It is made of all stainless steel without painting and coloring, so it is suitable for equipment with high requirements on the surface.
♢ The spring plunger is a product involving vertical stroke. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
♢ It is made of all stainless steel without painting and coloring, so it is suitable for equipment with high requirements on the surface.
♢ The spring plunger is a product involving vertical stroke. It can be used in mold release, workpiece lifting and positioning, etc., which can be widely applied in medium and low-precision mechanical devices, fixtures, molds, automation machines, etc.
Usage Method
When pressed down
When released


Material