Indexing Plungers T Handle

Brand :
MISUMI
Caution
Product Description
Product Overview
Indexing Plungers T Handle
●Indexing plunger, also known as indexing pin, is a locating pin that can be inserted and pulled out manually. Suitable for fixture indexing, positioning, stop limit and other occasions.
●It is generally divided into two types: reset and self-locking type.
●Indexing plunger, also known as indexing pin, is a locating pin that can be inserted and pulled out manually. Suitable for fixture indexing, positioning, stop limit and other occasions.
●It is generally divided into two types: reset and self-locking type.
Dimensional Drawing

Specification Table
Specification Table
Material Specification
| Part Number | B | S | Thread Pitch (Fine) | D | L | L1 | L2 | L3 | SW1 | SW2 | Load (N) | ||
| TYPE | M | min. | max. | ||||||||||
| Reset Type E-LTBK (Steel) E-LTBNK (Stainless Steel) Self-Locking Type E-LTCK (Steel) E-LTCNK (Stainless Steel) | 10 | 5 | 5 | 1.0 | 45 | 41 | 18 | 6 | 5 | 12 | 17 | 2.5 | 19 |
| 8 | |||||||||||||
| 12 | 6 | 6 | 1.5 | 54 | 48 | 22 | 6 | 6 | 14 | 19 | 4.5 | 23 | |
| 9 | |||||||||||||
| 16 | 8 | 8 | 1.5 | 59 | 60 | 26 | 8 | 8 | 17 | 24 | 6 | 25 | |
| 12 | |||||||||||||
| 10 | |||||||||||||
| 20 | 12 | 15 | 1.5 | 73 | 74.5 | 33 | 10 | 10 | 22 | 29 | 16 | 45 | |
| 24 | 16 | 20 | 2 | 81.5 | 38 | 12 | 12 | 27 | 35 | 16 | 45 | ||
Material Specification
| TYPE | Knob | Body | Pin | Spring | Nut | |||||
| Reset | Self-Locking | Material | Material | Surface Treatment | Material | Surface Treatment | Hardness | Material | Material | Surface Treatment |
| E-LTBK | E-LTCK | PA6 (Plastics) | 1215 | Black Oxide | S45C | Black Oxide | 45~55HRC | SUS304 | S35C | Black Oxide |
| E-LTBNK | E-LTCNK | SUS303 | - | SUS303 | - | SUS304 | - | |||
Product Features
●T-shaped handle structure is added to facilitate quick assembly and disassembly.
●The plunger has a simple structure: the tip is pushed out through a fixed stroke by the internal spring and it can be released by pressing in the ball or the pin against the elastic force.
●The plunger has a simple structure: the tip is pushed out through a fixed stroke by the internal spring and it can be released by pressing in the ball or the pin against the elastic force.
Material
Surface Treatment
Hardness