(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear Bushing are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
RoHS10 compliant. Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.
[Feature]
● Type : Compact
● Inner Diameter Minimum/Maximum (mm.) : 6 and 16
● Operating Temperature (℃) : -20 to 80°C
● Material
Housing and Ball - SUJ2 Equivalent
Retainer - Plastic
[Application]
Linear Bushing are commonly used in various applications in factory automation systems
Type | Outer Cylinder | Balls | Retainer | Operating Ambient Temperature | [A] Accessory | ||
Compact Flange | [M] Material | [H] Hardness | [S] Surface Treatment | [M] Material | [M] Material | ||
C-LHCK | SUJ2 Equivalent | 58HRC or more | — | SUJ2 Equivalent | Plastic | −20 to 80°C | Seal [M] Material Nitrile Rubber |
C-LHCKM | Electroless Nickel Plating |
Part Number (Type, dr) |
C-LHCK6 |
C-LHCKM12 |
dr | D | L | H | (T) | d | d1 | t | r | F | A | K | Eccentricity (Max.) | Balls Rows | * Perpendicularity | Basic Load Rating | Reference Mass (g) | |||||
Surface Treatment | Surface Treatment | ||||||||||||||||||||
Tolerance | Not Provided | Provided | Tolerance | C (Dynamic) N | Co (Static) N | Compact Flange | |||||||||||||||
Tolerance | Tolerance | ||||||||||||||||||||
6 | +0.003 -0.012 | 10 | +0.006 -0.015 | +0.006 -0.020 | 19 | ±0.6 | 25 | 5 | 3.5 | 6 | 3.1 | 3 | — | 19 | 16 | 0.024 | 6 | 0.024 | 131 | 155 | 12.6 |
8 | 13 | 24 | 28 | — | 22 | 19 | 235 | 277 | 20.7 | ||||||||||||
10 | 17 | 29 | 35 | 6 | 4.5 | 7.5 | 4.1 | 3.75 | — | 27 | 23 | 368 | 433 | 41.9 | |||||||
12 | 19 | +0.006 -0.018 | +0.006 -0.023 | 30 | 38 | — | 30 | 25 | 381 | 449 | 47 | ||||||||||
16 | 26 | 37 | 44 | 24 | 27 | 32 | 608 | 716 | 85 |
dr | Shaft Dia. | Housing Dia. | |
g6 Tolerance | Tolerance | ||
6 | −0.004 −0.012 | 10 | +0.024 +0.006 |
8 | −0.005 −0.014 | 13 | |
10 | 17 | +0.027 +0.006 | |
12 | −0.006 −0.017 | 19 | |
16 | 26 |
Part Number |
---|
C-LHCKM6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Static Load (N) | Basic Rated Load, Dynamic Rating |
---|---|---|---|---|---|---|---|---|---|---|
฿ 246.93 | EG LINEAR BUSHING | 1 Piece(s) | Available | 3 Day(s) | 10 | [Surface Treatment] Electroless Nickel Plating | - | 155 | 131 |
Loading...
Illustration | Instructions for Use |
If large load (offset load) is to be applied, Single Type Linear Bushings are not suitable. Use of Double Type or Multiple Linear Bushings is recommended. | |
Linear Bushings are not suitable for rotating motion due to their structure. Forcing to rotate may cause failures. | |
Linear Bushings are not suitable for usage with repetitive insertion and extraction of shafts. | |
When assembling with linear shafts, forcing the shaft into the bushing with angular misalignment may cause the ball retainers to deform and balls to fall out. Be sure to align the centers and insert the shaft gently. |
Type | Standard Flange | Flange Type | Standard Flange | Outer Cylinder Material | SUJ2 Equivalent |
---|---|---|---|---|---|
Lubrication Type | Not Provided | Types | Standard Flange | Length | Single |
Eccentricity(µm) | 24 | Inscribed Circle Dia. Tolerance (Negative Side)(mm) | -0.012 | Flange Shape | Compact Flange |
Linear Motion / Rotational Motion | Linear Bushing (Linear Motion Only) | Ball Material | SUJ2 Equivalent | Retainer Material | Plastic |
Seal | With Seal |
Please check the type/dimensions/specifications of the part C-LHCKM6 in the Flanged Linear Bushing - Compact, Single[RoHS Compliant] series.
Part Number |
---|
C-LHCK12 |
C-LHCK16 |
C-LHCK6 |
C-LHCK8 |
C-LHCKM10 |
C-LHCKM8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Static Load (N) | Basic Rated Load, Dynamic Rating |
---|---|---|---|---|---|---|---|---|---|
฿ 226.32 | 1 Piece(s) | Available | 3 Day(s) | 10 | No Surface Treatment | - | 449 | 381 | |
฿ 278.95 | 1 Piece(s) | Available | 3 Day(s) | 10 | No Surface Treatment | - | 716 | 608 | |
฿ 192.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | No Surface Treatment | - | 155 | 131 | |
฿ 191.23 | 1 Piece(s) | Available | 3 Day(s) | 10 | No Surface Treatment | 13 | 277 | 235 | |
฿ 258.33 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Surface Treatment] Electroless Nickel Plating | 17 | 433 | 368 | |
฿ 239.47 | 1 Piece(s) | Available | 3 Day(s) | 10 | [Surface Treatment] Electroless Nickel Plating | 13 | 277 | 235 |
How can we improve?
How can we improve?