Hex Socket Set Screws - Flat End, Stainless Steel, Box / Single Item[RoHS Compliant]

Caution
- "E-BOX-GMSSFS" is sold in boxes, and "E-GMSSFS" is sold as a single item.
- When ordering more than the quantity in a box under the part number "E-GMSSFS", please purchase "E-BOX-GMSSFS" by the box. Refer to the specification table for the quantity in a box.
- When multiple "E-BOX-GMSSFS" are ordered, items with different box designs or product engravings may be delivered, however there is no problem with the specifications or accuracy.
- There may be slight differences in the fit of the hex socket and wrench compared to MISUMI's similar products.
Product Description
・ Screw type: Hex Socket Set Screws ・ Flat End
・ Material: Made of Stainless Steel SUS304 Equivalent
・ Strength Class of screw: A2-50
・ Sales Unit: 1-1,300 Pieces Per Package (Small box), Quantities per packages is upon screw size, Single Item also available.
・ Screw size: M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.25
・ Screw length L [mm]: 3, 4, 5, 6, 8, 10,12, 16, 20, 25, 30
・ RoHS compliant certified
Dimensional Drawing of Hex Socket Set Screws

| TYPE Hex Socket Set Screws | Material | Surface Treatment | Purchase Unit |
| E-BOX-GMSSFS | SUS304 Equivalent | — | Box |
| E-GMSSFS | 1 pc. |
Specification Table of Hex Socket Set Screws
| Part Number Hex Socket Set Screws |
| E-BOX-GMSSFS6-12 |
| E-GMSSFS3-3 |
M × P | B | C | d (Max.) |
(Min.) | |||
3 × 0.5 | 1.5 | 1.2 | 2 |
4 × 0.7 | 2 | 1.5 | 2.5 |
5 × 0.8 | 2.5 | 2 | 3.5 |
6 × 1.0 | 3 | 2 | 4 |
8 × 1.25 | 4 | 3 | 5 |
Part Number Hex Socket Set Screws | ||||||||||||
Type | M | L Dimension (Number of pieces in a box) | ||||||||||
E-BOX-GMSSFS E-GMSSFS | 3 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | ||||
(1,000) | (1,000) | (1,000) | (900) | (1,300) | (1,000) | (1,000) | ||||||
4 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | |||||
(1,300) | (900) | (1,000) | (800) | (900) | (1,000) | (800) | ||||||
5 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | ||||
(1,000) | (700) | (900) | (800) | (850) | (900) | (600) | (400) | |||||
6 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | |||||
(750) | (600) | (750) | (600) | (1,000) | (800) | (600) | ||||||
8 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 30 | ||||
(1,000) | (750) | (800) | (700) | (500) | (400) | (350) | (300) | |||||