Cross Recessed Flat Head Machine Screws - Stainless Steel, Small Box / Single Item Sale[RoHS Comliant]

Caution
- "E-BOX-GSFBJ" is sold by the box, and "E-GSFBJ" is sold as a single item.
- When ordering more than the quantity in a box under the part number "E-GSFB", please purchase "E-BOX-GSFBJ" by the box. Refer to the specification table for the quantity in a box.
- When multiple "E-BOX-GSFB" are ordered, items with different box designs or product engravings may be delivered, however there is no problem with the specifications or accuracy.
Product Description
・ Screw type: Cross Recessed Flat Head Machine Screws
・ Material: Made of Stainless Steel SUS304 Equivalent
・ Strength Class of screw: A2-50
・ Sales Unit: 1-2,000 Pieces Per Package (Small box), Quantities per packages is upon screw size, Single Item also available.
・ Screw size: M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0
・ Screw length L [mm]: 4, 5, 6, 8, 10,12, 20
・ Thread type: Fully Threaded
・ RoHS compliant certified
Dimensional Drawing of Flat Head Machine Screws

TYPE Flat Head Machine Screws | Material | Surface Treatment | Purchase Unit |
| E-BOX-GSFBJ | SUS304 Equivalent | — | Box |
| E-GSFBJ | 1 pc. |
Specification Table of Flat Head Machine Screws
| Part Number |
| E-BOX-GSFBJ4−8 |
| E-GSFBJ3−6 |
M × P | A | E | Cross Recess Number of Flat Head Machine Screws |
(Coarse) | (Max.) | ||
3 × 0.5 | 5.20-5.50 | 1.65 | 1 |
4 × 0.7 | 8.04-8.40 | 2.7 | 2 |
5 × 0.8 | 8.94-9.30 | 2.7 | 2 |
6 × 1.0 | 10.87-11.30 | 3.3 | 3 |
Part Number | ||||||||
Type Flat Head Machine Screws | M | Dimension L (Number of pieces in a box) | ||||||
E-BOX-GSFBJ E-GSFBJ | 3 | 4 | 5 | 6 | 8 | 10 | 12 | |
(2,000) | (1,500) | (2,000) | (1,500) | (1,750) | (1,500) | |||
4 | 6 | 8 | 10 | 12 | ||||
(1,000) | (900) | (750) | (750) | |||||
5 | 6 | 8 | 10 | 12 | 20 | |||
(600) | (500) | (700) | (700) | (700) | ||||
6 | 8 | 10 | 12 | 20 | ||||
(400) | (400) | (400) | (550) | |||||