Cross Recessed Truss Machine Screws - Stainless Steel, Small Box / Single Item Sale[RoHS Comliant]

Caution
- "E-BOX-GTRSS" is sold by the box, and "E-GTRSS" is sold as a single item.
- When ordering more than the quantity in a box under the part number "E-GTRSS", please purchase "E-BOX-GTRSS" by the box. Refer to the specification table for the quantity in a box.
- When multiple "E-BOX-GTRSS" are ordered, items with different box designs may be delivered, however there is no problem with the specifications or accuracy.
Product Description
・ Screw type: Cross Recessed Truss Machine Screws
・ Material: Made of Stainless Steel SUS304 Equivalent
・ Strength Class of screw: A2-50
・ Sales Unit: 1-1,800 Pieces Per Package (Small box), Quantities per packages is upon screw size, Single Item also available.
・ Screw size: M4 x 0.7, M5 x 0.8, M6 x 1.0
・ Screw length L [mm]: 5, 6, 8, 10,12, 15, 20
・ Thread type: Fully Threaded
・ RoHS compliant certified
Dimensional Drawing of Small Truss Screws

TYPE Small Truss Screws | Material | Surface Treatment | Purchase Unit |
| E-BOX-GTRSS | SUS304 Equivalent | — | Box |
| E-GTRSS | 1 pc. |
Specification Table of Small Truss Screws
| Part Number |
| E-BOX-GTRSS4−8 |
| E-GTRSS5−10 |
M × P | A | E | Cross Recess Number of Small Truss Screws |
(Coarse) | |||
4 × 0.7 | 9.4 | 2.5 | 2 |
5 × 0.8 | 11.8 | 3.1 | 2 |
6 × 1.0 | 14 | 3.7 | 3 |
Part Number | |||||||||
Type Small Truss Screws | M | Dimension L (Number of pieces in a box) | |||||||
E-BOX-GTRSS E-GTRSS | |||||||||
4 | 5 | 6 | 8 | 10 | 12 | 15 | |||
(1,800) | (1,800) | (1,500) | (1,000) | (1,000) | (800) | ||||
5 | 6 | 8 | 10 | 12 | 20 | ||||
(1,000) | (1,000) | (800) | (800) | (550) | |||||
6 | 8 | 10 | 12 | 20 | |||||
(650) | (500) | (500) | (400) | ||||||