(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metal Washer is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● The minimum order quantity is 30 pcs. Please check with the part number tab or WOS.
● Inner Diameter Minimum/Maximum (mm.) : 3 and 15
● Outside Diameter Minimum/Maximum (mm.) : 5 and 30
● Thickness (mm.) : 1, 2 and 3
● Material : SUS304
[Application]
Metal Washer is commonly used in various applications in factory automation systems
|
Type | [M] Material | [S] Surface Treatment |
E-GPWSSS | SUS304 | None |
Part Number (D) | - | V | - | T |
E-GPWSSS30 | - | 8 | - | 2 |
Part Number | V | T | ||||||||||
Type | D | Selection | Selection | |||||||||
E-GPWSSS | 5 | 3 | 1 | |||||||||
6 | 3 | 4 | 1 | |||||||||
8 | 3 | 4 | 1 | 2 | ||||||||
10 | 3 | 4 | 5 | 6 | 1 | 2 | ||||||
12 | 3 | 4 | 5 | 6 | 1 | 2 | 3 | |||||
13 | 5 | 6 | 1 | 2 | 3 | |||||||
14 | 5 | 6 | 8 | 1 | 2 | 3 | ||||||
15 | 5 | 6 | 8 | 1 | 2 | 3 | ||||||
16 | 5 | 6 | 8 | 1 | 2 | 3 | ||||||
20 | 5 | 6 | 8 | 10 | 1 | 2 | 3 | |||||
25 | 6 | 8 | 10 | 12 | 2 | 3 | ||||||
30 | 8 | 10 | 12 | 15 | 2 | 3 |
Example use of Metal Washers, Collars : secure the seat | ||
■ Stabilize connections with bolts. | ||
Example use of Metal Washers, Collars : loosening prevention | Example use of Metal Washers, Collars : soft material reinforcement | |
■ Increased friction on the seating surface prevents loosening. | ■ Prevention of bolt biting. | |
Example use of Metal Washers, Collars : as spring washers | ||
(1) Metal Washers, Collars are pressed, not turned.
(2) In operating environments where a certain level of abrasion resistance and hardness is required, Metal Washers, Collars should be selected in preference.
Part Number | I.D. | O.D. | Thickness | Enlarged image | Dullness | ||
Top View | Outer Lateral View | O.D. | I.D. | ||||
E-GPWSSS-6-3-1 | 3 | 6 | 1 | ||||
E-GPWSSS-15-5-2 | 5 | 15 | 2 | ||||
E-GPWSSS-20-8-3 | 8 | 20 | 3 |
I.D. Shape | Straight | Shape | Straight | Material | SUS316 |
---|---|---|---|---|---|
Surface Treatment | Not Provided | I.D. Tolerance | +0.3~+0.1 | O.D. Tolerance | -0.4 to 0 |
Sale Type | Single Item |
Please check the type/dimensions/specifications of the part E-GPWSSS8-3-1 in the Metal Washer - Press Formed[RoHS Comliant] series.
Part Number |
---|
E-GPWSSS10-4-2 |
E-GPWSSS10-5-1 |
E-GPWSSS10-5-2 |
E-GPWSSS8-3-2 |
E-GPWSSS8-4-1 |
E-GPWSSS8-4-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (mm) | I.D. (mm) | Thickness/Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 5.93 | 30 Piece(s) | Available | 3 Day(s) | 10 | 10 | 4 | 2 | |
฿ 5.28 | 30 Piece(s) | Available | 3 Day(s) | 10 | 10 | 5 | 1 | |
฿ 5.93 | 30 Piece(s) | Available | 3 Day(s) | 10 | 10 | 5 | 2 | |
฿ 5.28 | 30 Piece(s) | Available | 3 Day(s) | 10 | 8 | 3 | 2 | |
฿ 4.60 | 30 Piece(s) | Available | 3 Day(s) | 10 | 8 | 4 | 1 | |
฿ 5.28 | 30 Piece(s) | Available | 3 Day(s) | 10 | 8 | 4 | 2 |
How can we improve?
How can we improve?